低侧驱动器
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Rise time (ns)
Peak output current (A)
Number of channels
Fall time (ns)
Price|Quantity (USD)
Operating temperature range (°C)
Power switch
Features
Images
Input supply voltage (min) (V)
Input supply voltage (max) (V)
Status
UCC57102Z-Q1New
UCC57102-Q1New
UCC57108-Q1New
UCC27614-Q1New
数据表:PDF
1
IGBT, MOSFET, SiCFET
3
10
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
1
IGBT, MOSFET, SiCFET
3
10
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
1
IGBT, MOSFET, SiCFET
3
10
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
1
IGBT, MOSFET, SiCFET
3
10
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
1
IGBT, MOSFET, SiCFET
3
8
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
1
IGBT, MOSFET, SiCFET
3
8
26
Short circuit protection, Soft turn-off, Split output
-40 to 125
$0.550 | 1ku
8
14
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Power switch
Enabled
Power switch
Peak output current (A)
Enabled
Peak output current (A)
Input supply voltage (min) (V)
Enabled
Input supply voltage (min) (V)
Input supply voltage (max) (V)
Enabled
Input supply voltage (max) (V)
Features
Enabled
Features
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rise time (ns)
Enabled
Rise time (ns)
Fall time (ns)
Enabled
Fall time (ns)
Propagation delay time (µs)
Enabled
Propagation delay time (µs)
Input threshold
Enabled
Input threshold
Channel input logic
Enabled
Channel input logic
Input negative voltage (V)
Enabled
Input negative voltage (V)
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Undervoltage lockout (typ) (V)
Enabled
Undervoltage lockout (typ) (V)
Driver configuration
Enabled
Driver configuration
Status
Enabled
Status
1
to
50
of
101
Page
1
of
3