半桥驱动器
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Rise time (ns)
Peak output current (A)
Fall time (ns)
Price|Quantity (USD)
Operating temperature range (°C)
Power switch
Rating
Images
Bootstrap supply voltage (max) (V)
Input supply voltage (min) (V)
Input supply voltage (max) (V)
Undervoltage lockout (typ) (V)
Status
UCC27311A-Q1New
UCC27301A-Q1New
TPS7H6023-SPNew
数据表:PDF
Description
Enabled
Description
Bootstrap supply voltage (max) (V)
Enabled
Bootstrap supply voltage (max) (V)
Power switch
Enabled
Power switch
Input supply voltage (min) (V)
Enabled
Input supply voltage (min) (V)
Input supply voltage (max) (V)
Enabled
Input supply voltage (max) (V)
Peak output current (A)
Enabled
Peak output current (A)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Undervoltage lockout (typ) (V)
Enabled
Undervoltage lockout (typ) (V)
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Propagation delay time (µs)
Enabled
Propagation delay time (µs)
Rise time (ns)
Enabled
Rise time (ns)
Fall time (ns)
Enabled
Fall time (ns)
Iq (mA)
Enabled
Iq (mA)
Input threshold
Enabled
Input threshold
Channel input logic
Enabled
Channel input logic
Switch node voltage (V)
Enabled
Switch node voltage (V)
Features
Enabled
Features
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Driver configuration
Enabled
Driver configuration
Status
Enabled
Status
1
to
50
of
67
Page
1
of
2