主页 电源管理 栅极驱动器 低侧驱动器

UCC57148

正在供货

具有负 OC 保护和 8V UVLO 的单通道 30V VDD、3A/3A 低侧驱动器

产品详情

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Single
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Typical 3A sink 3A source output currents
  • -250mV over current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm x 1.6mm SOT-23 package
  • Operating junction temperature range of –40°C to 150°C
  • Typical 3A sink 3A source output currents
  • -250mV over current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm x 1.6mm SOT-23 package
  • Operating junction temperature range of –40°C to 150°C

The UCC5714x is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5714x has a typical peak drive strength of 3A.

The UCC5714x provides the over current protection with the OCP pin. When the over current signal is detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. An external pullup circuit on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5714x provide both 8V and 12V UVLO options for SiC and IGBT applications.

The UCC5714x is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5714x has a typical peak drive strength of 3A.

The UCC5714x provides the over current protection with the OCP pin. When the over current signal is detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. An external pullup circuit on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5714x provide both 8V and 12V UVLO options for SiC and IGBT applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC5714x High-Speed, Low-Side Gate Driver With Overcurrent Protection 数据表 PDF | HTML 2025年 7月 11日
应用手册 使用非隔离式栅极驱动器驱动 SiC MOSFET PDF | HTML 英语版 PDF | HTML 2025年 10月 23日
产品概述 UCC571xx:TI 的首批保护型低侧保护驱动器,配备 DESAT (UCC5710x)、OCP (UCC5714x) (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 10月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC57142EVM — UCC57142 评估模块

UCC57142EVM 主要用于评估 UCC57142 的功能。此 EVM 可以针对容性负载或具有 TO-220 封装的功率器件评估这款驱动器的性能。UCC57142EVM 评估板支持通过表面贴装测试点连接到各种测试点(例如 IN、EN/FLT、OCP 和 OUT)。UCC57142EVM 可通过跳线支持不同的 UCC57142 型号。通过对电路板进行改造,UCC57142EVM 还与 DBV 封装中的其他栅极驱动器兼容。
用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
计算工具

UCC5714X-CALC UCC5714x Schematic Review Template

UCC5714x Schematic Review Template
支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频