DAC161S997

アクティブ

内部リファレンス搭載、4mA ~ 20mA 電流ループで駆動、16 ビット、高精度 DAC

製品詳細

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current INL (max) (±LSB) 9 Reference type Ext Architecture Delta-Sigma Rating Catalog Features 4-20mA loop transmitter, Low Power Power consumption (typ) (mW) 0.33 Operating temperature range (°C) -40 to 105 Product type Special-function DAC
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Current INL (max) (±LSB) 9 Reference type Ext Architecture Delta-Sigma Rating Catalog Features 4-20mA loop transmitter, Low Power Power consumption (typ) (mW) 0.33 Operating temperature range (°C) -40 to 105 Product type Special-function DAC
WQFN (RGH) 16 16 mm² 4 x 4
  • 16-Bit Resolution
  • Very-Low Supply Current of 100 µA
  • 5 ppmFS/°C Gain Error
  • Pin-Programmable Power-Up Condition
  • Loop-Error Detection and Reporting
  • Programmable Output-Current Error Levels
  • Simple HART Modulator Interfacing
  • Highly Integrated Feature Set in Small
    Footprint WQFN-16 (4- × 4-mm,
    0.5-mm Pitch)
  • 16-Bit Resolution
  • Very-Low Supply Current of 100 µA
  • 5 ppmFS/°C Gain Error
  • Pin-Programmable Power-Up Condition
  • Loop-Error Detection and Reporting
  • Programmable Output-Current Error Levels
  • Simple HART Modulator Interfacing
  • Highly Integrated Feature Set in Small
    Footprint WQFN-16 (4- × 4-mm,
    0.5-mm Pitch)

The DAC161S997 is a very low power 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. The DAC161S997 has a simple 4-wire SPI for data transfer and configuration of the DAC functions. To reduce power and component count in compact loop-powered applications, the DAC161S997 contains an internal ultra-low power voltage reference and an internal oscillator. The low power consumption of the DAC161S997 results in additional current being available for the remaining portion of the system. The loop drive of the DAC161S997 interfaces to a Highway Addressable Remote Transducer (HART) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161S997 ideal for 2- and 4-wire industrial transmitters. The DAC161S997 is available in a 16-pin 4-mm × 4-mm WQFN package and is specified over the extended industrial temperature range of –40°C to +105°C.

The DAC161S997 is a very low power 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. The DAC161S997 has a simple 4-wire SPI for data transfer and configuration of the DAC functions. To reduce power and component count in compact loop-powered applications, the DAC161S997 contains an internal ultra-low power voltage reference and an internal oscillator. The low power consumption of the DAC161S997 results in additional current being available for the remaining portion of the system. The loop drive of the DAC161S997 interfaces to a Highway Addressable Remote Transducer (HART) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161S997 ideal for 2- and 4-wire industrial transmitters. The DAC161S997 is available in a 16-pin 4-mm × 4-mm WQFN package and is specified over the extended industrial temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
AFE881H1 アクティブ センサ トランスミッタ向け、DAC と ADC と HART® モデム搭載、16 ビット、低消費電力アナログ フロント エンド (AFE) Precision 16-bit analog front end with integrated HART modem

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DAC161S997 16-Bit SPI-Programmable DAC for 4-20 mA Loops データシート (Rev. A) PDF | HTML 2014年 12月 29日
回路設計 DAC8740H を使用して HART® モデム デバイスの競合他社製品 を置き換える回路 PDF | HTML 英語版 PDF | HTML 2026年 2月 4日
回路設計 ループ電源使用 4mA~20mA トランスミッタ回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 30日
Analog Design Journal 如何將理想二極體控制器作為太陽能應用 中的可擴展輸入旁路開關使用 PDF | HTML 2024年 6月 27日
Analog Design Journal 理想ダイオード コントローラを太陽光発電 アプリケーションのスケーラブルな入力バ イパス スイッチとして使用する方法 PDF | HTML 英語版 PDF | HTML 2024年 6月 27日
Analog Design Journal 태양광 애플리케이션에서 확장 가능한 입력 바이패스 스위치로 이상적인 다이 오드 컨트롤러를 사용하는 방법 PDF | HTML 2024年 6月 27日
Analog Design Journal 4mA~20mA 루프 전원 공급 트랜스미터 설계 PDF | HTML 2024年 6月 26日
Analog Design Journal 4mA~20mA ループ電源トランスミッタの 設計 PDF | HTML 英語版 PDF | HTML 2024年 6月 26日
Analog Design Journal 設計 4mA 至 20mA 迴路供電發送器 PDF | HTML 2024年 6月 26日
アプリケーション・ノート A Basic Guide to the HART Protocol PDF | HTML 2023年 11月 9日
技術記事 Powering smart sensor transmitters in industrial applications PDF | HTML 2016年 5月 2日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC161S997EVM — 16 ビット DAC、内部リファレンス、および4-20mA 電流ループ・ドライブ付き

DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SLAC782 Source Files for SLAA866

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高精度 DAC (≤ 10MSPS)
  • DAC161S997 内部リファレンス搭載、4mA ~ 20mA 電流ループで駆動、16 ビット、高精度 DAC
  • DAC7311 6 ピン SC70 パッケージ封止、バッテリ動作アプリケーション向け、12 ビット、シングルチャネル、超低消費電力 DAC
  • DAC8311 SC70 パッケージ、14 ビット、シングル チャネル、80uA、2.0V ~ 5.5V DAC
高精度オペアンプ (Vos が 1mV 未満)
  • OPA317 低オフセット、レール ツー レール I/O オペ アンプ
シミュレーション・モデル

DAC161P997 TINA-TI Reference Design

SNAM145.TSC (306 KB) - TINA-TI Reference Design
シミュレーション・モデル

DAC161P997 TINA-TI Transient Spice Model

SNAM146.ZIP (19 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00666 — 4 ~ 20mA 電流ループから電力供給を受け、BLE コネクティビティを搭載したフィールド トランスミッタのリファレンス デザイン

TIDA-00666 を使用すると、2 線式の 4 ~ 20mA ループから電力供給を受ける Bluetooth Low Energy (BLE) 通信機能を実現できます。産業用プロセス制御機器の場合、アナログ信号伝達のためにアナログの 4 ~ 20mA 電流ループが一般的に使用されます。4mA は範囲の下限で、20mA はその上限です。このリファレンス デザインは湿度と温度を測定し、測定した値を Bluetooth Low Energy 経由でブロードキャスト送信します。TIDA-00666 は、ループから電力供給を受け、ループ内の電流値は湿度の値に応じて変化します (0% の場合は (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00095 — RTD トランスミッタ、2 線式 4 ~ 20 mA 電流ループ・システム用

このリファレンス・デザインは、2 線、3 線、4 線の測温抵抗体(RTD)からの温度信号入力の測定と処理を行い、処理された温度に対応する 4 ~ 20mA の電流ループ信号を出力する包括的なシステムを実現します。FA (ファクトリ・オートメーション)、フィールド・トランスミッタ、ビル・オートメーションなどのプロセス測定機器向けのリファレンス・デザインとして開発されました。最大測定誤差は -200℃ ~ +850℃ の温度範囲で 0.17℃ 未満、ループ消費電流は 1.4mA (RTD バイアス電流を含む代表値) と極めて低く、IEC61000 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00483 — FSK モジュレーション リファレンス・デザインのシングル電流ループを使用したデュアル・センサ測定

The TIDA-00483 reference design demonstrates a 4-20mA current loop subsystem capable of measuring the surrounding environment and communicating the temperature, humidity, and ambient light over the loop. The small footprint of the design contains all sensors, filters, and control circuitry to (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00648 — 4~20 mA 電流ループ・トランスミッタ、リファレンス・デザイン

TIDA-00648 は、業界標準の 4 ~ 20mA 電流ループ・トランスミッタです。HART 通信で使用する目的で、FSK 変調デジタル・データを 4 ~ 20mA の電流ループに注入できます。外部保護回路をインプレースで設置できるので、法規制に関する IEC61000-4 規格の EFT、ESD、サージの各要件にも適合します。耐用性に加え、苛酷でノイズの多い産業環境下での確実な動作を確保するため、IEC61000-4 の EMC 規格に準拠する必要があります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00165 — 小型フォーム・ファクタ、2 線式、4~20mA 電流ループ RTD 温度送信機リファレンス・デザイン

このリファレンス・デザインは、低消費電力で精度が高く、長期安定性に優れ、多様な条件に対応できる 2 線ループ電源の 4 ~ 20mA 電流出力温度トランスミッタです。RTD 温度センサと 4 ~ 20mA 電流ループ・トランスミッタを採用しています。また、センサ・シグナル・コンディショニング、レシオメトリック測定テクニック、推奨ソフトウェア・フロー、キャリブレーション、センサ・リニアライゼーション、PCB レイアウトなど、設計上の実際的な考慮事項についても知ることができます。さらに、外部保護回路をインプレースで設置できるため、法規制に関する IEC61000-4 標準 – (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RGH) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ