ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

LM5022-Q1

アクティブ

AEC-Q100 認証済み、6 ~ 60V の広い入力電圧範囲 (Vin)、電流モード、昇圧 / SEPIC / フライバック コントローラ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM5156-Q1 アクティブ デュアル ランダム スペクトラム拡散機能搭載、2.2MHz、広い入力電圧範囲 (VIN)、非同期整流昇圧 / フライバック / SEPIC の各コントローラ Up to 2.2-MHz Fsw, higher efficiency and up to 45-V input operating voltage.

製品詳細

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 300 Vout (min) (V) 1.25 Control mode current mode Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Duty cycle (max) (%) 90 Iq (typ) (A) 0.0035 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 300 Vout (min) (V) 1.25 Control mode current mode Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Duty cycle (max) (%) 90 Iq (typ) (A) 0.0035 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified with the following results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V
    (operate down to 3 V after startup)
  • Duty Cycle Limit of 90%
  • Programmable UVLO with Hysteresis
  • Cycle-by-Cycle Current Limit
  • Single Resistor Oscillator Frequency Set
  • Adjustable Switching Frequency to 2.2MHz
  • External Clock Synchronization
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package
  • AEC-Q100 Grade 1 Qualified with the following results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V
    (operate down to 3 V after startup)
  • Duty Cycle Limit of 90%
  • Programmable UVLO with Hysteresis
  • Cycle-by-Cycle Current Limit
  • Single Resistor Oscillator Frequency Set
  • Adjustable Switching Frequency to 2.2MHz
  • External Clock Synchronization
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package

The LM5022-Q1 is a high voltage low-side N-channel MOSFET controller ideal for use in boost and SEPIC regulators. It contains all of the features needed to implement single-ended primary topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent input voltage feed-forward. The LM5022-Q1 includes a start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2.2 MHz and total propagation delays less than 100 ns. Additional features include an error amplifier, precision reference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability, and thermal shutdown. The LM5022-Q1 is available in the 10-pin VSSOP package.

The LM5022-Q1 is a high voltage low-side N-channel MOSFET controller ideal for use in boost and SEPIC regulators. It contains all of the features needed to implement single-ended primary topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent input voltage feed-forward. The LM5022-Q1 includes a start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2.2 MHz and total propagation delays less than 100 ns. Additional features include an error amplifier, precision reference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability, and thermal shutdown. The LM5022-Q1 is available in the 10-pin VSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5022-Q1 2.2MHz, 60 V Low-Side Controller For Boost and SEPIC データシート PDF | HTML 2016年 3月 10日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LM5022 PSpice Average Model (Rev. A)

SNVM337A.ZIP (58 KB) - PSpice Model
シミュレーション・モデル

LM5022 PSpice Transient Model (Rev. B)

SNVM336B.ZIP (168 KB) - PSpice Model
シミュレーション・モデル

LM5022 TINA-TI Average Reference Design (Rev. A)

SNVM447A.TSC (3359 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5022 TINA-TI Average Spice Model (Rev. A)

SNVM448A.ZIP (9 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5022 TINA-TI Boost Load Transient Reference Design

SNVM450.TSC (144 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5022 TINA-TI Boost Startup Reference Design

SNVM449.TSC (144 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5022 TINA-TI Transient Spice Model (Rev. A)

SNVM451A.ZIP (12 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5022 Unencrypted PSpice Average Model (Rev. A)

SNVMAF7A.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

LM5022 Unencrypted PSpice Transient Model (Rev. B)

SNVMAF6B.ZIP (4 KB) - PSpice Model
リファレンス・デザイン

PMP21783 — 60W、超ワイドレンジ電源リファレンス システム

このリファレンス デザインは、非常に範囲の広い AC と DC 両方の入力を受け入れ、12Vdc、5Vdc、3.3Vdc の各出力を供給します。85 ~ 265Vac のユニバーサル入力を、疑似共振フライバックの入力に印加することができます。24 ~ 150Vdc の範囲内にある DC 入力を使用する場合、昇圧回路が 150V のバス電圧を生成し、QR (疑似共振) フライバックに供給します。入力が 150 ~ 250Vdc の場合、効率の向上を目的として昇圧回路を有効にせず、フライバックや他のダウンストリーム コンバータへの電力供給を引き続き実施します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP22339 — サーバーのバッテリ バックアップ充電向け、高電圧 800W SEPIC コンバータのリファレンス デザイン

非連続導通モード (DCM) 非絶縁型 800W SEPIC コンバータ バッテリ チャージャに関するこのリファレンス デザインは、調整可能な出力電圧と出力電流を供給します。外部 DC 電圧を 0V ~ 3V の範囲内に設定する方法で、出力電圧を 282V ~ 400V の範囲で調整できます。PWM 入力のデューティ サイクルを調整する方法で、出力充電電流を 0A ~ 2A の範囲で調整できます。このデザインは、340Vdc ~ 420Vdc の入力電圧範囲にわたって動作します。互いに独立した電圧と電流それぞれの帰還ループを使用して、レギュレーションを維持します。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP22270 — 可変出力電圧、200W SEPIC 電源のリファレンス デザイン

この 200W SEPIC コンバータのリファレンス デザインは、非絶縁型の調整可能な 5V ~ 200V 出力電圧で、最大 4A の出力電流を供給します。出力電圧は、デューティ サイクルが 0% ~ 100% の範囲にある PWM (パルス幅変調) 入力を使用して設定します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP21735 — 車載 HEV/EV アプリケーション向け 400V DC リンク コンデンサ用プリチャージャのリファレンス デザイン

このリファレンス デザインは、電気自動車 (EV) の車載コンデンサ プリチャージャ (事前充電) 向け電源ソリューションです。このデザインは、12V バッテリの電力を受け入れ、4mF のコンデンサ バンクに 400V で 2 秒の充電を行います。このデザインは、100kHz のスイッチング周波数で動作する絶縁型フライバック コントローラを使用します。初期の出力電圧は 60V に設定済みです。1 次側の基準制御ラインを使用して、出力をその最終値である 400V に設定します。事前充電シーケンスが完了した時点で、コンデンサ バンクをシステムの他の部分に接続したまま、UVLO (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP22021 — 小型絶縁型 DC/DC フライバックのリファンレス デザイン

このリファレンス デザインは LM5022-Q1 を使用しており、9V ~ 15V 入力を受け入れ、3.3V の絶縁型出力で 1.1A を供給することができます。すべてのコンポーネントを基板の片側に実装しており、アセンブリの複雑さの緩和とコスト削減に貢献します。2 次側フィルタにより、出力リップルをピーク ツー ピークで 30mV 以下に低減します。このデザインは、複数の入力条件にわたって 80% の効率を達成できます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP20305 — 11W 車載 LED 照明ドライバのリファレンスデザイン

PMP20305 は、LM5022-Q1 昇圧コントローラである IC と、2 種類の定電流方式を使用して、4 本の LED ストリングを駆動する、LED ドライバ回路のリファレンスデザインです。2 本の LED ストリングは、TL431 電圧リファレンスをドライバとして使用し定電流を供給し、他の 2 本のストリングは、PWM 制御の輝度調整方式も採用する TL4242 リニア LED ドライバ IC を使用しています。回路の入力電圧レンジは 6Vin ~ 16Vin (24Vin ピーク) です。LM5022-Q1 昇圧コンバータの出力は 26.9Vout に設定されており、負荷に合計 (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01429 — CAN向けに前昇圧と後降圧を行う車載用ディスクリートSBCのリファレンス デザイン

TIDA-01429 リファレンス デザインは、広い入力電圧範囲の昇圧コントローラを実装し、その後段に広い入力電圧範囲の降圧コンバータを配置して、出力を 5.0V に設定します。この 5.0V 電源電圧の供給先となるのは、CAN(Controller Area Network)トランシーバと、C2000 マイコンに電力を供給するコンパクトな 3.3V 固定出力 LDO(低ドロップアウト)レギュレータです。このデザインは、いずれも 500KBPS で動作する CAN 通信を対象にして、電波暗室法 (ALSE) を使用した CISPR 25 定格の放射型電磁波、電圧法を使用した CISPR 25 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01344 — 48V 車載バッテリ向けの車載、10V/80V の超ワイド入力電圧範囲 (Vin)、12V Vout フライバックのリファレンス デザイン

TIDA-01344 リファレンス デザインは、車載の公称 48V バッテリから電力供給を受ける 24W のフロント エンド電源であり、10V ~ 80V DC の広い入力電圧範囲を受け入れて 12V を生成し、LV148 規格に準拠して最大 100V の過渡に耐えます。このシステムは、CISPR 25 に準拠する EMI フィルタと、高い電圧過渡をダウンストリーム回路にとって安全なレベルにクランプする回路保護機能で構成されています。フライバック コントローラは、フォトカプラを使用せずに 1 次側レギュレーションを実装し、寿命の延長とボード設計の小型化に寄与します。また、フライバック (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP20128 — 4.5V ~ 60V 入力電圧 SEPIC コンバータ (6.5V・2.5A)、リファレンスデザイン

この 6.5V・2.5A SEPIC コンバータは、非常に広い入力電圧レンジで動作するように設計されています。6V 入力で初期起動した後、バイアス電源供給用に電圧倍増回路を用いることで、コンバータは 4.5V 入力でも動作可能です。必要な部品点数が最小限で、PCB 面積が小さく、効率も非常に優れています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian