ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

LM5101B

アクティブ

8V UVLO 搭載、複数の TTL 入力、2A、100V ハーフブリッジ ゲート ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27201A アクティブ 8V UVLO 搭載、負電圧対応、TTL 入力、3A、120V、ハーフブリッジ ゲート ドライバ Newer, higher current version available with improved specs.

製品詳細

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27282 アクティブ 5V UVLO、インターロックおよびイネーブル機能を備えた、120V 3A ハーフブリッジ ゲート ドライバ This product adds interlock, enable pin, -5-V handling at inputs, -12-V handling at SW, and improved timing specs.
UCC27289 アクティブ 8V UVLO (低電圧誤動作防止機能) とイネーブル オプションが利用可能、120V、3A、ハーフブリッジ ゲート ドライバ This product offers better negative voltage handling, tighter propagation delays, higher drive current, and a 3mm x 3mm package option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5100A/B/C, LM5101A/B/C 3-A, 2-A, and 1-A High-Voltage, High-Side and Low-Side Gate Drivers データシート (Rev. Q) PDF | HTML 2015年 12月 3日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 2024年 1月 24日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション・ノート Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 2021年 4月 7日
アプリケーション・ノート Understanding and comparing peak current capability of gate drivers PDF | HTML 2021年 3月 30日
アプリケーション・ノート Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
アプリケーション・ノート Maximizing DC/DC converter designs with UCC27282 2019年 1月 18日
アプリケーション・ノート UCC27282 Improving motor drive system robustness 2019年 1月 11日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
アプリケーション・ノート AN-1317 Selection of External Bootstrap Diode for LM510X Devices (Rev. B) 2018年 5月 4日
その他の技術資料 ハイサイドおよびローサイド・ゲート・ドライバ シンク/ソースピーク電流: 3A/2A/1A 2014年 4月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC27288EVM — UCC27288 100V、3A、8V、UVLO ハーフブリッジ ゲートドライバの評価基板

UCC27288EVM は、2.5A のピークソース電流と 3.5A のピークシンク電流の能力を実現した 100V ハーフ ブリッジ ゲート ドライバである UCC27288D を評価する目的で設計してあります。この EVM は、最大 20V のドライブ電圧に対応する各種パワー MOSFET を駆動するリファレンス デザインの役割を果たします。
ユーザー ガイド: PDF
シミュレーション・モデル

LM5101B PSpice Transient Model

SNOM365.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

LM5101B TINA-TI Transient Reference Design

SNOM357.TSC (780 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5101B TINA-TI Transient Spice Model

SNOM358.ZIP (12 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5101B Unencrypted PSpice Transient Model

SNOM568.ZIP (2 KB) - PSpice Model
計算ツール

SNVR521 LM51xx Schematic Review Template

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-01292 — 低周波数のオフライン UPS およびインバータ用の、ヒートシンク不要の 650W 電力段のリファレンス デザイン

このリファレンス デザインは、12V バッテリで動作する低周波数(トランス ベース)の単相 UPS 用に設計された、650W のインバータ出力段です。このリファレンス デザインにより、SON5x6 パッケージで RDS(on) が非常に低く、ゲート電荷 (Qg) も低い TI SMD MOSFET を活用し、外形が小さく効率が高い実装が可能になります。フル ブリッジ出力段の各レッグに 2 つのデバイスを並列に使用することで、この出力段はヒートシンクが不要となり、システム全体のコストを低減できます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian