ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

高電圧、ハイサイドとローサイドに対応、ゲート ドライバ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27201A アクティブ 120V 3A half-bridge gate driver with 8V UVLO, negative voltage handling, and TTL inputs Newer, higher current version available with improved specs.

製品詳細

Power switch MOSFET Operating temperature range (°C) to Undervoltage lockout (typ) (V) 8 Rating Catalog
Power switch MOSFET Operating temperature range (°C) to Undervoltage lockout (typ) (V) 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drives both a high side and low side N-Channel MOSFET
  • Independent high and low driver logic inputs (TTL for LM5101 or CMOS for LM5100)
  • Bootstrap supply voltage range up to 118V DC
  • Fast propagation times (25 ns typical)
  • Drives 1000 pF load with 15 ns rise and fall times
  • Excellent propagation delay matching (3 ns typical)
  • Supply rail under-voltage lockouts
  • Low power consumption
  • Pin compatible with HIP2100/HIP2101

  • Drives both a high side and low side N-Channel MOSFET
  • Independent high and low driver logic inputs (TTL for LM5101 or CMOS for LM5100)
  • Bootstrap supply voltage range up to 118V DC
  • Fast propagation times (25 ns typical)
  • Drives 1000 pF load with 15 ns rise and fall times
  • Excellent propagation delay matching (3 ns typical)
  • Supply rail under-voltage lockouts
  • Low power consumption
  • Pin compatible with HIP2100/HIP2101

The LM5100/LM5101 High Voltage Gate Drivers are designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100V. The outputs are independently controlled with CMOS input thresholds (LM5100) or TTL input thresholds (LM5101). An integrated high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high side gate driver. Under-voltage lockout is provided on both the low side and the high side power rails. This device is available in the standard SOIC-8 pin and the LLP-10 pin packages.


The LM5100/LM5101 High Voltage Gate Drivers are designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100V. The outputs are independently controlled with CMOS input thresholds (LM5100) or TTL input thresholds (LM5101). An integrated high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high side gate driver. Under-voltage lockout is provided on both the low side and the high side power rails. This device is available in the standard SOIC-8 pin and the LLP-10 pin packages.


ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM5100/LM5101 High Voltage High Side and Low Side Gate Driver データシート (Rev. C) 2005年 3月 16日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC27288EVM — UCC27288 100V、3A、8V、UVLO ハーフブリッジ ゲートドライバの評価基板

UCC27288EVM は、2.5A のピークソース電流と 3.5A のピークシンク電流の能力を実現した 100V ハーフ ブリッジ ゲート ドライバである UCC27288D を評価する目的で設計してあります。この EVM は、最大 20V のドライブ電圧に対応する各種パワー MOSFET を駆動するリファレンス デザインの役割を果たします。
ユーザー ガイド: PDF
計算ツール

SNVR521 LM51xx Schematic Review Template

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ハーフ ブリッジ ドライバ
  • LM25101 8V UVLO 搭載、複数の TTL 入力、3A または 2A または 1A、ハーフブリッジ ゲート ドライバ
  • LM5100A 8V UVLO 搭載、複数の CMOS 入力、3A、100V ハーフブリッジ ゲート ドライバ
  • LM5100B 8V UVLO 搭載、複数の CMOS 入力、2A、100V ハーフブリッジ ゲート ドライバ
  • LM5100C 8V UVLO 搭載、複数の CMOS 入力、1A、100V ハーフブリッジ ゲート ドライバ
  • LM5101 高電圧、ハイサイドとローサイドに対応、ゲート ドライバ
  • LM5101A 8V UVLO 搭載、複数の TTL 入力、3A、100V ハーフブリッジ ゲート ドライバ
  • LM5101B 8V UVLO 搭載、複数の TTL 入力、2A、100V ハーフブリッジ ゲート ドライバ
  • LM5101C 8V UVLO 搭載、複数の TTL 入力、1A、100V ハーフブリッジ ゲート ドライバ
  • LM5102 8V UVLO とプログラマブル遅延機能搭載、2A、100V、ハーフブリッジ ゲート ドライバ
  • LM5104 8V UVLO と適応型遅延機能搭載、2A、100V、ハーフブリッジ ゲート ドライバ
  • LM5106 プログラマブル デッド タイム機能搭載、1.2A、1.8A、100V、ハーフブリッジ ゲート ドライバ
  • LM5107 8V UVLO 搭載、1.4A、100V、ハーフブリッジ ゲート ドライバ
  • LM5108 イネーブルとインターロック機能搭載、2.6A、110V ハーフブリッジ ゲート ドライバ
  • LM5109A 8V UVLO 搭載、1A、100V、ハーフブリッジ ゲート ドライバ
  • LM5109B 8V UVLO 搭載、高いノイズ耐性、1A、100V、ハーフブリッジ ゲート ドライバ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ