ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

LM25101

アクティブ

8V UVLO 搭載、複数の TTL 入力、3A または 2A または 1A、ハーフブリッジ ゲート ドライバ

製品詳細

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Noninverting
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 3 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.022 Rise time (ns) 8 Fall time (ns) 8 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Noninverting
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4 WSON (NGT) 8 16 mm² 4 x 4
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage up to 100-V DC
  • Drives Both a High-Side and Low-Side N-Channel MOSFETs
  • Fast Propagation Times (25 ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (3 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100 and HIP2101
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage up to 100-V DC
  • Drives Both a High-Side and Low-Side N-Channel MOSFETs
  • Fast Propagation Times (25 ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (3 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100 and HIP2101

The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.

These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.

The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.

These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27201A アクティブ 120V 3A half-bridge gate driver with 8V UVLO, negative voltage handling, and TTL inputs 3-A drive strength and improved negative transient handling.
UCC27289 アクティブ 120V 3A half-bridge gate driver with 8V UVLO and enable options This product offers better negative voltage handling, tighter propagation delays, and a 3mm x 3mm package option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM25101 3-A, 2-A, and 1-A 80-V Half-Bridge Gate Drivers データシート (Rev. C) PDF | HTML 2016年 9月 28日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 2024年 1月 24日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション・ノート Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 2021年 4月 7日
アプリケーション・ノート Understanding and comparing peak current capability of gate drivers PDF | HTML 2021年 3月 30日
アプリケーション・ノート Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
アプリケーション・ノート Maximizing DC/DC converter designs with UCC27282 2019年 1月 18日
アプリケーション・ノート UCC27282 Improving motor drive system robustness 2019年 1月 11日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC27288EVM — UCC27288 100V、3A、8V、UVLO ハーフブリッジ ゲートドライバの評価基板

UCC27288EVM は、2.5A のピークソース電流と 3.5A のピークシンク電流の能力を実現した 100V ハーフ ブリッジ ゲート ドライバである UCC27288D を評価する目的で設計してあります。この EVM は、最大 20V のドライブ電圧に対応する各種パワー MOSFET を駆動するリファレンス デザインの役割を果たします。
ユーザー ガイド: PDF
計算ツール

SNVR521 LM51xx Schematic Review Template

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ハーフ ブリッジ ドライバ
  • LM25101 8V UVLO 搭載、複数の TTL 入力、3A または 2A または 1A、ハーフブリッジ ゲート ドライバ
  • LM5100A 8V UVLO 搭載、複数の CMOS 入力、3A、100V ハーフブリッジ ゲート ドライバ
  • LM5100B 8V UVLO 搭載、複数の CMOS 入力、2A、100V ハーフブリッジ ゲート ドライバ
  • LM5100C 8V UVLO 搭載、複数の CMOS 入力、1A、100V ハーフブリッジ ゲート ドライバ
  • LM5101 高電圧、ハイサイドとローサイドに対応、ゲート ドライバ
  • LM5101A 8V UVLO 搭載、複数の TTL 入力、3A、100V ハーフブリッジ ゲート ドライバ
  • LM5101B 8V UVLO 搭載、複数の TTL 入力、2A、100V ハーフブリッジ ゲート ドライバ
  • LM5101C 8V UVLO 搭載、複数の TTL 入力、1A、100V ハーフブリッジ ゲート ドライバ
  • LM5102 8V UVLO とプログラマブル遅延機能搭載、2A、100V、ハーフブリッジ ゲート ドライバ
  • LM5104 8V UVLO と適応型遅延機能搭載、2A、100V、ハーフブリッジ ゲート ドライバ
  • LM5106 プログラマブル デッド タイム機能搭載、1.2A、1.8A、100V、ハーフブリッジ ゲート ドライバ
  • LM5107 8V UVLO 搭載、1.4A、100V、ハーフブリッジ ゲート ドライバ
  • LM5108 イネーブルとインターロック機能搭載、2.6A、110V ハーフブリッジ ゲート ドライバ
  • LM5109A 8V UVLO 搭載、1A、100V、ハーフブリッジ ゲート ドライバ
  • LM5109B 8V UVLO 搭載、高いノイズ耐性、1A、100V、ハーフブリッジ ゲート ドライバ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00121 — MPPT チャージャを内蔵したソーラー街灯のリファレンス デザイン

これは、700mA LED ドライバを搭載した 12A 最大電力点追従(MPPT)ソーラー充電コントローラの設計です。低消費電力のソーラー チャージャや、ソーラー街路灯などの LED ドライバ ソリューションを対象としています。この設計では、12V のパネルからの最大 10A の出力電流を使用し、12V のバッテリを充電できます。ただし、MOSFET を 60V の定格部品に変更するだけで、簡単に 24V のシステムに適応できます。また、この設計では、電流が 700mA の直列 LED を最大 15 個駆動できます。ハードウェアに最小限の変更を加えることで、最大 1.1A の LED (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian
WSON (NGT) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ