高精度マッチング ペアの形で供給、出力イネーブル ピン搭載、-5.19mV/℃、0.1℃ 精度のアナログ温度センサ

製品詳細

Local sensor accuracy (max) 0.13 Rating Catalog Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -5.2
Local sensor accuracy (max) 0.13 Rating Catalog Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -5.2
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

All trademarks are the property of their respective owners.

  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

All trademarks are the property of their respective owners.

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
LMT70A アクティブ ±0.1℃ のマッチング精度、高精度アナログ出力温度センサ Exact equivalent with 0.1°C device-to-device matching
比較対象デバイスと類似の機能
TMP117 アクティブ PT100/PT1000 RTD の置き換え用、48 ビット EEPROM 搭載、精度 0.1℃ のデジタル温度センサ Digital output (I2C) temperature sesor with 0.1°C accuracy
TMP119 アクティブ WCSP (ウェハー チップ スケール パッケージ) パッケージ封止、歪み許容誤差が強化済み、±0.08℃ 精度のデジタル温度センサ Digital output (I2C) temperature sesor with 0.08°C accuracy

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMT70, LMT70A ±0.05°C Precision Analog Temperature Sensor, RTD and Precision NTC Thermistor IC データシート (Rev. A) PDF | HTML 2015年 5月 11日
製品概要 Ultra-Small Temperature Sensor Comparison Guide (Rev. A) PDF | HTML 2025年 1月 21日
アプリケーション・ノート Ultra-Small, Precision Analog Temperature Sensor Measurement With ADC (Rev. A) 2021年 8月 24日
技術記事 How to design an infrared thermometer quickly PDF | HTML 2020年 4月 7日
アプリケーション・ノート Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 2019年 1月 18日
アプリケーション・ノート Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) 2018年 10月 23日
アプリケーション・ノート Design Considerations for Measuring Ambient Air Temperature (Rev. B) 2018年 9月 10日
技術記事 Real-time temperature sensing with dual-mode connectivity PDF | HTML 2016年 11月 3日
技術記事 Tips and tricks for human body temperature measurement with analog temperature sen PDF | HTML 2015年 9月 8日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMT70EVM — LMT70 出力イネーブル搭載、高精度アナログ出力温度センサの評価基板

The LMT70EVM allows users to evaluate the performance of the LMT70 temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with both the USB port and the LMT70 device. The EVM also comes with perforated slots that the user can (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SNIC010 LMT70EVM Installer v1.4.0.0

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
アナログ温度センサ
  • LMT70 高精度マッチング ペアの形で供給、出力イネーブル ピン搭載、-5.19mV/℃、0.1℃ 精度のアナログ温度センサ
  • LMT70A ±0.1℃ のマッチング精度、高精度アナログ出力温度センサ
ハードウェア開発
評価ボード
  • LMT70EVM LMT70 出力イネーブル搭載、高精度アナログ出力温度センサの評価基板
シミュレーション・モデル

LMT70 TINA-TI Reference Design

SNIM008.TSC (1774 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMT70 TINA-TI Spice Model

SNIM007.ZIP (9 KB) - TINA-TI Spice Model
リファレンス・デザイン

TIDA-01576 — 16 ビット、1MSPS のデュアル同時サンプリング ADC を使用する高精度アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、高精度の16ビットSAR ADCを使用し、広い入力範囲について16チャネルのAC電圧および電流入力を正確に測定します。この範囲は、保護および測定要件をカバーするため(IEC 61850-9-2に従うサンプリング要件も含む)、システムの設計が簡素化され、トリップ時間の反復性、性能、信頼性が向上します。AC アナログ入力モジュール (AIM) とホスト プロセッサとは、電力コンバータ内蔵のデジタル アイソレータ、または 6 チャネルのデジタル アイソレータにより絶縁されます。最も単純な構成では、わずか5つのTI製品を使用して完全なAC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010019 — 温度センサ向けの冷接点補償 (CJC) 用 RTD 代替回路のリファレンス デザイン

熱電対(TC)を使用する温度センシング アプリケーションは、高精度を実現するために、精密なローカル温度センサを必要とします。このリファレンス デザインは、冷接点補償(CJC)、または超低消費電力のアナログ フロント エンドを搭載する際の設計上の課題を解決するソリューションを提供します。高精度の 4 ~ 20mA センサに合わせて消費電力と精度の各性能を最適化すると同時に、各種 CJC や TC フロント エンド実装の性能を提示します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01214 — 16ビットADCおよびデジタル アイソレータを使用した絶縁型、高精度、アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、保護および測定範囲(IEC 61850-9-2のサンプリング要件を含む)をカバーした広い入力範囲にわたって、高精度の16ビットSAR ADCを使用したAC電圧および電流入力の正確な測定を実現しながら、システム設計を簡素化して、トリップタイム性能および信頼性を高めるものです。アナログ入力モジュール(AIM)は、電源を内蔵したデジタル アイソレータを使用して、ホスト プロセッサから絶縁されます。限定された機能と低コストの設計手法で、TI 製品を 3 点だけ使用して AC AIM を設計し、システム コストとボード サイズを削減できます。アラーム機能により、サンプル (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00721 — NFC に対応したパッシブ温度パッチのリファレンス デザイン

TIDA-00721 はパッシブ NFC タグを使用した高精度温度測定の包括的なリファレンス デザインで、柔軟性の高いパッチ フォーム ファクタを実現します。このシステムは、タグから NFC 対応スマートフォンなどの NFC レシーバに対して温度読み取り値を提供します。高精度温度センサ (LMT70) は ADC (ADS1113) に接続され、温度データは NFC トランスポンダ (RF430CL330H) でリーダーに送信されます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00824 — ヒトの皮膚用温度センサ、ウェアラブル・アプリケーション用、リファレンス・デザイン

TIDA-00824 は、人体の体表温度を測定するために、LMT70 アナログ温度センサを採用しています。このリファレンス・デザインは、最善の熱伝導率を実現することを目的とした、温度センサの機械的な取り付け方を示します。誤差 0.1% 未満の精度を達成するために、信号路に関する検討事項もこのデザインで説明します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00452 — 温度センサ、ウェアラブル機器用、リファレンス・デザイン

このリファレンス・デザインは、ウェアラブル市場を想定した温度センシング機能を提示します。LMT70 温度センサは、人間の体温下で 0.13℃ の温度精度を達成するので、ウェアラブル・デバイスに最適です。小型フォームの WCSP パッケージを採用しているので、測定対象の温度変化に合わせて IC も迅速に温度上昇することができ、人体に取り付けた場合に高速な熱応答時間を達成します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFQ) 4 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ