±0.1℃ のマッチング精度、高精度アナログ出力温度センサ

製品詳細

Local sensor accuracy (max) 0.13 Rating Catalog Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -5.2
Local sensor accuracy (max) 0.13 Rating Catalog Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -5.2
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

All trademarks are the property of their respective owners.

  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

All trademarks are the property of their respective owners.

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM94023 アクティブ 複数のゲインと Class-AB アナログ出力、WCSP 封止、±1.5℃、温度センサ Similar sensor gain (-5.5 mV/°C) in similar package. Lower accuracy (±1.5°C) for cost-optimized designs
LMT70 アクティブ 高精度マッチング ペアの形で供給、出力イネーブル ピン搭載、-5.19mV/℃、0.1℃ 精度のアナログ温度センサ Exact equivalent without device-to-device matching
比較対象デバイスと類似の機能
TMP117 アクティブ PT100/PT1000 RTD の置き換え用、48 ビット EEPROM 搭載、精度 0.1℃ のデジタル温度センサ Digital output (I2C) temperature sesor with 0.1°C accuracy
TMP119 アクティブ WCSP (ウェハー チップ スケール パッケージ) パッケージ封止、歪み許容誤差が強化済み、±0.08℃ 精度のデジタル温度センサ Digital output (I2C) temperature sesor with 0.08°C accuracy

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMT70, LMT70A ±0.05°C Precision Analog Temperature Sensor, RTD and Precision NTC Thermistor IC データシート (Rev. A) PDF | HTML 2015年 5月 11日
製品概要 Ultra-Small Temperature Sensor Comparison Guide (Rev. A) PDF | HTML 2025年 1月 21日
アプリケーション・ノート SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 2019年 5月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMT70EVM — LMT70 出力イネーブル搭載、高精度アナログ出力温度センサの評価基板

The LMT70EVM allows users to evaluate the performance of the LMT70 temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with both the USB port and the LMT70 device. The EVM also comes with perforated slots that the user can (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SNIC010 LMT70EVM Installer v1.4.0.0

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00838 — 868MHz の wM-Bus 付きヒート コスト アロケーターのリファレンス デザイン

TIDA-00838 リファレンス デザインは、「2 センサ測定法」を使用して、EN834 規格に準拠したヒート コスト アロケータ システムを実装します。このソリューションは、+20℃ ~ +85℃ の温度範囲で 0.5℃ より良好な精度を実現します。2 つのアナログ温度センサはマッチング ペアの形で提供されているため、製造時のキャリブレーションが不要になり、OEM システム コストを低減できます。ワイヤレス マイコンにより、868MHz での S モード、T モード、C モード (メーター デバイス) 用の wM-Bus をサポートし、2 つの温度センサを制御します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00646 — ヒート コスト アロケーター用に精度がマッチングされた温度センサのリファレンス デザイン

TIDA-00646 は、ヒート コスト アロケータなどの IoT (モノのインターネット) アプリケーションに必要な高精度温度センシングの手法を示すリファレンス デザインです。ヒート コスト アロケータは、室温とそれより温度の高い物体との温度差を利用し、集中型暖房システムの総コストを複数のユーザーに対し、分割 / 割り当てを行います。TIDA-00646 は、+20℃ ~ +85℃ の温度範囲で 0.5℃ より良好な精度を実現します。このリファレンス デザインが採用している複数の LMT70A CMOS センサはマッチング (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01212 — シングル双方向赤外線 LED 通信ポートのリファレンス デザイン

TIDA-01212 リファレンス デザインは、あらゆるスマート メーターまたはサブメーター デバイスに 9600bps の双方向 IrDA PHY リンクを追加するための、超低消費電力でありながらシンプルで低コストなソリューションを実現します。センサ コントローラ エンジン内部の最適化されたソフトウェアで制御される、単一の IR LED、抵抗、および内部 1.27V リファレンスを使用することにより、IrDA PHY @ 9600bps 用のトランスミッタとレシーバの両方が実装されています。このデザイン手法は、TI の CC13xx および CC26xx SimpleLink™ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00848 — システムのフレキシビリティ向上のために GPIO ピンを使用するセグメント LCD コントロール向けリファレンス デザイン

TIDA-00848 リファレンス デザインは、7 セグメントの LCD 動作が必要で、LCD ディスプレイを常時オンにする必要がないスマート グリッドまたは IoT アプリケーションに LCD 機能を追加する革新的なソリューションを提供します。数個の抵抗と、CC1310 SimpleLinkTM ワイヤレス マイコン上で最適化された GPIO 制御ソフトウェアを使用して、7 セグメント LCD サポートを実装しています。このデザイン手法は、オンチップ LCD コントローラ モジュールを搭載していないすべての TI マイコンで使用できます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFQ) 4 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ