SN74LVC2G17-Q1

アクティブ

車載、シュミット トリガ入力、2 チャネル、1.65V ~ 5.5V バッファ

製品詳細

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

This dual Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This dual Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
30 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual Schmitt-Trigger Buffer データシート (Rev. B) 2008年 4月 9日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
アプリケーション・ノート 低速またはフローティング CMOS 入力の影響 (Rev. E 翻訳版) PDF | HTML 英語版 (Rev.E) 2025年 5月 21日
機能安全情報 SN74LVC2G17-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FM PDF | HTML 2021年 11月 17日
セレクション・ガイド Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
アプリケーション・ノート How to Select Little Logic (Rev. A) 2016年 7月 26日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
その他の技術資料 車載用ロジック・デバイス 英語版 2015年 2月 4日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
製品概要 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
アプリケーション・ノート Selecting the Right Level Translation Solution (Rev. A) 2004年 6月 22日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Use of the CMOS Unbuffered Inverter in Oscillator Circuits 2003年 11月 6日
ユーザー・ガイド LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
アプリケーション・ノート Texas Instruments Little Logic Application Report 2002年 11月 1日
アプリケーション・ノート TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
その他の技術資料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
アプリケーション・ノート 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
アプリケーション・ノート Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
その他の技術資料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
アプリケーション・ノート Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
アプリケーション・ノート Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
アプリケーション・ノート CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
アプリケーション・ノート LVC Characterization Information 1996年 12月 1日
アプリケーション・ノート Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
アプリケーション・ノート Live Insertion 1996年 10月 1日
設計ガイド Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
アプリケーション・ノート Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

5-8-LOGIC-EVM — 5 ~ 8 ピンの DCK、DCT、DCU、DRL、DBV の各パッケージをサポートする汎用ロジックの評価基板 (EVM)

5 ~ 8 ピンで DCK、DCT、DCU、DRL、DBV の各パッケージを使用する多様なデバイスをサポートできる設計のフレキシブルな評価基板です。
ユーザー ガイド: PDF
シミュレーション・モデル

SN74LVC2G17 Behavioral SPICE Model

SCEM615.ZIP (7 KB) - PSpice Model
リファレンス・デザイン

TIDA-010253 — エネルギー ストレージ システム向けバッテリ制御ユニットのリファレンス デザイン

このリファレンス デザインは、高電圧リチウムイオン (Li-ion) およびリン酸鉄リチウム (LiFePO4) のバッテリ ラック向けの中央コントローラです。このデザインは、高電圧リレー、通信インターフェイス (RS-485、CAN (コントローラ エリア ネットワーク)、デイジー チェーン、イーサネットなど)、湿度センサへの拡張可能インターフェイス、高電圧 A/D コンバータ (ADC)、電流センサのための駆動回路を提供します。

このデザインでは、高性能マイクロコントローラを使用してアプリケーションの開発とテストを行います。このリファレンス デザインはこれらの機能を通じて、大容量バッテリ (...)

設計ガイド: PDF
リファレンス・デザイン

TIDA-060009 — 車載オート トランク リフト モーター ドライブのリファレンス デザイン

この設計は、車載のトランクやリア ゲートの開閉を駆動する方法について説明しています。

この設計では、ブラシ付き BD リフト モーターと電磁クラッチにより、代表的なギア駆動リフト用のメカニズムを駆動します。この設計には、警告ブザーと LED インジケータに加え、車載モーター ドライバとハイサイド スイッチを使用する方向制御が含まれています。電流制御のゲート ドライバとスルー レート制御の組み合わせにより、MOSFETの効率が向上し、スイッチング スパイクが減少します。

この設計により、リレー ソリューションと比較して部品点数が少なく基板面積の小さい、シンプルかつ堅牢な実装が実現します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01168 — 12V/48V 車載システム用双方向 DC/DC コンバータのリファレンス デザイン

TIDA-01168リファレンス デザインは、12V/48V車載システム用の4相、双方向DC/DCコンバータ開発プラットフォームです。システムは出力段制御に 2 つの LM5170-Q1 電流コントローラと、1 つの TMS320F28027F マイコン (MCU) を使用しています。LM5170-Q1 のサブシステムは電流制御のために平均電流フィードバックを使用し、C2000™ マイコンは電圧フィードバックを提供します。  こうした制御方式では、マルチフェーズ コンバータで使われる位相電流バランシングが不要になります。LM5170-Q1 ベース (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00580 — 車載認定取得済み 16 ビット ロータリー直交デコーダのリファレンス デザイン

人は多くの状況でタッチスクリーンよりノブを使用することを好みます。  マイコンへの必要な端子を最小限に抑えながら、ロータリー直交エンコーダの回転方向と距離を監視することができます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ