ホーム インターフェイス I2C、I3C、SPI の各 IC I2C&SPI 汎用 I/O (GPIO)

TCA9554A

アクティブ

割り込み、弱プルアップ / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ

製品詳細

Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 SSOP (DBQ) 16 29.4 mm² 4.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Low Standby Current Consumption
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Low Standby Current Consumption
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The TCA9554A is a 16-pin device that provides 8 bits of general purpose parallel input-output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V. The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA9554A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9554A include an interrupt that is generated on the INT pin whenever an input port changes state. The A0, A1, and A2 hardware selectable address pins allow up to eight TCA9554A devices on the same I2C bus. The device can also be reset to its default sate by cycling the power supply and causing a power-on reset.

The TCA9554A is a 16-pin device that provides 8 bits of general purpose parallel input-output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V. The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA9554A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9554A include an interrupt that is generated on the INT pin whenever an input port changes state. The A0, A1, and A2 hardware selectable address pins allow up to eight TCA9554A devices on the same I2C bus. The device can also be reset to its default sate by cycling the power supply and causing a power-on reset.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TCA9554A Low Voltage 8-Bit I2C and SMBus Low-Power I/O Expander With Interrupt Output and Configuration Registers データシート (Rev. E) PDF | HTML 2015年 9月 16日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
アプリケーション・ノート I2C Dynamic Addressing 2019年 4月 25日
アプリケーション・ノート Choosing the Correct I2C Device for New Designs PDF | HTML 2016年 9月 7日
アプリケーション・ノート Understanding the I2C Bus PDF | HTML 2015年 6月 30日
アプリケーション・ノート Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
アプリケーション・ノート I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

IO-EXPANDER-EVM — IO-EXPANDER-EVM:I2C と SMBus 向け IO エクスパンダの評価基板

IO エクスパンダの評価基板 (EVM) を使用すると、SMBus と I2C 向けの各 IO エクスパンダ ライン デバイスで構成された TI の製品ラインアップを評価できます。TCA6424ATCA9539 の両方が評価基板 (EVM) に実装済みです。24 ピンの TSSOP フットプリントは、TCA6408ATCA6416ATCA9534TCA9534ATCA9535TCA9538TCA9554TCA9554ATCA9555 にも対応しています。

ユーザー ガイド: PDF
ファームウェア

SLVC564 I/O Expander Software and Firmware Package

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
I2C&SPI 汎用 I/O (GPIO)
  • TCA6408A 割り込み、リセット / 構成レジスタ搭載、8 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA6408A-Q1 車載、割り込み、構成レジスタ搭載、8 ビット変換 I2C/SMBus I/O エクスパンダ
  • TCA6416A 割り込み、リセット / 構成レジスタ搭載、16 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA6424A 割り込み、リセット / 構成レジスタ搭載、24 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9534 割り込み / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9534A 割り込み、構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9535 割り込み / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9538 割り込み、リセット / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9539 割り込み、リセット / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9554 割り込み、弱プルアップ / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9554A 割り込み、弱プルアップ / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9555 割り込み、弱プルアップ / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
ハードウェア開発
評価ボード
  • IO-EXPANDER-EVM IO-EXPANDER-EVM:I2C と SMBus 向け IO エクスパンダの評価基板
設計ツール

I2C-DESIGNER — I2C デザイナー ツール

I2C Designer ツールを使用すると、I2C ベースの設計で、アドレッシング、電圧レベル、周波数に関する競合を迅速に解決できます。マスター入力とスレーブ入力に関する指定を行い、I2C ツリーを自動的に生成すること、またはカスタム ソリューションを構築することができます。設計者の皆様はこのツールを使用すると、時間を節約できます。また、Ack (確認応答) の欠落に対するデバッグ、プルアップ抵抗の選定、I2C バス上での最大静電容量負荷の準拠に関するガイドラインを参照し、I2C 規格に準拠することもできます。 
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ