ホーム インターフェイス I2C、I3C、SPI の各 IC I2C&SPI 汎用 I/O (GPIO)

TCA9534A

アクティブ

割り込み、構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ

製品詳細

Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 8 Features Configuration registers, Interrupt pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Low Standby Current Consumption
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Low Standby Current Consumption
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The TCA9534A is a 16-pin device that provides 8 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V, which allows for use with a wide range of devices. The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA9534A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9534A include an interrupt that is generated on the INT pin. This allows the master to know when an input port changes state. The A0, A1, and A2 hardware selectable address pins allow up to eight TCA9534A devices on the same I2C bus. The device can also be reset to its default sate by cycling the power supply and causing a power-on reset.

The TCA9534A is a 16-pin device that provides 8 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V, which allows for use with a wide range of devices. The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA9534A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9534A include an interrupt that is generated on the INT pin. This allows the master to know when an input port changes state. The A0, A1, and A2 hardware selectable address pins allow up to eight TCA9534A devices on the same I2C bus. The device can also be reset to its default sate by cycling the power supply and causing a power-on reset.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TCA9534A Low Voltage 8-Bit I2C and SMBUS Low-Power I/O Expander With Interrupt Output and Configuration Registers データシート (Rev. C) PDF | HTML 2017年 1月 19日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
アプリケーション・ノート I2C Dynamic Addressing 2019年 4月 25日
アプリケーション・ノート Choosing the Correct I2C Device for New Designs PDF | HTML 2016年 9月 7日
アプリケーション・ノート Understanding the I2C Bus PDF | HTML 2015年 6月 30日
アプリケーション・ノート Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
アプリケーション・ノート I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

IO-EXPANDER-EVM — IO-EXPANDER-EVM:I2C と SMBus 向け IO エクスパンダの評価基板

IO エクスパンダの評価基板 (EVM) を使用すると、SMBus と I2C 向けの各 IO エクスパンダ ライン デバイスで構成された TI の製品ラインアップを評価できます。TCA6424ATCA9539 の両方が評価基板 (EVM) に実装済みです。24 ピンの TSSOP フットプリントは、TCA6408ATCA6416ATCA9534TCA9534ATCA9535TCA9538TCA9554TCA9554ATCA9555 にも対応しています。

ユーザー ガイド: PDF
ファームウェア

SLVC564 I/O Expander Software and Firmware Package

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
I2C&SPI 汎用 I/O (GPIO)
  • TCA6408A 割り込み、リセット / 構成レジスタ搭載、8 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA6408A-Q1 車載、割り込み、構成レジスタ搭載、8 ビット変換 I2C/SMBus I/O エクスパンダ
  • TCA6416A 割り込み、リセット / 構成レジスタ搭載、16 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA6424A 割り込み、リセット / 構成レジスタ搭載、24 ビット変換 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9534 割り込み / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9534A 割り込み、構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9535 割り込み / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9538 割り込み、リセット / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9539 割り込み、リセット / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9554 割り込み、弱プルアップ / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9554A 割り込み、弱プルアップ / 構成レジスタ搭載、8 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
  • TCA9555 割り込み、弱プルアップ / 構成レジスタ搭載、16 ビット 1.65V ~ 5.5V I2C/SMBus I/O エクスパンダ
ハードウェア開発
評価ボード
  • IO-EXPANDER-EVM IO-EXPANDER-EVM:I2C と SMBus 向け IO エクスパンダの評価基板
シミュレーション・モデル

TCA9534 IBIS Model

SCPM037.ZIP (148 KB) - IBIS Model
設計ツール

I2C-DESIGNER — I2C デザイナー ツール

I2C Designer ツールを使用すると、I2C ベースの設計で、アドレッシング、電圧レベル、周波数に関する競合を迅速に解決できます。マスター入力とスレーブ入力に関する指定を行い、I2C ツリーを自動的に生成すること、またはカスタム ソリューションを構築することができます。設計者の皆様はこのツールを使用すると、時間を節約できます。また、Ack (確認応答) の欠落に対するデバッグ、プルアップ抵抗の選定、I2C バス上での最大静電容量負荷の準拠に関するガイドラインを参照し、I2C 規格に準拠することもできます。 
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-060039 — 誘導式タッチと磁気ダイヤルを採用した非接触型ユーザー インターフェイスのリファレンス デザイン

このリファレンス デザインは、誘導性センシングとホール効果センシングの各技術を使用して、ヒューマン マシン インターフェイスを実現します。誘導性センシング デバイスは、シームレスな応答面に 8 個のタッチ ボタンを作成する目的で使用しています。一方、ホール効果センサは、回転可能な磁気ダイヤルの作成に使用しています。このダイヤルは、追加のボタンとして使用することもできます。

誘導性センシング タッチ ボタンを使用すると、ボタンの押下の有無を判定するために押下の力を使用する高信頼性ソリューションを実現できます。この方法で、手袋を着用したままのタッチ (...)

設計ガイド: PDF
リファレンス・デザイン

TIDA-01406 — 高電力効率、絶縁型 CANopen のリファレンス デザイン

CAN と CANopen はレガシー フィールドバス プロトコルで、ファクトリ オートメーションの多くのアプリケーションで使用されています。高電圧によって最終製品が損傷する可能性がある場合には、必ず絶縁が必要です。現在のスマート ファクトリは、電力効率の優れた複数のオートメーション モードを採用しています。このリファレンス デザインは、ISO1050 と SN6501 の各デバイスを搭載した BeagleBone Black CAPE です。既存の Linux ソフトウェア インフラを使用し、BeagleBone Black 開発ボードでこのリファレンス デザインの容易なテストが可能です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01022 — DSO、レーダー、5G ワイヤレス テスト システム向けのフレキシブルな 3.2GSPS マルチチャネル AFE のリファレンス デザイン

この高速マルチ チャネル データ キャプチャ リファレンス デザインにより、最適なシステム性能が実現します。システム設計者は、高速マルチ チャネル クロック生成のクロック ジッタやスキューなどの重要な設計パラメータを考慮する必要があります。これらのパラメータは、システム全体の SNR、SFDR、チャネル間のスキュー、確定的レイテンシに影響します。このリファレンス デザインは、JESD204B 対応の高速データ コンバータ、高速アンプ、高性能クロック、低ノイズ電源ソリューションを使用して、最適なシステム性能を実現するマルチ チャネル AFE およびクロック ソリューションを実証するものです。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01027 — 12.8GSPS データ アクイジション システムの性能を最大化する低ノイズ電源のリファレンス デザイン

このリファレンス デザインでは、12.8GSPS を超える超高速データ アクイジション (DAQ) システム用の、効率的で低ノイズな 5 レールの電源の設計を示します。入力電流リップルを最小化し、周波数成分を制御するために、電源の DC/DC コンバータは周波数同期および位相シフトされます。高性能 HotRod™ パッケージング技術を使用することで、潜在的な放射電磁妨害 (EMI) を最小限に抑えています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01028 — 高速オシロスコープおよび広帯域デジタイザ向けの 12.8GSPS アナログ フロント エンドのリファレンス デザイン

このリファレンス デザインは、インターリーブ型 RF サンプリング A/D コンバータ(ADC)を使用して、12.8GSPS のサンプリング速度を実現します。これは、タイム インターリーブを行う 2 個の RF サンプリング ADC を使用して行われます。インターリーブを行うには、これらの ADC 間で位相シフトを実現する必要があります。このリファレンス デザインは、ADC12DJ3200 のノイズレス アパーチャ遅延調整(tAD Adjust)機能を使用して位相シフトを実現します。この機能は、インターリーブ型の ADC に特有の不一致を最小化し、SNR、ENOB、SFDR (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010128 — 12 ビット デジタイザ向け、スケーラブル 20.8GSPS のリファレンス デザイン

このリファレンス デザインは、RF サンプリング A/D コンバータ (ADC) をタイム インターリーブ構成で使用して、20.8GSPS のサンプリング システムを実現する方法を提示しています。タイム インターリーブという方式は、サンプリング レートを向上させるための実績ある従来型の方法です。ただし、性能を向上させるには、複数使用している個別 ADC のオフセット、ゲイン、サンプリング時間に関する不整合を一致させることが不可欠です。サンプリング クロックが高くなるほど、インターリーブ型の複雑度が高くなります。複数の ADC の間での位相の一致は、より良い SFDR と ENOB (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010122 — マルチチャネル AFE システム向け、データ コンバータの DDC と NCO の同期機能のリファレンス デザイン

このリファレンス デザインは、mMIMO (massive multiple input multiple output、マッシブ MIMO)、フェーズド アレイ レーダー、通信ペイロードなど、新登場の 5G 採用アプリケーションに関係する同期設計の課題解決に役立ちます。一般的な RF フロント エンドの場合、アンテナ、低ノイズ アンプ (LNA)、ミキサ、局部発振器 (LO) はアナログ領域に、また、A/D コンバータ、数値制御発振器 (NCO)、デジタル ダウン コンバータ (DDC) はデジタル領域にあります。システム全体の同期を実現するには、これらのデジタル ブロックをシステム (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010132 — レーダーアプリケーション向け、マルチチャネル RF トランシーバのリファレンス デザイン

このリファレンス デザインは、8 チャネルのアナログ フロント エンド (AFE) を提示します。4 チャネル RF トランシーバである AFE7444 を 2 個搭載しているほか、LMK04828-LMX2594 をベースとするクロック処理サブシステムも採用しています。その結果、このデザインは 16 チャネルまたはそれ以上のチャネル数に拡張することも可能です。各 AFE チャネルが搭載しているのは、14 ビット 9GSPS の DAC です。ほかに、2.6GHz で 75dB を上回るダイナミック レンジを達成し、10ps (ピコ秒) 未満のスキューで同期する 3GSPS の ADC (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ