ホーム パワー マネージメント LED ドライバ 車載 LED ドライバ

TLC6C5712-Q1

アクティブ

車載、12 ビット、定電流シンク LED ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TLC6C5716-Q1 アクティブ 車載、16 チャネル、フル診断機能搭載、定電流 RGB LED ドライバ 16 Channels instead of 12 and full diagnostics including resistor open and resistor short.
TLC6C5748-Q1 アクティブ 内部電流設定機能搭載、48 チャネル、16 ビット、PWM LED ドライバ 48 channels versus 12 with higher output current of 0.9 to 1.531.

製品詳細

Number of channels 12 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 7 Iout (max) (A) 0.9 Iq (typ) (mA) 3.5 Features Adjacent-Pin Short Detection, LED Open Detection, LED Short to Ground Detection, LED Weak Supply Diagnostics, SPI Register Lock for Content Protection, Thermal Prewarning and Shutdown
Number of channels 12 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 7 Iout (max) (A) 0.9 Iq (typ) (mA) 3.5 Features Adjacent-Pin Short Detection, LED Open Detection, LED Short to Ground Detection, LED Weak Supply Diagnostics, SPI Register Lock for Content Protection, Thermal Prewarning and Shutdown
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4B
  • 12 Power DMOS-Transistor Output Channels
    • Maximum Constant Current up to 75 mA,
      Programmable through External Resistor
    • Maximum Output Voltage up to 7 V
    • Maximum Dropout Voltage:
      • 0.75 V at 50 mA per Channel
      • 1.2 V at 75 mA per Channel
  • Excellent Output Constant-Current Accuracy:
    • Channel-Channel Difference: < ±3% (Max.)
    • Device-Device Difference: < ±3% (Max.)
    • 8-Bit, 256-Step Linear Dot Correction for Each
      Channel
  • Flexible External PWM Dimming Support
    • 6 PWM Inputs With Frequency Supervision
    • Programmable Channel Mapping Capability
      through SPI
  • Protection and Diagnostics
    • Adjacent-Pin Short Detection
    • Open-Load, Short-to-GND, Shorted-LED,
      Detection for Both Activated and Deactivated
      State
    • Thermal Prewarning and Shutdown
    • Open-Drain Error Retorting
    • LED Weak Supply Diagnostics
    • Reference Resistor Open or Short Detection
      and Protection
    • SPI Register Lock for Content Protection
    • Force Error for SPI Integrity Diagnostics
  • Small and Thermally Effective 28-Pin HTSSOP
    PowerPAD™ Package

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TLC6C5724-Q1 アクティブ 車載、24 チャネル、フル診断機能搭載、定電流 RGB LED ドライバ TLC6C5724-Q1 is 24 channels while TLC6C5712-Q1 is 12 channels

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLC6C5712-Q1 12-Bit Constant-Current Sink LED Driver データシート (Rev. A) 2015年 8月 31日
ホワイト・ペーパー 車載 LED ドライバ回路の基礎 英語版 2019年 5月 21日
技術記事 TI at the Auto Lamp Exhibition 2018 in Shanghai PDF | HTML 2018年 3月 30日
アプリケーション・ノート TLC6C5712-Q1 Applications Reference Guide 2016年 8月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLC6C5712EVM — TLC6C5712 12 チャネル、リニア定電流 LED ドライバ、評価モジュール

TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions,  such as LED open protection, LED short , Adjacent Pin short fault detection and etc.

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLVC617 TLC6C5712EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TLC6C5712-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB01B.ZIP (95 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian