N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、デュアル、リモート / ローカル温度センサ

製品詳細

Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 38 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 4 Rating Catalog
Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 38 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 4 Rating Catalog
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • SOT23-8 and DSBGA (WCSP) PACKAGES
  • ±1°C REMOTE DIODE SENSOR (MAX)
  • ±1.5°C LOCAL TEMPERATURE SENSOR (MAX)
  • SERIES RESISTANCE CANCELLATION
  • n-FACTOR CORRECTION
  • TWO-WIRE/SMBus™ SERIAL INTERFACE
  • MULTIPLE INTERFACE ADDRESSES
  • DIODE FAULT DETECTION
  • RoHS COMPLIANT AND NO Sb/Br
  • SOT23-8 and DSBGA (WCSP) PACKAGES
  • ±1°C REMOTE DIODE SENSOR (MAX)
  • ±1.5°C LOCAL TEMPERATURE SENSOR (MAX)
  • SERIES RESISTANCE CANCELLATION
  • n-FACTOR CORRECTION
  • TWO-WIRE/SMBus™ SERIAL INTERFACE
  • MULTIPLE INTERFACE ADDRESSES
  • DIODE FAULT DETECTION
  • RoHS COMPLIANT AND NO Sb/Br

The TMP421, TMP422, and TMP423 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP421, TMP422, and TMP423 include series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to +150°C), and diode fault detection.

The TMP421, TMP422, and TMP423 are all available in a SOT23-8 package. The TMP421C is also available in a DSBGA (WCSP) package.

The TMP421, TMP422, and TMP423 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP421, TMP422, and TMP423 include series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to +150°C), and diode fault detection.

The TMP421, TMP422, and TMP423 are all available in a SOT23-8 package. The TMP421C is also available in a DSBGA (WCSP) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TMP421 アクティブ N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、リモート / ローカル温度センサ 1 local channel and 1 remote channel alternative in a SOT23-8 or DSBGA package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ±1°C Remote and Local Temperature Sensor データシート (Rev. C) 2012年 5月 7日
アプリケーション・ノート How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 2025年 1月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ONET1130EC-EVM — デュアル CDR (クロック データ リカバリ) 搭載、変調器ドライバ内蔵、11.7Gbps トランシーバの評価基板

ONET1130ECは、2.5V 内蔵モジュレータ ドライバおよび制限アンプで、送受信クロック/データ リカバリ (CDR) 機能が搭載され、基準クロックなしで 9.80Gbps ~ 11.7Gbps で動作するよう設計されています。ONET1130EC-EVM は、ONET1130EC をシステム ハードウェアに実装するお客様向けのプリント基板 (PCB) です。  この評価基板 (EVM) は、データ入力信号源用のオンボード SMA コネクタを搭載しています。
ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

TMP421SW-LINUX — Linux ドライバ、TMP421 用

この Linux ドライバは、リモートとローカルの温度センサである TMP421 シリーズをサポートしています。また、この Linux ドライバは I2C バス経由の通信をサポートしており、ハードウェア監視サブシステムとのインターフェイスとして機能します。
Linux のメインライン・ステータス

Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:N/A

サポート対象デバイス:
  • TMP421
  • TMP422
  • TMP423
  • TMP441
  • TMP442
Linux ソース・ファイル

このデバイスに関連付けられているファイル:

  1. drivers/hwmon/tmp421.c
  2. (...)
シミュレーション・モデル

TMP4xx Family IBIS Model (Rev. A)

SBOM410A.ZIP (60 KB) - IBIS Model
計算ツール

SBOC594 Remote Temperature Sensor Calibration Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル温度センサ
  • TMP400 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、QSSOP-16 封止、リモート / ローカル温度センサ
  • TMP411 N ファクタ補正機能と直列抵抗補償機能搭載、リモート / ローカル温度センサ
  • TMP421 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、リモート / ローカル温度センサ
  • TMP422 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、デュアル、リモート / ローカル温度センサ
  • TMP423 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、トリプル、リモート / ローカル温度センサ
  • TMP431 リモート/ローカル温度センサ、自動 β 値/N ファクター/直列抵抗補正付
  • TMP432 自動 β 値、N ファクタ、直列抵抗補正機能搭載、デュアル リモートとローカル温度センサ
  • TMP441 自動ベータ補償と N ファクタ補正と直列 R (抵抗) 補正機能搭載、SOT23 封止、マルチアドレス、リモート / ローカル温度センサ
  • TMP451 N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
  • TMP461 ピン プログラマブルなバス アドレス、高精度、リモート / ローカル温度センサ
  • TMP464 高精度 5 チャネル(リモート 4、ローカル 1)リモート / ローカル温度センサ
  • TMP468 ±0.75℃、高精度マルチチャネル、リモート / ローカル温度センサ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DCN) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ