ピン プログラマブルなバス アドレス、高精度、リモート / ローカル温度センサ

製品詳細

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Catalog
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Catalog
WQFN (RUN) 10 4 mm² 2 x 2
  • Remote Diode Temperature Sensor Accuracy: ±0.75°C
  • Local Temperature Sensor Accuracy: ±1°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address
  • 10-Lead WQFN Package
  • Remote Diode Temperature Sensor Accuracy: ±0.75°C
  • Local Temperature Sensor Accuracy: ±1°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address
  • 10-Lead WQFN Package

The TMP461 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461 is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –40°C to 125°C.

The TMP461 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461 is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TMP464 アクティブ 高精度 5 チャネル(リモート 4、ローカル 1)リモート / ローカル温度センサ Option with 4 remote channels in a larger 3-mm x 3-mm package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMP461 High-Accuracy Remote and Local Temperature Sensor with Pin-Programmable Bus Address データシート (Rev. B) PDF | HTML 2016年 8月 18日
アプリケーション・ノート How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 2025年 1月 21日
アプリケーション概要 Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 2022年 1月 3日
アプリケーション・ノート Remote Temperature Transistor Sensor Selection Guide PDF | HTML 2021年 3月 24日
技術記事 Interface to sensors in seconds with ASC Studio PDF | HTML 2020年 11月 12日
アプリケーション・ノート How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy PDF | HTML 2020年 9月 22日
アプリケーション・ノート Optimizing Remote Diode Temperature Sensor Design (Rev. A) 2019年 12月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMP461EVM — TMP461 温度センサの評価基板

TMP461 デバイスは、ローカル温度センサを内蔵した高精度の低消費電力リモート温度センサ モニタです。リモート温度センサは、一般に低コストのディスクリート NPN もしくは PNP トランジスタ、またはマイクロプロセッサ、マイクロコントローラ、FPGA に内蔵されたサブストレート サーマル トランジスタもしくはダイオードです。ローカルとリモートの両方のセンサについて、温度は 12 ビットのデジタル コードとして表現され、分解能は 0.0625℃ です。また、温度精度は、標準動作範囲内で最大 ±1℃ です。2 線式のシリアル インターフェイスには、SMBus 通信プロトコルを使用できます。

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SBOC453 TMP461EVM GUI Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

TMP461EVM-GUI GUI for TMP461/-EP evaluation module (EVM)

GUI for TMP461/-EP EVM available to users both web-based and downloadable
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

ASC-STUDIO-TMP461 ASC studio for configuring all aspects of the TMP461 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP461 temperature sensor.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TMP461 and TMP461-SP IBIS MODEL

SLAM269.ZIP (53 KB) - IBIS Model
計算ツール

SBOC594 Remote Temperature Sensor Calibration Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RUN) 10 Ultra Librarian