N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ

製品詳細

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 40 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 40 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Catalog
WSON (DQF) 8 4 mm² 2 x 2
  • ±1°C Accuracy for Local and Remote Diode Sensors
  • 0.0625°C Resolution for Local and Remote Channels
  • 1.7-V to 3.6-V Supply and Logic Voltage Range
  • 27-µA Operating Current, 3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface
  • 8-Lead WSON (WDFN) Package
  • ±1°C Accuracy for Local and Remote Diode Sensors
  • 0.0625°C Resolution for Local and Remote Channels
  • 1.7-V to 3.6-V Supply and Logic Voltage Range
  • 27-µA Operating Current, 3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface
  • 8-Lead WSON (WDFN) Package

The TMP451 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP451 device is ideal for high-accuracy temperature measurements in multiple locations and in a variety of automotive subsystems. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.

The TMP451 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The temperature is represented as a 12-bit digital code for both the local and remote sensors, giving a resolution of 0.0625°C. The temperature accuracy is ±1°C (maximum) in the typical operating range for the local and the remote temperature sensors. The two-wire serial interface accepts the SMBus communication protocol.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP451 device is ideal for high-accuracy temperature measurements in multiple locations and in a variety of automotive subsystems. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V and a temperature range of –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TMP461 アクティブ ピン プログラマブルなバス アドレス、高精度、リモート / ローカル温度センサ Version with 8 address support with a similar package size

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMP451 ±1°C Remote and Local Temperature Sensor With η-Factor and Offset Correction, Series-Resistance Cancellation, and Programmable Digital Filter データシート (Rev. A) PDF | HTML 2014年 9月 29日
アプリケーション・ノート How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 2025年 1月 21日
アプリケーション概要 Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 2022年 1月 3日
アプリケーション・ノート Remote Temperature Transistor Sensor Selection Guide PDF | HTML 2021年 3月 24日
アプリケーション・ノート Optimizing Remote Diode Temperature Sensor Design (Rev. A) 2019年 12月 18日
アプリケーション概要 High-Performance Processor Die Temperature Monitoring (Rev. A) 2019年 10月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMP451EVM — TMP451、1.8V インターフェイスと電源、リモート温度センサ評価ボード

The TMP451EVM is an evaluation module that is used to fully evaluate the TMP451, a 1.8V remote temperature sensor. The TMP451 has the capability of measuring remote temperatures and on-chip temperatures. The TMP451 is an integrated circuit that provides 1˚C accuracy temperature measurement with (...)
ユーザー ガイド: PDF
ドライバまたはライブラリ

LM90SW-LINUX — Linux ドライバ、LM90 用

The Linux driver supports the LM90 series of Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
サポート・ソフトウェア

SBOC436 TMP451EVM Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル温度センサ
  • TMP451 N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
  • TMP451-Q1 車載、N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
ハードウェア開発
評価ボード
  • TMP451EVM TMP451、1.8V インターフェイスと電源、リモート温度センサ評価ボード
サポート・ソフトウェア

SBOC437 TMP451EVM Source Code

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル温度センサ
  • TMP451 N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
  • TMP451-Q1 車載、N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
ハードウェア開発
評価ボード
  • TMP451EVM TMP451、1.8V インターフェイスと電源、リモート温度センサ評価ボード
シミュレーション・モデル

TMP451 IBIS Model

SBOM836.ZIP (93 KB) - IBIS Model
計算ツール

SBOC594 Remote Temperature Sensor Calibration Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル温度センサ
  • TMP400 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、QSSOP-16 封止、リモート / ローカル温度センサ
  • TMP411 N ファクタ補正機能と直列抵抗補償機能搭載、リモート / ローカル温度センサ
  • TMP421 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、リモート / ローカル温度センサ
  • TMP422 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、WCSP 封止、デュアル、リモート / ローカル温度センサ
  • TMP423 N ファクタ補正機能と直列 R (抵抗) 補償機能搭載、トリプル、リモート / ローカル温度センサ
  • TMP431 リモート/ローカル温度センサ、自動 β 値/N ファクター/直列抵抗補正付
  • TMP432 自動 β 値、N ファクタ、直列抵抗補正機能搭載、デュアル リモートとローカル温度センサ
  • TMP441 自動ベータ補償と N ファクタ補正と直列 R (抵抗) 補正機能搭載、SOT23 封止、マルチアドレス、リモート / ローカル温度センサ
  • TMP451 N ファクタ補正とフィルタと直列 R (抵抗) 補正機能搭載、1.7V、リモート / ローカル温度センサ
  • TMP461 ピン プログラマブルなバス アドレス、高精度、リモート / ローカル温度センサ
  • TMP464 高精度 5 チャネル(リモート 4、ローカル 1)リモート / ローカル温度センサ
  • TMP468 ±0.75℃、高精度マルチチャネル、リモート / ローカル温度センサ
リファレンス・デザイン

TIDA-00737 — 自動力率コントローラ向けコンデンサ バンク制御 / HMI サブシステムのリファレンス デザイン

このリファレンス デザインは、MV/LV (中電圧と低電圧) の配電に使用する自動力率コントローラ (PFC) のさまざまな機能ブロックの動作を提示します。TI の製品ラインアップを構成する豊富な製品群を使用して、以下の機能を実現します。電圧、電流、電力、力率に関する高精度の測定と計算。4 桁の 7 セグメント ディスプレイ (表示器) を使用した、測定済みパラメータの表示。複数の LED を使用したアラームとステータスの表示。コンデンサ バンクの切り替えを目的として、接触器またはサイリスタを駆動するための出力の切り替え。ローカル温度とリモート温度の監視。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DQF) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ