この製品には新バージョンがあります
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS1HB08-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Withstands 40-V load dump
- Functional safety capable
- Documentation available to aid functional safety system design
- Single-channel smart high-side switch with 8-mΩ RON (TJ = 25°C)
- Improve system level reliability through adjustable current limiting
- Current limit set-point from 6.4 A to 70 A
- Version F: 94 A fixed ILIM
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground and battery
- Protection against reverse battery events including automatic switch on of FET with reverse voltage
- Automatic shut off on loss of battery and ground
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Device temperature
- Provides fault indication through SNS pin or FLT pin
- Detection of open load and short-to-battery
The TPS1HB08-Q1 device is a smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 6.4 A to 70 A or set at 94 A. The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving a wide range of load profiles.
The TPS1HB08-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.
The TPS1HB08-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.
お客様が関心を持ちそうな類似品
比較対象デバイスと同等の機能で、ピン互換製品
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS1HB08-Q1 40-V, 8-mΩ Single-Channel Smart High-Side Switch データシート (Rev. C) | PDF | HTML | 2020年 1月 15日 | ||
| アプリケーション・ノート | Basics of High-Side Switches and Controllers | PDF | HTML | 2026年 3月 31日 | |||
| アプリケーション概要 | Full-Featured Automotive Side Mirror | PDF | HTML | 2024年 3月 15日 | |||
| アプリケーション・ノート | Driving Bulb Loads with High Side Switches | PDF | HTML | 2021年 10月 5日 | |||
| アプリケーション・ノート | Driving PWM Loads with TI High-Side Switches | PDF | HTML | 2021年 3月 2日 | |||
| 機能安全情報 | TPS1HB08-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 2021年 1月 11日 | |||
| e-Book(PDF) | 11 Ways to Protect Your Power Path(英語) | 英語版 | 2020年 10月 30日 | |||
| 機能安全情報 | TPS1HB08-Q1 Functional Safety FIT Rate and Failure Mode Distribution | 2019年 12月 16日 | ||||
| アプリケーション・ノート | High Accuracy Current Sense of Smart High Side Switches | 2019年 11月 1日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
HSS-MOTHERBOARDEVM — ハイ サイド スイッチ マザー ボード
(...)
TPS1HB08A-Q1 PSpice Unencrypted Transient Model (Rev. E)
TPS1HB08B-Q1 PSpice Unencrypted Transient Model (Rev. B)
TPS1HB08F-Q1 PSpice Unencrypted Transient Model (Rev. B)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。