ホーム パワー マネージメント ロード スイッチ

TPS22912C

アクティブ

アクティブ ハイのイネーブル搭載、5.5V、2A、60mΩ のロード スイッチ

製品詳細

Imax (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Number of channels 1 Features Inrush current control, Reverse current blocking, Reverse current protection, Under voltage lock out Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 1.2 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Number of channels 1 Features Inrush current control, Reverse current blocking, Reverse current protection, Under voltage lock out Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 1.2 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS22910A アクティブ アクティブ ローのイネーブル搭載、5.5V、2A、60mΩ のロード スイッチ Offers shorter rise time

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2291xx Ultra-small, Low On Resistance Load Switch With Controlled Turn-on データシート (Rev. F) PDF | HTML 2015年 1月 7日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
技術記事 How to use load switches and eFuses in your set-top box design PDF | HTML 2017年 11月 23日
アプリケーション・ノート Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017年 6月 20日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Reverse Current Protection in Load Switches 2016年 5月 19日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22912CEVM-656 — TPS22912C 低入力電圧、2A シングル・チャネル・ロード・スイッチ評価モジュール

TPS2291xxEVM-656 評価基板 (EVM) は、TPS29912C シングル・チャネル・ロード・スイッチの評価を目的とする、包括的な組み立てとテスト実施済みの回路です。この評価基板を使用すると、さまざまな負荷条件 (0A ~ 2A) の下で、TPS29912C にさまざまな入力電圧 (1.4V ~ 5.5V) を印加できます。この EVM で、出力、入力、スイッチングの各波形を監視できます。同様に、さまざまな入力コンデンサと出力コンデンサも評価できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22912C Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA78A.ZIP (54 KB) - PSpice Model
リファレンス・デザイン

TIDA-01589 — ノイズ リダクション / エコー キャンセレーション機能搭載、Hi-Fi、近距離、双方向オーディオのリファレンス デザイン

人間と機械との連携には、全二重のハンズフリー通信を行うための音響インターフェイスが必要です。ハンズフリー モードでは、スピーカーからの遠端または近端のオーディオ信号の一部がマイクロフォンにカップリングされます。さらに、ノイズの多い環境では、マイクロフォンが有用な近端オーディオ信号とともに、環境のノイズを拾う可能性があります。キャプチャされたマルチ マイクロフォンのオーディオ信号がバックグラウンドの音響ノイズやエコー信号の影響を受けることによって、目的の信号の明瞭度が低下し、それに続くオーディオ処理システムの性能に制約が生じます。このリファレンス デザインはステレオ ADC、ノイズ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01574 — パワー スティーリング サーモスタット用の電力段のリファレンス デザイン

TIDA-01574 は、スマート サーモスタットや他のビル オートメーション機器向けに、高効率の電力直接供給型リファレンス デザインです。一般的に、電力直接供給型を採用すると、HVAC(エアコン)の負荷がオフのときに 24V AC から電力を引き出す方法で、Wi-Fi 対応のスマート サーモスタットのバッテリ寿命を延長することができます。この電力直接供給型リファレンス デザインは、HVAC(エアコン)負荷の動作を中断せずに 24V AC から電力を直接供給する円滑で高効率な方法を実現します。このデザインで、TPS2662 - 60V eFuse (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZV) 4 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ