ホーム パワー マネージメント 電源保護スイッチとコントローラ eFuse (統合型ホットスワップ)

TPS25921L

アクティブ

ラッチオフによる障害への応答機能搭載、4.5V ~ 18V、90mΩ、0.4 ~ 1.6A eFuse

製品詳細

Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 1.6 Current limit (min) (A) 0.4 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Short-circuit protection, Thermal shutdown UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Latch-off Ron (typ) (mΩ) 90 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00041 Quiescent current (Iq) (max) (A) 0.00058 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 1.6 Current limit (min) (A) 0.4 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Short-circuit protection, Thermal shutdown UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Latch-off Ron (typ) (mΩ) 90 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00041 Quiescent current (Iq) (max) (A) 0.00058 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test
  • 4.5 V – 18 V Operating Voltage, 20 V (Max)
  • 90 mΩ RDS(ON) (Typical)
  • 0.4 A to 1.6 A Adjustable Current Limit
  • ±2% Accurate ILIMIT at 1A at 25°C
  • ±3% Overvoltage, Undervoltage Threshold
  • Programmable dVO/dt Control
  • Fault Output for Thermal Shutdown, UVLO and
    OVP
  • –40°C to 125°C Junction Temperature Range
  • Auto-Retry and Latch-Off Versions
  • UL2367 Recognized - File No. E169910
  • UL60950 - Safe during Single Point Failure Test

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.

Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.

For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS2596 アクティブ 選択可能な過電圧保護クランプ搭載、リード付きパッケージ封止、2.7V ~ 19V、85mΩ、0.13 ~ 2A eFuse This product is an EFT tolerant eFuse with high accuracy at very low current limit settings.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS2597 アクティブ 高精度電流モニタと過渡的な過電流ブランキング機能搭載、2.7V ~ 23V、7A, 9.8mΩ eFuse eFuse with higher current, lower RON, and smaller package for better power density.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS25921x 4.5V - 18V eFuse with Precise Current Limit and Over Voltage Protection データシート (Rev. C) PDF | HTML 2015年 11月 11日
機能安全情報 eFuse: Safety Certification and why it Matters 2020年 3月 18日
証明書 TPS25921x UL Certificate of Compliance IEC 62368-1 2020年 1月 17日
アプリケーション・ノート Basics of eFuses (Rev. A) 2018年 4月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS25921EVM-637 — 高精度の電流制限評価基板付き、TPS25921EVM-637 4.5-18V eFuse

TPS25921xD eFuse は高集積の回路保護スイッチおよびパワー マネージメント ソリューションであり、小型パッケージに封止済みです。これらのデバイスは、使用する外部部品点数が少なく、複数の保護モードに対応しています。また、過負荷、短絡、電圧サージ、過剰な突入電流に対処する、信頼性の高い保護機能を実現します。電流制限レベルは単一の外部抵抗でプログラム (設定) でき、電流制限の設定は室温の代表値で ±2% の高精度です。

(...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS25921L Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAE7B.ZIP (99 KB) - PSpice Model
計算ツール

SLUC573 TPS25921EVM-637 Design Calculator Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
eFuse (統合型ホットスワップ)
  • TPS25921A 自動再試行による障害への応答機能搭載、4.5V ~ 18V、90mΩ、0.4 ~ 1.6A eFuse
  • TPS25921L ラッチオフによる障害への応答機能搭載、4.5V ~ 18V、90mΩ、0.4 ~ 1.6A eFuse
ハードウェア開発
評価ボード
  • TPS25921EVM-637 高精度の電流制限評価基板付き、TPS25921EVM-637 4.5-18V eFuse
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010037 — スタンドアロン ADC を使用した高精度の分相 CT 電気メーターのリファレンス デザイン

このリファレンス デザインは、高性能のマルチ チャネル アナログ/デジタル コンバータ (ADC) を使用して、Class 0.1 の相分割エネルギー測定機能を実装します。独立型の ADC は電流トランス (CT) の出力を 8kHz でサンプリングし、AC 商用電源の各レッグの電流と電圧を測定します。このリファレンス デザインは、広い入力電流範囲 (0.05 ~ 100A) にわたって高精度を達成するほか、個別の高調波分析のような先進的な電力品質機能が必要とする高いサンプリング周波数に対応しています。独立型の ADC を使用して CT の出力をサンプリングすると、統合型の SoC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010008 — グリッド用途での過渡保護用、フラット クランプ TVS ベースのリファレンス デザイン

このリファレンス デザインでは、AC または DC アナログ入力、DC アナログ出力、AC または DC バイナリ入力、ハイサイドまたはローサイド ドライバ付きのデジタル出力、LCD バイアス電源、USB インターフェイス(電力およびデータ)、および複数のグリッド アプリケーションで使用される 24、12、5V 入力のオンボード電源を、フラット クランプ サージ保護、ESD デバイス、eFuse、または負荷スイッチを使用して、過電圧、過負荷、過渡電圧 (1.2/50µs、42Ω) から保護するための、複数の手法を紹介します。このデザインは、温度、湿度、磁場、電源を監視して診断を行います。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010004 — 12V、15W、電力制限、シングル ドライバ ベース ステッパ、ブラシ付き DC、アクチュエータ向けドライブのリファレンス デザイン

このリファレンス デザインでは、1つのドライバ チップを複数の構成で使用するマルチ負荷ドライブにより、部品点数を減らす方法を紹介します。負荷には、1 つのバイポーラ ステッパ モータ、1 つのブラシ付き DC モータ、3 つのアクチュエータまたはソレノイド負荷が含まれ、12V DC 電源で駆動されます。このデザインは、入力電流制限の精度誤差が 2% 未満で、高精度の電流制限を達成できるため、IEC 60335-1 に定義されている低消費電力回路の認定に役立ちます。このリファレンス (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ