ホーム パワー・マネージメント スーパーバイザとリセット IC

TPS3422

アクティブ

構成可能な遅延とリセット・パルス、シングル・チャネル、プッシュ・ボタン・コントローラ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 TPS3424 プレビュー プログラマブル遅延時間、ナノパワー、プッシュ ボタン コントローラ Added programmable PB timing and short/long press differentiation functionality

製品詳細

Number of supplies monitored 1 Features Push-button Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Features Push-button Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Very Small Package: 1.45-mm × 1.00-mm SON
  • Operating Range: 1.6 V to 6.5 V
  • Single (TPS3422) or Dual (TPS3420 and
    TPS3421) Push-Button Inputs
  • Low Supply Current: 250 nA (Typical)
  • Two-State Logic, User-Selectable Input Delay:
    • For Example: 7.5 s and 0 s
    • Multiple Timing Options Available
  • Fixed Time-out Pulse at RST (TPS3421 and
    TPS3422): 400 ms (Typical)
    • Other Timing Options Available on Request
  • Active Low, Open-Drain Output
  • Very Small Package: 1.45-mm × 1.00-mm SON
  • Operating Range: 1.6 V to 6.5 V
  • Single (TPS3422) or Dual (TPS3420 and
    TPS3421) Push-Button Inputs
  • Low Supply Current: 250 nA (Typical)
  • Two-State Logic, User-Selectable Input Delay:
    • For Example: 7.5 s and 0 s
    • Multiple Timing Options Available
  • Fixed Time-out Pulse at RST (TPS3421 and
    TPS3422): 400 ms (Typical)
    • Other Timing Options Available on Request
  • Active Low, Open-Drain Output

The TPS3420, TPS3421, and TPS3422 (TPS342x) are low-current, ultrasmall, push-button reset timers. These devices use a long timing setup delay to provide the intended system reset, and avoid resets from short push-button closures or key presses. This reset configuration also allows for differentiation between software interrupts and hard system resets.

The TPS3420 and TPS3421 monitor two inputs (PB1 and PB2) and output an active-low reset pulse signal (RST) when both inputs are low for the selected time delay. For the TPS3421, RST remains low for a factory-programmed fixed time. For the TPS3420, RST remains low until one of the PBx inputs is released. The need for a dedicated reset button is eliminated because two inputs are used to ensure reset. The TPS3422 monitors one input (PB1) and outputs an active-low reset pulse signal (RST) when PB1 is low for the selected time delay.

The TPS342x have an open-drain output that can be wire-ORed with other open-drain devices. The TPS342x operate from 1.6 V to 6.5 V over the –40°C to +125°C temperature range, and provide a precise, space-conscious micropower solution for system resetting needs.

The TPS3420, TPS3421, and TPS3422 (TPS342x) are low-current, ultrasmall, push-button reset timers. These devices use a long timing setup delay to provide the intended system reset, and avoid resets from short push-button closures or key presses. This reset configuration also allows for differentiation between software interrupts and hard system resets.

The TPS3420 and TPS3421 monitor two inputs (PB1 and PB2) and output an active-low reset pulse signal (RST) when both inputs are low for the selected time delay. For the TPS3421, RST remains low for a factory-programmed fixed time. For the TPS3420, RST remains low until one of the PBx inputs is released. The need for a dedicated reset button is eliminated because two inputs are used to ensure reset. The TPS3422 monitors one input (PB1) and outputs an active-low reset pulse signal (RST) when PB1 is low for the selected time delay.

The TPS342x have an open-drain output that can be wire-ORed with other open-drain devices. The TPS342x operate from 1.6 V to 6.5 V over the –40°C to +125°C temperature range, and provide a precise, space-conscious micropower solution for system resetting needs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS342x Low-Power, Push-Button Controllers With Configurable Delay データシート (Rev. B) PDF | HTML 2014年 9月 2日
アプリケーション・ノート Programmable Push-Button, Pulse Detector, and Pulse Generator Solutions 2020年 3月 10日
セレクション・ガイド Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
ユーザー・ガイド TPS3421EGEVM-156 Evaluation Module 2012年 9月 12日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS3421EGEVM-156 — TPS3421EG 評価基板

The Texas Instruments TPS3421EGEVM-156 evaluation module (EVM) helps designers evaluate the performance of the TPS3421 Dual Channel Push Button Reset Timer. The TPS3421 is a low-current, ultra-small, push-button controller IC. The device uses a long timing setup delay to provide the intended (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS3422EG Unencrypted PSpice Transient Model Package (Rev. A)

SBVM285A.ZIP (159 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-01012 — ワイヤレス IoT、Bluetooth® Low Energy、4½ 桁表示、100kHz 真の RMS デジタル・マルチメータ

今日、デジタル・マルチメーター (DMM) などのテスト機器を含め、多くの製品が IoT に接続されています。  TIDA-01012 は、TI の SimpleLink™ 超低消費電力ワイヤレス・マイコン (MCU) プラットフォーム、接続型、 4½ 桁表示、100kHz の真の RMS のほか、 Bluetooth® Low Energy コネクティビティ、NFC Bluetooth ペアリング機能、TI の CapTIvate™ 技術採用自動ウェークアップ機能を搭載した DMM で構成されるリファレンス・デザインです。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01014 — 低消費電力インダストリアル IoT フィールド計測向け高精度バッテリ残量計のリファレンス・デザイン

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
USON (DRY) 6 Ultra Librarian