ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS560200

アクティブ

SOT-23 に封止、Advanced Eco-Mode™ 採用、17V 入力、500mA、同期整流降圧レギュレータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 6.5 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00006 Duty cycle (max) (%) 65
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 6.5 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00006 Duty cycle (max) (%) 65
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Integrated Monolithic 0.95-Ω High-Side and 0.33-Ω
    Low-Side MOSFETs
  • 500-mA Continuous Output Current
  • Output Voltage Range: 0.8 V to 6.5 V
  • 0.8-V Voltage Reference With ±1.3% Accuracy
    Over Temperature
  • Auto-Skip Advanced Eco-Mode for High
    Efficiency at Light Loads
  • D-CAP2™ Mode Enables Fast Transient
    Responses
  • No External Compensation Needed
  • 600-kHz Switching Frequency
  • 2-ms Internal Soft-Start
  • Safe Start-Up into Prebiased VOUT
  • Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Available in 5-Pin SOT-23 Package
  • Integrated Monolithic 0.95-Ω High-Side and 0.33-Ω
    Low-Side MOSFETs
  • 500-mA Continuous Output Current
  • Output Voltage Range: 0.8 V to 6.5 V
  • 0.8-V Voltage Reference With ±1.3% Accuracy
    Over Temperature
  • Auto-Skip Advanced Eco-Mode for High
    Efficiency at Light Loads
  • D-CAP2™ Mode Enables Fast Transient
    Responses
  • No External Compensation Needed
  • 600-kHz Switching Frequency
  • 2-ms Internal Soft-Start
  • Safe Start-Up into Prebiased VOUT
  • Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Available in 5-Pin SOT-23 Package

The TPS560200 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT-23 package.

The TPS560200 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 5-pin SOT-23 package.

The TPS560200 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT-23 package.

The TPS560200 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 5-pin SOT-23 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS560200-Q1 アクティブ 高性能 Eco-Mode™ 搭載、4.5V ~ 17V 入力、500mA、同期整流降圧コンバータ This product is AEC-Q100 qualified for automotive applications.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS560200 4.5-V to 17-V Input, 500-mA Synchronous Step-Down Converter With Advanced Eco-Mode™ データシート (Rev. C) PDF | HTML 2016年 2月 10日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
セレクション・ガイド SWIFT DC/DC Converters Selector Guide (Rev. G) 2019年 2月 6日
アプリケーション・ノート SOT23 Package Thermal Consideration 2018年 3月 2日
ユーザー・ガイド TPS560200EVM-537 0.5-A, Single Channel Regulator Evaluation Module 2013年 9月 6日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS560200EVM-537 — 100mA 同期整流・降圧コンバータ評価モジュール

The Texas Instruments TPS560200EVM-537 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS560200 Synchronous Step-Down Converter. The EVM comprises a nominal 12 V input, 1.05 V output synchronous buck converter. Output current is rated at 0.5 A. The (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS560200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBA4A.ZIP (115 KB) - PSpice Model
リファレンス・デザイン

PMP10215 — Class-D アンプ向けユニバーサル入力、3.3V、12V、36V、200W 連続出力 PSU(電源)のリファレンス デザイン

このパワー モジュールは、class-D オーディオ アンプに供給するすべての電圧を生成します。メイン出力電圧は 36V で、連続で 200W、ピーク時に 840W を供給します。第一ステージはパワーファクタ補正昇圧回路です。フライバック コンバータは 1 次側に 12V、2 次側に 12V@300mA と 3.3V@200mA を供給します。ハードウェア スイッチ + リモート入力により、コンバータをスタンバイ モードに移行することができます。このステータスでは、36V 出力がディセーブルになり、12V と 3.3V (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP8740 — 最大負荷効率 92%、2kW 産業用 AC/DC バッテリ チャージャのリファレンス デザイン

このリファレンス デザインは、標準的な電源またはバッテリ チャージャとして設定することができるモジュールを示します。62.5A の最大電流を供給する場合、出力電圧範囲は 0V ~ 32V です。このデザインは、4 枚の基板、つまり昇圧 PFC、位相シフト フル ブリッジ、(マイコンをホストする) 小型ドーター ボード、3 個の LED と 4 個のプッシュ ボタンを搭載したディスプレイ ボードで構成されています。入力電圧範囲はユニバーサル:90VAC ~ 264VAC。入力チャネルは 10Arms に制限されており、その結果、入力電力は 200VAC (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01013 — DAQ とワイヤレスセンサの IoT システム向け、低消費電力、低ノイズ 24 ビットアナログフロントエンドのリファレンスデザイン

データ アクイジション システム(DAQ)、現場用計測機器、IoT(モノのインターネット)、自動試験機器などの多数のアプリケーションにおいて、低消費電力、低ノイズのアナログ フロントエンド(AFE)の必要性が重要になっています。多くの場合、TI の 24 ビット デルタ シグマ ADC である ADS127L01 などの高分解能、高 SNR、低消費電力の ADC を使用し、低消費電力、低ノイズの AFE によりサポートする際に必要性が特に高まります。新ソリューションはデータ アクイジション、ワイヤレス メーター、現場用計測システムで多数のチャネルの統合を可能にします。ADC および AFE (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010055 — 保護リレー モジュール向け診断機能搭載、非絶縁型電源アーキテクチャのリファレンス デザイン

このリファレンス デザインは、アナログ入出力に対応する保護リレーと各種通信モジュール向けに、5V、12V、24V いずれかの DC 入力を受け入れ、非絶縁型電力を供給する電源アーキテクチャを提示します。このデザインは複数の電力出力を生成するために 1 個の統合型 FET を組み合わせた複数の DC/DC コンバータを使用し、サイズと開発期間を重視するアプリケーション向けに 1 個の統合型インダクタを組み合わせた 1 個のパワー モジュールを使用しています。また、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00202 — HIPERFACE 位置エンコーダに対するインターフェイスのリファレンス デザイン

TIDA-00202 リファレンス デザインは、HIPERFACE 位置エンコーダに対する EMC 準拠の産業用アナログ / デジタル ハイブリッド インターフェイスです。IEC-ESD および IEC-EFT 保護機能を備えた 3.3V 電源 RS485 トランシーバを、双方向パラメータ チャネルに使用します。アナログ sin/cos 信号チャネルには 2 つのオプションがあり、ADC 組込みプロセッサと ADC 非搭載プロセッサとの接続や、両方のオプションの同時使用による冗長性に対して柔軟に対応できます。最初のオプションは SPI 出力による完全差動デュアル 12 ビット ADC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP30183 — Class-D アンプ向けユニバーサル入力、3.3V、12V、30V、200W 連続出力 PSU(電源)のリファレンス デザイン

このパワーリファレンスデザインは、class-D オーディオアンプに供給するすべての電圧を生成します。メイン出力電圧は 30V で、連続で 200W、ピーク時に 750W を供給します。第一ステージはパワーファクタ補正昇圧回路です。フライバック コンバータは 1 次側に 12V、2 次側に 12V@300mA と 3.3V@200mA を供給します。ハードウェアスイッチ + リモート入力により、コンバータをスタンバイモードに移行することができます。このステータスでは、30V 出力がディセーブルになりますが、12V と 3.3V (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP12082 — 3 相 AC 入力、トリプル出力バイアス電源のリファレンス デザイン

PMP12082 は、3 相入力 (80VAC ~ 280VAC) で、トリプル出力 (7V/1.4A、3.3V/500mA、3.3V/300mA) で動作するバイアス電源のリファレンス デザインです。UCC28701の 1 次側安定化コントローラは、デュアル出力巻線を搭載したカスコード MOSFET フライバック コンバータに適用されます。1 つの巻線は、TPS259261 電流リミッタを使用して 7V/1.4A 出力を供給し、TPS560200 正電圧安定化降圧コンバータ段を使用して 3.3V/500mA を供給します。もう 1 つの出力巻線は、TLV1117-33 LDO を介して (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10110 — ユニバーサル AC 入力、6A 時最大 30V 鉛バッテリ・チャージャ、リファレンス・デザイン、PFC 付

The PMP10110 design converts the universal input AC voltage to isolated 17V...30V@6A and is suitable to charge lead-acid or Li-Ion batteries. The converter is a constant-V and constant-I genarator and the set points for output voltage (charge level) and current are settable by means of two PWM (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10600 — Xilinx® Zynq®7000 シリーズ(XC7Z015)電源ソリューション、5W - リファレンス・デザイン

PMP10600.1 リファレンス・デザインでは、Xilinx® 製 Zynq® 7000 シリーズ(XC7Z015)の FPGA に電力を供給するために必要とされるすべての電源レールを実装できます。  このデザインでは、複数の LMZ3 シリーズ・モジュール、複数の LDO、1 つの DDR 終端レギュレータを採用しています。  また、パワーアップ/ダウン・シーケンシングを実行する 1 個の LM3880 を採用しています。  このリファレンス・デザインでは、12V 入力を使用します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10601 — Xilinx® Zynq® 7000 シリーズ(XC7Z015)電源ソリューション、8W - リファレンス・デザイン

PMP10601 リファレンス・デザインでは、Xilinx® 製 Zynq® 7000 シリーズ(XC7Z015)の FPGA に電力を供給するために必要とされるすべての電源レールを実装できます。  このデザインでは、複数の LMZ3 シリーズ・モジュール、複数の LDO、1 つの DDR 終端レギュレータを採用しており、FPGA に電力を供給するために必要とされるすべてのレールを実装できます。 また、パワーアップ/ダウン・シーケンシングを実行する 1 個の LM3880 を採用しています。 このリファレンス・デザインでは、12V 入力を使用します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ