ホーム パワー マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

UCC24650

アクティブ

高速過渡応答に対応する 1 次側レギュレーション、200W ウェークアップ モニタ

製品詳細

Rating Catalog Topology DCM, PSR flyback Vin (max) (V) 30 Control mode Volt-sec balance Features Fast load transient support, Negative Voltage Monitoring, Wake-up Monitor Operating temperature range (°C) -40 to 125
Rating Catalog Topology DCM, PSR flyback Vin (max) (V) 30 Control mode Volt-sec balance Features Fast load transient support, Negative Voltage Monitoring, Wake-up Monitor Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Enables Excellent Load Transient Performance and Zero Standby Power
  • Enables Smallest Output Capacitor for Tight ΔVOUT
  • No External Components Required
  • <50 µA Device Current Consumption (Typical)
  • 5-V to 28-V Output Monitoring Capability
  • 3% Voltage Droop Detection (Patent Pending)
  • 200-V Wake-Up Switch
  • Enables and Disables SR Controller, Relay Control, or Other Secondary Circuits
  • SOT-23 5-Pin Package
  • Enables Excellent Load Transient Performance and Zero Standby Power
  • Enables Smallest Output Capacitor for Tight ΔVOUT
  • No External Components Required
  • <50 µA Device Current Consumption (Typical)
  • 5-V to 28-V Output Monitoring Capability
  • 3% Voltage Droop Detection (Patent Pending)
  • 200-V Wake-Up Switch
  • Enables and Disables SR Controller, Relay Control, or Other Secondary Circuits
  • SOT-23 5-Pin Package

The UCC24650 is an easy-to-use secondary-side voltage monitor that periodically measures its own VDD voltage. A relative droop of 3% from the previous reading triggers a alert signal to a receiving primary-side regulation (PSR) controller. Its low-power consumption helps achieve <5-mW standby loss in many applications.

An internal 200-V MOSFET switch is applied across a ground-referenced rectifier to provide a current-limited pulse to the flyback transformer secondary winding, which couples the signal to the primary-side controller. This signal is repeated at 33 kHz until controller-driven switching activity is detected.

Relative-droop detection allows scaling to any voltage between 5 and 28 V. The alert function allows very-low standby frequency to minimize switching loss and reduction of output capacitance needed to respond to a heavy load step. This monitor is used with a controller capable of detecting the signal, such as the UCC28730 PSR flyback controller.

The UCC24650 also provides an enable and disable signal which can be used to control a secondary-side circuit during no-load conditions to reduce standby power loss. Such a circuit may be a synchronous rectifier controller or a relay driver, for example.

The UCC24650 is an easy-to-use secondary-side voltage monitor that periodically measures its own VDD voltage. A relative droop of 3% from the previous reading triggers a alert signal to a receiving primary-side regulation (PSR) controller. Its low-power consumption helps achieve <5-mW standby loss in many applications.

An internal 200-V MOSFET switch is applied across a ground-referenced rectifier to provide a current-limited pulse to the flyback transformer secondary winding, which couples the signal to the primary-side controller. This signal is repeated at 33 kHz until controller-driven switching activity is detected.

Relative-droop detection allows scaling to any voltage between 5 and 28 V. The alert function allows very-low standby frequency to minimize switching loss and reduction of output capacitance needed to respond to a heavy load step. This monitor is used with a controller capable of detecting the signal, such as the UCC28730 PSR flyback controller.

The UCC24650 also provides an enable and disable signal which can be used to control a secondary-side circuit during no-load conditions to reduce standby power loss. Such a circuit may be a synchronous rectifier controller or a relay driver, for example.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC24650 200-V Wake-Up Monitor for Fast Transient PSR データシート PDF | HTML 2015年 2月 4日
その他の技術資料 Achieving High Power Density and Ultra Low Standby Power in Flyback Converters 2021年 3月 23日
技術記事 Get smarter about ‘zero’ standby power in your next appliance design PDF | HTML 2018年 8月 27日
アプリケーション・ノート Rapid Transient Response With UCC28633 PSR-Flyback and UCC24650 Wake-Up Monitor 2015年 2月 27日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28730EVM-552 — UCC28730 1 次側フライバック コンバータと、2 次側ウェーク アップ機能を実現する UCC24650 の組み合わせ

UCC28730EVM-552 評価基板は、10W のオフライン DCM (不連続導通モード) フライバック コンバータで、フォトカプラを使用せずに、定電圧 (CV) と定電流 (CC) の出力安定化を実現します。  1 次側コントローラは、2 次側電圧ドループ モニタである UCC24650 からのウェークアップ信号を検出し、大きな負荷ステップに対する過渡応答を向上させます。  この評価基板 (EVM) は、UCC28730 が内部の 700V スタートアップ (...)

ユーザー ガイド: PDF
シミュレーション・モデル

UCC28730 & UCC24650 PSpice Transient Model

SLUM527.ZIP (103 KB) - PSpice Model
リファレンス・デザイン

PMP41063 — 小さいスタンバイ消費電力、300V ~ 1,000V 入力、48W 絶縁型補助電源のリファレンス デザイン

このリファレンス デザインは、カスケード接続フライバック トポロジを使用し、絶縁型、12V、48W の出力電力変換を実現します。この電源は、300V ~ 1,000V DC (直流) の電力入力に対応します。このデザインは、バレー スイッチング フライバック コントローラである UCC28730 を使用し、入力電圧が 1,000V のときに 70mW 未満の低スタンバイ消費電力を実現して、バッテリ動作期間の延長に貢献します。
試験報告書: PDF
リファレンス・デザイン

PMP9561 — 5V/10W オフライン DCM フライバック・コンバータ、無負荷時ゼロ電力に最適化 - リファレンス・デザイン

このデザインでは、UCC28730 フライバック・コントローラを UCC24650 ウェークアップ・モニタと組み合わせて採用し、CV(定電圧)、CC(定電流)、安定化出力を供給します。また、超低スタンバイ電力も達成しており、Level VI および CoC Tier 2 指令の平均効率と 10% 負荷時の効率に関する仕様より優れています。  ウェークアップ信号検出機能により、大きな負荷ステップに対する高速過渡応答を実現します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP11303 — 高効率 350W AC/DC 電源、リファレンス・デザイン

PMP11303 is high-efficiency AC/DC power supply reference design with universal AC input and 25V/13.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 25V/13.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output. This design has low no (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01560 — ゼロ スタンバイ消費電力が 4mW の 15W デュアル絶縁型出力バイアス電源のリファレンス デザイン

このリファレンス デザインは、2 つの絶縁型出力(12V/1.125A と 3.3V/0.3A)を採用した、220V AC 入力使用時に合計スタンバイ消費電力が 4mW の 15W バイアス電源です。コントローラは 1 次側レギュレーション(PSR)を使用し、UCC24650 2 次側電圧ドループ モニタからのウェークアップ信号を検出して、大きな負荷ステップに対する過渡応答を向上しています。このリファレンス デザインは、UCC28730 が内部の 700V スタートアップ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP31248 — 230V AC 入力、12V、1 次側安定化フライバックのリファレンス デザイン

このリファレンス デザインは、1 次側安定化 (PSR) コントローラである UCC28730 と、ウェークアップ モニタである UCC24650 をベースとする、疑似共振フライバック電源を提示します。PSR トポロジを採用すると、フォトカプラの不要化、信頼性の向上、システム コストの最適化を実現できます。このデザインは、230VAC 入力時に 6mW 未満のスタンバイ消費電力を実現し、25W 負荷時に 85% を上回る効率を達成します。
試験報告書: PDF
リファレンス・デザイン

PMP30092 — UCC28633 を使用する、160W 1 次側レギュレーション フライバックのリファレンス デザイン

PMP30092 リファレンス デザインは、UCC28633 大電力フライバック コンバータを使用し、絶縁出力 (27V/6A) を生成します。UCC28633 は、CCM (連続導通モード) と DCM (不連続導通モード) の両方で動作します。1 次側レギュレーションを採用すると、フォトカプラが不要になり、合計部品点数が減少します。2 次側ウェークアップ コントローラ UCC24650 は優れた負荷過渡性能と低スタンバイ電力を実現します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP40025 — 75mW スタンバイ電力に対応する STB 用の 85 ~ 265Vac 入力、48V1A 出力電源のリファレンス デザイン

PMP40025 はユニバーサル AC 入力、48W 出力のフライバック コンバータで、一次側制御 (PSR) に基づき、オプトカプラと二次側帰還部品を不要にして BOM コストを削減します。この設計は 48V/1A 単一出力で、平均効率 89%以上、無負荷電力 75mW (DOE 6 & CoC V5 Tier 2 準拠) を特徴としています。この設計は UCC24650 のウェイクアップ機能により、無負荷から全負荷まで ±3% の優れた過渡応答を示します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP11295 — USB-C DFP、5V/3A 出力、ユニバーサル AC 入力のリファレンス デザイン

この電力リファレンス デザインは、85 ~ 265VAC のユニバーサル AC 入力レンジから、USB Type-C 経由で 5V/15W の出力を供給します。同期整流器ドライバである UCC24636 と CSD18540Q5B MOSFET を採用しており、84% の平均効率を達成します。TPS25810 は、USB-C 出力コネクタ経由で PD ポートを制御します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10407 — 負荷過渡に対する高速応答、ユニバーサル AC 入力、5V/10A/50W PSR (1 次側安定化) フライバック電源のリファレンス デザイン

PMP10407 は、1 次側安定化 (PSR) コントローラである UCC28730 をベースとする疑似共振フライバック電源であり、ウェークアップ デバイスである UCC24650 を使用し、システムが低周波動作している軽負荷の状況から高速な負荷過渡応答を実現する方法を提示します。PSR トポロジを使用すると、フォトカプラが不要になるため、信頼性の向上とシステム コストの削減を実現できます。このデザインは、50mW 未満のスタンバイ消費電力を実現し、25% 負荷時 (出力 15W 前後) に 86% を上回る効率を達成します。また、このデザインは UCC24610 (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ