DS160PR410EVM-RSC
DS160PR410EVM-RSC
DS160PR410EVM-RSC
概述
The DS160PR410EVM-RSC evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR410 PCI-Express linear redriver. It features eight DS160PR410 devices that can extend the transmission distance of a PCIe 4.0 16x bus. The board can be used for standard compliance testing, performance evaluation and initial system prototyping.
特性
- PCIe Gen-4 x16 Riser Card with eight quad-channel unidirectional redrivers operating at rates up to 16 Gbps
- Linear equalization for seamless support of link training and PCIe channel extension
- CTLE boosts up to 18 dB at 8 GHz
- Programmability through GPIO, I2C / SMBus or on-board EEPROM
PCIe、SAS 和 SATA IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | DS160PR410EVM-RSC 评估模块 (EVM) (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 9月 20日 | ||
用户指南 | DS160PR410EVM-SMA 评估模块 (EVM) (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 9月 16日 | ||
证书 | DS160PR410EVM-RSC EU Declaration of Conformity (DoC) | 2020年 4月 21日 |