DS160PR410

正在供货

产品详情

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 25 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 25 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² (6 mm × 4 mm)
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3 V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
  • Industrial temperature range of –40ºC to 85ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3 V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
  • Industrial temperature range of –40ºC to 85ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package

The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.

The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.

The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.

The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.

下载 观看带字幕的视频 视频
更多信息

可提供 IBIS 模型和其他设计资源。立即申请

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DS160PR822 正在供货 具有四个 2x2 交叉点多路复用器的 PCIe® 4.0 16Gbps 8 通道线性转接驱动器 Redriver with integrated mux
DS160UP822 正在供货 具有四个 2x2 交叉点多路复用器的 UPI 2.0 16Gbps 8 通道线性转接驱动器 Redriver with integrated mux
DS160PR810 正在供货 PCIe® 4.0、16Gbps、8 通道线性转接驱动器 Redriver for 8-channel vs 4-channel
功能与比较器件相似。
TMUXHS4412 正在供货 4 通道 20Gbps 2:1/1:2 差分多路复用器/多路信号分离器 Passive mux version
DS160PT801 正在供货 PCIe® 4.0、16Gbps、8 路(16 通道)重定时器 x8 retimer provides longer reach extension

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CEM2SLIMSAS-EVM — CEM 转 SlimSAS PCI-Express® 4.0 适配器卡评估模块

CEM2SLIMSAS-EVM 是一款可将 PCI-Express 4.0 x16 转换为两个 x8 SlimSAS (SFF-8654) 的适配器。通过市售的 SlimSAS (SFF-8654) 转 U.2 (SFF-8639) 电缆组件,此适配器能够将 DS160PR810EVM-RSC 和其他德州仪器 (TI) PCI-Express 4.0 转接驱动器或重定时器转接卡评估模块与多达四个 U.2 固态硬盘 (SSD) 相连接。  它采用德州仪器 (TI) LMK00334 PCI-Express 4.0 时钟缓冲器,用于将 PCI-Express 100MHz 参考时钟分配至下游 (...)
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DS160PR410EVM-RSC — 四通道 PCI-Express 第四代线性转接驱动器评估模块

DS160PR410EVM-RSC 评估模块 (EVM) 提供完整的高带宽平台,可用于评估德州仪器 (TI) DS160PR410 PCI-Express 线性转接驱动器的信号调节特性。它具有八个 DS160PR410 器件,可扩展 PCIe 4.0 16x 总线的传输距离。该评估板可用于标准合规性测试、性能评估和初始系统原型设计。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DS160PR410EVM-SMA — 四通道 PCI-Express 第四代线性转接驱动器评估模块

四通道 PCI-Express 第 4 代线性转接驱动器评估模块 (EVM)
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估模块 (EVM) 用 GUI

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
支持的产品和硬件
评估模块 (EVM) 用 GUI

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RNQ) 40 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频