MMWAVE-MCUPLUS-SDK
适用于 AWR2944、AWR2544、AWR2944LC、AM2732 和 IWR2944 的毫米波软件开发套件 (SDK)
MMWAVE-MCUPLUS-SDK
概述
毫米波微控制器 (MCU) 加上软件开发套件 (SDK) 构成软件包集合,用于实现 TI 毫米波传感器的应用评估和开发。此工具包括 MMWAVE-MCUPLUS-SDK 和配套包以支持设计需求。
MMWAVE-MCUPLUS-SDK 是统一的毫米波检测产品系列用软件平台,不仅设置简单,还可实现开箱即用的快速评估和开发。MMWAVE-MCUPLUS-SDK 是客户应用开发所需的第二代基础软件包,其中包括构建块、演示和示例。
汽车领域的演示应用是为前置远距离雷达、超短距离雷达、车内乘员检测等量身定制的应用。
特性
- 构建块
- 完整驱动程序可用性(集成 MCU_PLUS_SDK 驱动程序包)
- 编程模拟前端 (AFE) 的分层方法
- 针对 C66x 数字信号处理器 (DSP) 进行优化的毫米波算法目录
- Arm® Cortex®-R5F 处理器支持 FreeRTOS™ 和非 RTOS
- C66x DSP 支持 FreeRTOS 和非 RTOS
- 演示和示例
- 基于 FreeRTOS 的演示
- 通过 TI 基于云的 GUI 实现开箱即用演示和轻松配置
- 通过 GUI 表示来自演示的“点云”和基准数据
- 根据常见终端用户场景调整配置文件,如距离、距离分辨率、速度和速度分辨率
- 工具
- Code Composer Studio™ 集成式开发环境 (IDE) (CCSTUDIO)
- 用于系统代码生成的 Sysconfig
下载
MMWAVE-MCUPLUS-SDK — mmWave SDK for AWR2944 and AM2732
支持的产品和硬件
产品
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
MMWAVE-MCUPLUS-SDK — mmWave SDK for AWR2944 and AM2732
MMWAVE MCUPLUS SDK Windows Installer
MMWAVE MCUPLUS SDK Linux Installer
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
产品
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
文档
Download CCS 20.1.0 Version for Windows or Linux
Download SysConfig 1.23.0 for Windows or Linux
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
发布信息
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
新增功能
- Updated HWA Driver configRAM API for configuring 2D statistics RAM
- Enabled support for QM devices in SBL
- Added option to perform additional scaling of FFT output in Range DPU (DDM)
- Added support for non-cyclic CFAR over range-doppler and doppler-azimuth heatmaps
- Optimized memory allocation based on configuration (Number of subframes) in OOB Demo
- Enabled range gate based variable thresholds for CFAR over doppler-azimuth heatmap
- Updated Radar-Cube utilization for storing Doppler Objects list
- Additional profile for antenna calibration to use with Corner reflector at shorter distances
您可能需要的其他资源
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
发布信息
The Radar Toolbox demonstrates the capabilities of TI's mmWave radar sensors through software demos, examples, source code and documentation. It supports the xWRx843, xWRLx432, xWRL68xx and xWR29xx families of mmWave radar devices. It is intended to be used as a companion package with the device's corresponding SDK (typically MMWAVE-SDK3, MMWAVE-MCUPLUS-SDK, MMWAVE-L-SDK-5 or MMWAVE-L-SDK-6) to demonstrate specific demos and features.
新增功能
- New Examples: False Alarm Mitigation, Drone Altimeter, 1432 Raw Data over SPI, 6432 MPD with SPI
- New Features: Support for AWRL6888, Demo migration to MMWAVE-L-SDK 5.5.4.2
- Tools: Support for Camera + Radar, Area Scanner in Industrial Visualizer
- Documentation: AWRL6888 Antenna Radiation Patterns, Getting Started Guide, Updated DCA1000 User Guide
- Bug Fixes: None
RADAR-ACADEMY — mmWave Radar Academy
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
RADAR-ACADEMY — mmWave Radar Academy
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
New Modules
- Selecting the Right Radar Device -> Security Features Overview Provides a high-level overview of the security features available with TI mmWave radar devices
- These security features determine the type of application boot flow that is followed by that device
- Radar Algorithms -> Motion and Presence Detection In-depth look at the commonly used motion/presence detection state machine
- Provides context on how the state transitions work and how the algorithm can be configured for various applications