Product details

Type Ratiometric bipolar Sensitivity (typ) (mV/mT) 7.5, 15, 30, 60 Sensitivity error (%) 15 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 1.65 Bandwidth (kHz) 15 Output 0.2 V to Vcc Rating Catalog Operating temperature range (°C) -40 to 125
Type Ratiometric bipolar Sensitivity (typ) (mV/mT) 7.5, 15, 30, 60 Sensitivity error (%) 15 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 1.65 Bandwidth (kHz) 15 Output 0.2 V to Vcc Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DMR) 4 1.54 mm² 1.4 x 1.1
  • Industry-leading low power:
    • Supply voltage, VCC: 1.65V – 3.6V
    • Shutdown current: < 20nA (1.8V at 25°C)
    • Active current: 2mA (1.8V at 25°C)
    • Average current: <10µA at 100Hz duty cycling
  • Dedicated enable pin
  • Fast power-on time
    • Bipolar: < 25µs (typ)
    • Unipolar : < 60µs (typ)
  • Ratiometric analog output proportional to VCC
  • High impedance output during shutdown mode
  • Low-noise output with ±1mA drive
  • Two sensitivity polarity options
    • TMAG5253Bx: Bipolar device option
    • TMAG5253Ux: Unipolar device option
  • Bipolar Magnetic sensitivity range options:
    • BA1: ±20mT Range
    • BA2: ±40mT Range
    • BA3: ±80mT Range
    • BA4: ±160mT Range
  • Unipolar Magnetic sensitivity range options:
    • UA5: 52mT Range
  • Sensitivity compensation to support temperature drift of Neodymium magnet
  • Ultra-small X2SON 4-pin package: 1.54mm2
  • Wide operating temperature range: –40°C to 125°C
  • Industry-leading low power:
    • Supply voltage, VCC: 1.65V – 3.6V
    • Shutdown current: < 20nA (1.8V at 25°C)
    • Active current: 2mA (1.8V at 25°C)
    • Average current: <10µA at 100Hz duty cycling
  • Dedicated enable pin
  • Fast power-on time
    • Bipolar: < 25µs (typ)
    • Unipolar : < 60µs (typ)
  • Ratiometric analog output proportional to VCC
  • High impedance output during shutdown mode
  • Low-noise output with ±1mA drive
  • Two sensitivity polarity options
    • TMAG5253Bx: Bipolar device option
    • TMAG5253Ux: Unipolar device option
  • Bipolar Magnetic sensitivity range options:
    • BA1: ±20mT Range
    • BA2: ±40mT Range
    • BA3: ±80mT Range
    • BA4: ±160mT Range
  • Unipolar Magnetic sensitivity range options:
    • UA5: 52mT Range
  • Sensitivity compensation to support temperature drift of Neodymium magnet
  • Ultra-small X2SON 4-pin package: 1.54mm2
  • Wide operating temperature range: –40°C to 125°C

The TMAG5253 is a low-power linear Hall effect sensor that responds proportionally to magnetic flux density. The device features an enable pin to enter ultra-low power (nA) shutdown mode. The TMAG5253 features a fast start-up time (< 25µs and < 60µs) designed for low-power position sensing applications. The device is available in an industry-leading 1.54mm2 ultra-small footprint for space-constrained applications. The device has a wide supply range and can operate from 1.65V to 3.6V.

Magnetic flux perpendicular to the top of the package is sensed by the device and the TMAG5253 is available in two sensitivity polarity options: bipolar and unipolar. North and south magnetic poles produce unique voltages in the bipolar option and the unipolar option is sensitive to either the south or the north magnetic pole. The output changes linearly with the applied magnetic flux density, and four sensitivity (in bipolar) and one sensitivity (in Unipolar) options enable maximal output voltage swing based on the required sensing range.

The device uses a ratiometric architecture that can eliminate error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for the reference. Additionally, the device features magnet temperature compensation to counteract the magnetic sensitivity drifts across a wide –40°C to 125°C temperature range. The device also features the ability to place the output in a high impedance state during shutdown mode. This enables multiple devices to be connected to a single ADC.

The TMAG5253 is a low-power linear Hall effect sensor that responds proportionally to magnetic flux density. The device features an enable pin to enter ultra-low power (nA) shutdown mode. The TMAG5253 features a fast start-up time (< 25µs and < 60µs) designed for low-power position sensing applications. The device is available in an industry-leading 1.54mm2 ultra-small footprint for space-constrained applications. The device has a wide supply range and can operate from 1.65V to 3.6V.

Magnetic flux perpendicular to the top of the package is sensed by the device and the TMAG5253 is available in two sensitivity polarity options: bipolar and unipolar. North and south magnetic poles produce unique voltages in the bipolar option and the unipolar option is sensitive to either the south or the north magnetic pole. The output changes linearly with the applied magnetic flux density, and four sensitivity (in bipolar) and one sensitivity (in Unipolar) options enable maximal output voltage swing based on the required sensing range.

The device uses a ratiometric architecture that can eliminate error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for the reference. Additionally, the device features magnet temperature compensation to counteract the magnetic sensitivity drifts across a wide –40°C to 125°C temperature range. The device also features the ability to place the output in a high impedance state during shutdown mode. This enables multiple devices to be connected to a single ADC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV5055 ACTIVE Ratiometric linear hall effect sensor with analog output Higher accuracy that comes in SOT-23 and TO-92 packages
DRV5056 ACTIVE Ratiometric unipolar linear hall effect sensor with analog output Same functionality but does not have an enable pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TMAG5253 Low-Power Linear Hall Effect Sensor With EN Pin in Ultra-Small Package datasheet (Rev. D) PDF | HTML 06 Feb 2026
Application note Position Sensing in Keyboard Applications PDF | HTML 04 Sep 2025
White paper How Position Sensors Enable Innovation in Automotive and Industrial Applications (Rev. A) PDF | HTML 08 Mar 2024
Application note Joystick and Lever Design With Hall-Effect Sensors (Rev. A) PDF | HTML 21 Dec 2023
Application note Low Power Design Using Hall-Effect Sensors (Rev. A) PDF | HTML 21 Dec 2023
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML 05 Dec 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML 04 Dec 2023
EVM User's guide TMAG5253EVM User's Guide PDF | HTML 27 Nov 2023
Application brief Position Sensing in Gaming, AR, and VR Controllers PDF | HTML 06 Jun 2023
Application note Gaming Trigger With Hall-Effect Sensors PDF | HTML 31 May 2023
Certificate TMAG5253EVM EU RoHS Declaration of Conformity (DoC) 31 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMAG5253EVM — TMAG5253 evaluation module for low-power linear Hall-effect sensor

The TMAG5253 evaluation module (EVM) enables users to assess the performance of the TMAG5253 low-power, linear Hall-effect sensor. TMAG5253EVM provides an enable pin to disable the device, an onboard shunt to evaluate the power consumption and a red, green, blue (RGB) LED to give users visual (...)

User guide: PDF | HTML
Not available on TI.com
Gerber file

TMAG5253EVM STL Files

SBAR024.ZIP (1183 KB)
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware

Supported products & hardware

Products
Hall-effect latches & switches
  • DRV5011 Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch
  • DRV5012 Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch
  • DRV5013 High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch
  • DRV5013-Q1 Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch
  • DRV5015 High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch
  • DRV5015-Q1 Automotive, high sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch
  • DRV5021 Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch
  • DRV5021-Q1 Automotive 2.5-V to 5.5-V Hall effect unipolar switch
  • DRV5023 High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch
  • DRV5023-Q1 Automotive 2.7V to 38V Hall Effect Unipolar Switch
  • DRV5032 Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch
  • DRV5033 High voltage (up to 38V), high bandwidth (up to 30 kHz) omnipolar switch
  • DRV5033-Q1 Automotive 2.7V to 38V Hall Effect Omnipolar Switch
  • TMAG5110 High-sensitivity, 2D, dual-channel, Hall-effect latch
  • TMAG5110-Q1 Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch
  • TMAG5111 High-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch
  • TMAG5111-Q1 Automotive, high-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch
  • TMAG5115 High-speed Hall-effect latch with low jitter (fast response)
  • TMAG5123 High-voltage (up to 38 V), in-plane, high-precision switch
  • TMAG5123-Q1 Automotive, in-plane, high-precision, high-voltage switch
  • TMAG5124 Two-wire (current output), high-voltage (up to 38 V), high-precision switch for remote sensing
  • TMAG5124-Q1 Automotive 2-wire high-voltage (up to 38 V), high-precision switch
  • TMAG5131-Q1 Automotive low-power (10 Hz, 1 µA) low-voltage (down to 1.65 V) Hall-effect switch
  • TMAG5133 Low-tolerance high-sensitivity in-plane Hall-effect switch
  • TMAG5134 Low-tolerance high-sensitivity in-plane Hall-effect switch
  • TMAG5213 High-bandwidth (30-kHz), high-voltage (26 V) Hall-effect latch for low-cost applications
  • TMAG5230 High-performance small-size (WCSP) Hall-effect switch
  • TMAG5231 Low-power, low-voltage (1.65 V to 5.5 V) Hall-effect switch
  • TMAG5233 In-plane (X-axis) Hall-effect switch
  • TMAG5328 Resistor-adjustable, low-power Hall-effect switch
Linear Hall-effect sensors
  • DRV5053 High voltage (up to 38V), linear hall effect sensor
  • DRV5053-Q1 Automotive, high voltage (up to 38V), linear hall effect sensor
  • DRV5055 Ratiometric linear hall effect sensor with analog output
  • DRV5055-Q1 Automotive, ratiometric linear Hall-effect sensor with analog output
  • DRV5056 Ratiometric unipolar linear hall effect sensor with analog output
  • DRV5056-Q1 Automotive, ratiometric unipolar linear hall effect sensor with analog output
  • DRV5057 Linear hall effect sensor with digital PWM output
  • DRV5057-Q1 Automotive linear hall effect sensor with digital PWM output
  • TMAG5253 Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
Multi-axis linear & angle position sensors
  • TMAG3001 Three-axis linear Hall-effect sensor with I²C and programmable switch in wafer chip-scale package
  • TMAG5170 High-precision linear 3D Hall-effect sensor with serial peripheral interface
  • TMAG5170-Q1 Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface
  • TMAG5170D-Q1 Automotive, high-precision, 3D linear Hall-effect dual-die sensor with SPI interface
  • TMAG5173-Q1 Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface
  • TMAG5273 Low-power linear 3D Hall-effect sensor with I²C interface
  • TMAG6180-Q1 Automotive high-precision analog AMR angle sensor with 360° angle range
  • TMAG6181-Q1 Automotive high-precision analog AMR angle sensor with integrated turns counter
Hardware development
Evaluation board
  • DRV5011-5012EVM DRV5011 and DRV5012 Ultra-Low Power, Digital-Latch Hall Effect Sensor Evaluation Module
  • DRV5032-SOLAR-EVM DRV5032 Ultra-Low Power, 1.65V to 5.5V Hall Effect Switch Sensor Evaluation Module
  • DRV5055-5057EVM DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module
  • DRV5055-ANGLE-EVM DRV5055 angle evaluation module
  • DRV5055EVM DRV5055 evaluation module
  • HALL-ADAPTER-EVM Hall sensor breakout adapter evaluation module
  • HALL-HINGE-EVM TMAG5231 evaluation module for Hall-effect hinge
  • HALL-HMI-ROCKER-EVM Evaluation module for human machine interface (HMI) rocker switch using Hall-effect switches
  • HALL-TRIGGER-EVM Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection
  • LDC-HALL-HMI-EVM Evaluation module for inductive touch and magnetic dial contactless user-interface design
  • TMAG3001EVM TMAG3001 evaluation module for three-axis linear Hall-effect sensor with I²C and programmable switch
  • TMAG5110-5111EVM TMAG511x evaluation module for high-sensitivity, 2D, dual-channel, Hall-effect latches
  • TMAG5115EVM TMAG5115 evaluation module for high-sensitivity low-jitter high-voltage Hall-effect latches
  • TMAG5123EVM TMAG5123 in-plane high-precision Hall effect switch evaluation module
  • TMAG5124EVM TMAG5124 2-wire Hall-effect switch evaluation module
  • TMAG5133EVM TMAG5133 evaluation module
  • TMAG5134EVM TMAG5134 evaluation module
  • TMAG5170DEVM TMAG5170DEVM evaluation module for high-precision 3D linear Hall-effect dual-die sensor
  • TMAG5170UEVM TMAG5170 evaluation module
  • TMAG5173EVM TMAG5173-Q1 evaluation module for automotive, high-precision, linear 3D Hall-effect sensor with I²C
  • TMAG5233EVM TMAG5233 evaluation module
  • TMAG5253EVM TMAG5253 evaluation module for low-power linear Hall-effect sensor
  • TMAG5273EVM TMAG5273 evaluation module for low-power, linear 3D Hall-effect sensor with I²C interface
  • TMAG5328EVM TMAG5328 evaluation module for resistor-adjustable, low-power Hall-effect switch
  • TMAG6180-6181EVM TMAG6180 and TMAG6181 evaluation module with differential sine and cosine analog outputs
Software
Calculation tool
Package Pins CAD symbols, footprints & 3D models
X2SON (DMR) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos