TMAG3001

ACTIVE

Three-axis linear Hall-effect sensor with I²C and programmable switch in wafer chip-scale package

Product details

Type 3-Axis linear Interface type I2C Sensitivity error (%) 8 Sample rate (ksps) 20 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 125
Type 3-Axis linear Interface type I2C Sensitivity error (%) 8 Sample rate (ksps) 20 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YBG) 6 1.4136 mm² 0.95 x 1.488
  • Configurable power modes including:
    • Active mode current: 2.1mA
    • Wake-up and sleep mode current: 0.45µA
    • Sleep mode current: 40nA
  • Selectable linear magnetic range at X, Y, or Z axis:
    • TMAG3001A1 sample: ±40mT, ±80mT
    • TMAG3001A2: ±120mT, ±240mT
  • Integrated angle calculation with gain and offset adjustment to support off-axis placement
  • Conversion trigger by I2C or dedicated INT pin
  • Interrupt signal based on
    • Magnetic or Angle threshold crossing
    • Change from previous measurement
  • Configurable 3D or angle switch mode
  • Optimized for low noise, supporting up to 20kSPS single axis conversion rate
  • I2C interface with cyclic redundancy check (CRC):
    • Maximum 1MHz I2C clock speed
    • ADDR pin enables four devices on the same bus

  • Integrated temperature compensation to support multiple magnet types
  • Built-in temperature sensor
  • Supply voltage VCC range: 1.65V to 3.6V
  • Operating temperature range: –40°C to 125°C
  • Configurable power modes including:
    • Active mode current: 2.1mA
    • Wake-up and sleep mode current: 0.45µA
    • Sleep mode current: 40nA
  • Selectable linear magnetic range at X, Y, or Z axis:
    • TMAG3001A1 sample: ±40mT, ±80mT
    • TMAG3001A2: ±120mT, ±240mT
  • Integrated angle calculation with gain and offset adjustment to support off-axis placement
  • Conversion trigger by I2C or dedicated INT pin
  • Interrupt signal based on
    • Magnetic or Angle threshold crossing
    • Change from previous measurement
  • Configurable 3D or angle switch mode
  • Optimized for low noise, supporting up to 20kSPS single axis conversion rate
  • I2C interface with cyclic redundancy check (CRC):
    • Maximum 1MHz I2C clock speed
    • ADDR pin enables four devices on the same bus

  • Integrated temperature compensation to support multiple magnet types
  • Built-in temperature sensor
  • Supply voltage VCC range: 1.65V to 3.6V
  • Operating temperature range: –40°C to 125°C

The TMAG3001 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal-chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I2C interface, while supporting multiple operating VCC ranges, allows seamless data communication with low-voltage microcontrollers.

The TMAG3001 can be configured through the I2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on their system-level needs. Multiple sensor conversion schemes and I2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion. The device also features a configurable low power switch mode for magnetic or angle measurements.

An integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.

The TMAG3001 features an ADDR pin that can be used to have four different I2C addresses. Each orderable part can be configured to select one of two magnetic field ranges that corresponds to the magnet strength and component placement during system calibration.

The device performs consistently across a wide ambient temperature range of –40°C to 125°C.

The TMAG3001 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal-chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I2C interface, while supporting multiple operating VCC ranges, allows seamless data communication with low-voltage microcontrollers.

The TMAG3001 can be configured through the I2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on their system-level needs. Multiple sensor conversion schemes and I2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion. The device also features a configurable low power switch mode for magnetic or angle measurements.

An integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.

The TMAG3001 features an ADDR pin that can be used to have four different I2C addresses. Each orderable part can be configured to select one of two magnetic field ranges that corresponds to the magnet strength and component placement during system calibration.

The device performs consistently across a wide ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMAG5173-Q1 ACTIVE Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface Higher performance
TMAG5273 ACTIVE Low-power linear 3D Hall-effect sensor with I²C interface For more cost-optimized applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TMAG3001 Low-Power 3D Linear and Angle Hall-Effect Sensor With I2 C Interface and Wake Up Detection in WCSP datasheet (Rev. C) PDF | HTML 08 May 2025
Application note Position Sensing in Keyboard Applications PDF | HTML 04 Sep 2025
Application brief Benefits of Hall-Effect Sensors in Contact Sensors (Rev. B) PDF | HTML 22 Jul 2025
Application brief Position Sensing in Smartwatches and Wearables PDF | HTML 14 Jul 2025
Application note Using 3D Linear Hall-effect Sensors for Joystick Button Press PDF | HTML 10 Jun 2025
Application note Gear-Tooth Detection With Back-Biased 3D Hall-Effect Sensors PDF | HTML 29 Apr 2024
White paper How Position Sensors Enable Innovation in Automotive and Industrial Applications (Rev. A) PDF | HTML 08 Mar 2024
Application note Joystick and Lever Design With Hall-Effect Sensors (Rev. A) PDF | HTML 21 Dec 2023
Application note Low Power Design Using Hall-Effect Sensors (Rev. A) PDF | HTML 21 Dec 2023
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML 05 Dec 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML 04 Dec 2023
Certificate TMAG3001EVM EU Declaration of Conformity (DoC) 20 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMAG3001EVM — TMAG3001 evaluation module for three-axis linear Hall-effect sensor with I²C and programmable switch

The TMAG3001 evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the TMAG3001, which is a linear 3D Hall-effect sensor. TMAG3001EVM includes one magnet and a TMAG3001 daughterboard. The EVM works with a sensor controller board (TI-SCB) (sold (...)

User guide: PDF | HTML
Not available on TI.com
Firmware

TMAG3001-CODE-EXAMPLE TMAG3001 code example

Code examples will provide customers ease of use in developing firmware for the TMAG3001
Supported products & hardware

Supported products & hardware

Download options
GUI for evaluation module (EVM)

TMAG3001EVM-GUI GUI for TMAG3001 evaluation module (EVM)

TMAG3001EVM GUI will allow users to measure and plot the magnetic fields sensed by the device
Supported products & hardware

Supported products & hardware

Support software

TMAG3001EVM-BSL TMAG3001EVM BSL batch file

Provides an executable that can be used by customers to flash their TI-SCB with the firmware needed to interface with the TMAG3001EVM GUI
Supported products & hardware

Supported products & hardware

Download options
Calculation tool

SBAR012 Angle Error Calculator for Linear 3D Hall-effect Sensors

Angle Error Calculator for Linear 3D Hall-effect Sensors
Supported products & hardware

Supported products & hardware

Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos