TMAG6181-Q1

ACTIVE

Product details

Type AMR angle sensor, Differential Outputs Interface type Sin/Cos Bandwidth (typ) (kHz) 100 Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 150
Type AMR angle sensor, Differential Outputs Interface type Sin/Cos Bandwidth (typ) (kHz) 100 Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 150
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 0: –40°C to 150°C
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design up to ASIL B
  • High-accuracy, low angle error AMR sensor:
    • 0.1° (typical)
    • 0.4° (maximum across temperature at 3.3V)
    • 0.56° (maximum across temperature at 5.5V)
  • High-speed AMR angle sensor:
    • Ultra low latency < 2µs supports up to 100krpm
    • Angle range: 180°
  • Low angle drift eliminates the need for calibration across temperatures
  • Wide operating magnetic field range: 20mT to 1T
  • Sine and cosine differential ratiometric analog outputs
  • Supports differential-ended or single-ended applications
  • Fast start-up time: < 40µs
  • Integrated Turns Counter provides rotation turns count using PWM output:
    • Low-power mode with turns counter enabled of 50µA
    • Intelligent rotation tracking enables to track up to 8krpm in low-power mode
  • Dedicated pin to enter sleep mode: < 5µA
  • Supply voltage range: 2.7V to 5.5V
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 0: –40°C to 150°C
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design up to ASIL B
  • High-accuracy, low angle error AMR sensor:
    • 0.1° (typical)
    • 0.4° (maximum across temperature at 3.3V)
    • 0.56° (maximum across temperature at 5.5V)
  • High-speed AMR angle sensor:
    • Ultra low latency < 2µs supports up to 100krpm
    • Angle range: 180°
  • Low angle drift eliminates the need for calibration across temperatures
  • Wide operating magnetic field range: 20mT to 1T
  • Sine and cosine differential ratiometric analog outputs
  • Supports differential-ended or single-ended applications
  • Fast start-up time: < 40µs
  • Integrated Turns Counter provides rotation turns count using PWM output:
    • Low-power mode with turns counter enabled of 50µA
    • Intelligent rotation tracking enables to track up to 8krpm in low-power mode
  • Dedicated pin to enter sleep mode: < 5µA
  • Supply voltage range: 2.7V to 5.5V

The TMAG6181-Q1 is a high-precision angle sensor based on Anisotropic Magneto Resistive (AMR) technology. The device features integrated signal conditioning amplifiers and provides differential sine and cosine analog outputs related to the direction of the applied in-plane magnetic field. This device also features two independent Hall sensors at X and Y axes that are used to keep track of rotations.

The TMAG6181-Q1 features a wide operating magnetic field (20mT – 1T) that enables flexible mechanical placements as well as low latency (< 2µs) outputs for high-speed applications like rotor position sensing. The fast start-up time (<40µs) enables low power applications by using a sleep pin that enables the device to enter two low power modes: sleep mode and a low power turns counting mode. An integrated turns counter keeps track of the number of rotations, and the turns counter value is transmitted using PWM on the TURNS pin.

The TMAG6181-Q1 offers extensive diagnostics and is designed for Functional Safety applications. The device performs consistently across a wide ambient temperature range of –40°C to 150°C with minimal thermal drift and lifetime errors.

The TMAG6181-Q1 is a high-precision angle sensor based on Anisotropic Magneto Resistive (AMR) technology. The device features integrated signal conditioning amplifiers and provides differential sine and cosine analog outputs related to the direction of the applied in-plane magnetic field. This device also features two independent Hall sensors at X and Y axes that are used to keep track of rotations.

The TMAG6181-Q1 features a wide operating magnetic field (20mT – 1T) that enables flexible mechanical placements as well as low latency (< 2µs) outputs for high-speed applications like rotor position sensing. The fast start-up time (<40µs) enables low power applications by using a sleep pin that enables the device to enter two low power modes: sleep mode and a low power turns counting mode. An integrated turns counter keeps track of the number of rotations, and the turns counter value is transmitted using PWM on the TURNS pin.

The TMAG6181-Q1 offers extensive diagnostics and is designed for Functional Safety applications. The device performs consistently across a wide ambient temperature range of –40°C to 150°C with minimal thermal drift and lifetime errors.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMAG6180-Q1 ACTIVE Automotive high-precision analog AMR angle sensor with 360° angle range Built in Hall effect sensors for 360 degree angle detection

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMAG6180-6181EVM — TMAG6180 and TMAG6181 evaluation module with differential sine and cosine analog outputs

The TMAG6180-6181EVM evaluation module (EVM) is a convenient platform to evaluate performance of the AMR sensors TMAG6180 and TMAG6181 for rotary position sensing. These devices offer differential sine and cosine analog outputs which may be used for high speed angle measurements. The TMAG6180 (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TMAG6180-6181EVM-GUI — GUI for TMAG6180-6181EVM

TMAG6180-6181EVM-GUI allows users to capture and plot output data from either TMAG6180-Q1 or TMAG6181-Q1
Supported products & hardware
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos