Home Power management DC/DC switching regulators DC/DC converters

TPS63020

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 4 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100 Sector Test & measurement
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 4 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100 Sector Test & measurement
VSON (DSJ) 14 12 mm² (4 mm × 3 mm)
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS63020-Q1 ACTIVE High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch AEC-Q100 qualified for automotive applications.
Same functionality with different pin-out to the compared device.
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device.
TPS63070 ACTIVE Wide input voltage (2V-16V) buck-boost converter For applications requiring a higher input voltage.
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.
TPS630250 ACTIVE 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package For applications requiring higher efficiency or a smaller solution size.

Technical documentation

No results found. Please clear your search and try again.
View all 25
Top documentation Type Title Format options Date
* Data sheet TPS6302x High Efficiency Single Inductor Buck-boost Converter with 4-A Switches datasheet (Rev. I) PDF | HTML Aug 22, 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) Aug 4, 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML Jun 9, 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML Jun 9, 2021
Application note Improving Load Transient Response for Controlled Loads Sep 12, 2019
Application note Using Non-Inverting Buck-Boost Converter for Voltage Stabilization Aug 1, 2019
Application brief Buck-Boost Converters Solving Power Challenges in Optical Modules May 13, 2019
Technical article How to prevent battery over discharge by using a precise threshold voltage enable PDF | HTML Jan 31, 2019
Application brief Supercapacitor backup power supply with TPS63802 Jan 21, 2019
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) Jul 9, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note TPS63020Q Pin FMEA Oct 7, 2015
Test report PMP9766 Test Results Sep 22, 2015
Technical article Simple circuit drives TECs PDF | HTML Jul 13, 2015
Application note Low-power TEC driver Nov 18, 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter Dec 5, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
User guide TPS63020EVM-487 User's Guide Apr 19, 2010
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006
Application note Dynamically Adjustable Output Using the TPS63000 Aug 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63020EVM-487 — Evaluation Module Board for TPS63020 Buck-Boost Converter with 4A Switch

Buck-Boost Converter with 4A Switch Evaluation Module Board

The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS63020 TINA-TI Transient Reference Design

SLIM154.TSC (1688 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS63020 TINA-TI Transient Spice Model

SLIM155.ZIP (49 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS63020 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM135A.ZIP (82 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Reference design

PMP9759 — Low Power TEC Driver Reference Design

This reference design details a power management circuit which is capable to source and sink current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on a completely integrated buck boost (...)

Supported products & hardware
Reference design

PMP9766 — Supercapacitor Backup Power Supply with Active Cell Balancing Reference Design

This reference design describes a backup power circuit which addresses instantaneous protection against power interruptions by using a buck-boost converter and two stacked supercapacitors. The implementation is based on a completely integrated TPS63020 buck-boost converter circuit enabling a small (...)

Supported products & hardware
Reference design

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DSJ) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos