Product details

Frequency (min) (MHz) 860 Frequency (max) (MHz) 930 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 860 Frequency (max) (MHz) 930 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN-FCRLF (VBA) 28 20.25 mm² 4.5 x 4.5
  • 860MHz to 930MHz RF front-end module
  • Transmit (TX):
    • Saturated output power (PSAT): 28dBm (3.3V)
    • PA gain: 23.1dB
    • PAE: 39% at 27dBm
    • HD2 / HD3: –56dBc / –67dBc
  • Receive (RX) LNA:
    • Gain: 15.9dB
    • Noise figure (NF): 1.3dB
    • IP1dB: –6.6dBm
  • ANT to RX_FLT insertion loss: 1.7dB
  • Integrated 50Ω RF match
  • Integrated linear-in-dB power detector
  • Supply voltage: 3.1V to 4.25V
  • Total supply current at 3.3V:
    • 386mA (TX PO = 27dBm)
    • 60.7mA (TX, no RF)
    • 10.3mA (RX only)
  • Low sleep mode current: 0.05µA
  • Operating ambient temperature range:–40°C to 85°C
  • 860MHz to 930MHz RF front-end module
  • Transmit (TX):
    • Saturated output power (PSAT): 28dBm (3.3V)
    • PA gain: 23.1dB
    • PAE: 39% at 27dBm
    • HD2 / HD3: –56dBc / –67dBc
  • Receive (RX) LNA:
    • Gain: 15.9dB
    • Noise figure (NF): 1.3dB
    • IP1dB: –6.6dBm
  • ANT to RX_FLT insertion loss: 1.7dB
  • Integrated 50Ω RF match
  • Integrated linear-in-dB power detector
  • Supply voltage: 3.1V to 4.25V
  • Total supply current at 3.3V:
    • 386mA (TX PO = 27dBm)
    • 60.7mA (TX, no RF)
    • 10.3mA (RX only)
  • Low sleep mode current: 0.05µA
  • Operating ambient temperature range:–40°C to 85°C

The TRF2001 is a high-performance RF front-end module (FEM) for low-power wireless applications in sub-1GHz industrial, scientific, and medical (ISM) bands operating over an 860MHz to 930MHz frequency range. The TRF2001 requires minimal external BOM and includes functions such as a range-extender power amplifier (PA) and a low noise amplifier (LNA), transmit-receive and antenna switches, antenna port low pass filter, and a linear-in-dB RF power detector, for a cost-effective design in a space-saving 4.5mm × 4.5mm QFN-28 package.

The TRF2001 increases the link budget and allows range extension in wireless systems by providing high output power with the integrated PA, beyond the capabilities of a WMCU or transceiver, and improves the receiver sensitivity with a low noise figure LNA. The integrated power detector can be used for system calibration or to monitor the power being delivered to the antenna. The device features fully matched, 50Ω RF interfaces for ease of use and design flexibility.

The TRF2001 is operational over a wide, 3.1V to 4.25V supply range, with digital controls that are compatible with 1.6V to 3.3V CMOS logic levels.

The TRF2001 is a high-performance RF front-end module (FEM) for low-power wireless applications in sub-1GHz industrial, scientific, and medical (ISM) bands operating over an 860MHz to 930MHz frequency range. The TRF2001 requires minimal external BOM and includes functions such as a range-extender power amplifier (PA) and a low noise amplifier (LNA), transmit-receive and antenna switches, antenna port low pass filter, and a linear-in-dB RF power detector, for a cost-effective design in a space-saving 4.5mm × 4.5mm QFN-28 package.

The TRF2001 increases the link budget and allows range extension in wireless systems by providing high output power with the integrated PA, beyond the capabilities of a WMCU or transceiver, and improves the receiver sensitivity with a low noise figure LNA. The integrated power detector can be used for system calibration or to monitor the power being delivered to the antenna. The device features fully matched, 50Ω RF interfaces for ease of use and design flexibility.

The TRF2001 is operational over a wide, 3.1V to 4.25V supply range, with digital controls that are compatible with 1.6V to 3.3V CMOS logic levels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF2001 860MHz to 930MHz ISM Band Multiprotocol and Wi-SUN RF FEM datasheet PDF | HTML 14 Apr 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF2001EVM — TRF2001 evaluation module

TRF2001EVM is designed to provide a quick setup to evaluate the TRF2001 Front End Module (FEM). The TRF2001 requires minimal external BOM and includes both a range-extending power amplifier (PA) and a low noise amplifier (LNA), a transmit-receive (TR) switch, an antenna (ANT) switch, antenna port (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VBA) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos