Home Power management AC/DC switching regulators AC/DC controllers

UCC28951

ACTIVE

Product details

Topology Phase-shifted full bridge Control mode Current, Peak current mode, Voltage Features Adjustable switching frequency, Current limiting, Enable/Shutdown, Error amplifier, Green mode, Light-load efficiency, Programmable slope compensation, Soft start, Soft switching, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 97
Topology Phase-shifted full bridge Control mode Current, Peak current mode, Voltage Features Adjustable switching frequency, Current limiting, Enable/Shutdown, Error amplifier, Green mode, Light-load efficiency, Programmable slope compensation, Soft start, Soft switching, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 97
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Enhanced zero-voltage switching (ZVS) range
  • Direct synchronous rectifier (SR) control
  • Light-load efficiency management including:
    • Burst mode operation
    • Discontinuous conduction mode (DCM), dynamic SR on/off control
  • Average- or peak-current mode control with programmable slope compensation and voltage-mode control
  • Closed-loop soft-start and enable function
  • Programmable switching frequency up to 1 MHz with bidirectional synchronization
  • (±3%) cycle-by-cycle current limit protection with hiccup mode support
  • 150µA start-up current
  • VDD undervoltage lockout
  • Wide temperature range: –40°C to +125°C
  • Enhanced zero-voltage switching (ZVS) range
  • Direct synchronous rectifier (SR) control
  • Light-load efficiency management including:
    • Burst mode operation
    • Discontinuous conduction mode (DCM), dynamic SR on/off control
  • Average- or peak-current mode control with programmable slope compensation and voltage-mode control
  • Closed-loop soft-start and enable function
  • Programmable switching frequency up to 1 MHz with bidirectional synchronization
  • (±3%) cycle-by-cycle current limit protection with hiccup mode support
  • 150µA start-up current
  • VDD undervoltage lockout
  • Wide temperature range: –40°C to +125°C

The UCC28951 controller is an enhanced version of the UCC28950. It is a fully compatible drop-in replacement for the UCC28950. The UCC2895x devices use advanced control of the full-bridge in addition to active control of the synchronous rectifier (SR) output stage.

ZVS operation ensured over a wide range of operating conditions, while the load current naturally tunes the switching delays of the secondary-side synchronous rectifiers(SR). This functionality maximizes overall system efficiency.

Easily get started with the UCC2895x 600W phase shifted full bridge design review/application note,

The 24-pin, TSSOP package complies with RoHS requirements.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet UCC2895x Phase-Shifted Full-Bridge Controller for Wide-Input Voltage Range Applications datasheet (Rev. B) PDF | HTML Oct 17, 2024
Application note UCC28950 600W Phase Shifted Full Bridge Design Review/Application Report (Rev. D) PDF | HTML Mar 4, 2022
Application note Making the Correct Choice: UCC28950-Q1 or UCC28951-Q1 Nov 13, 2017
More literature Design review of a 2-kW parallelable power supply module Aug 17, 2016
More literature Design review of a 2-kW parallelable power supply module (PPT) Aug 17, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module

This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load. 

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC28950 and UCC28951 PSpice Transient Model (Rev. C)

SLUM169C.ZIP (168 KB) - PSpice model
Supported products & hardware
Simulation model

UCC28950 and UCC28951 TINA-TI Startup Reference Design (Rev. A)

SLUM276A.TSC (738 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCC28950 and UCC28951 TINA-TI Steady State Reference Design (Rev. A)

SLUM277A.TSC (739 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

SLUC222 — UCC2895x Excel Design Tool

Excel based calculator to design a PSFB power supply
Supported products & hardware
Reference design

PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos