DP83849I

正在供货

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, Flex port, JTAG1149.1 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, Flex port, JTAG1149.1 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
TQFP (PFC) 80 196 mm² (14 mm × 14 mm)
  • Low-power 3.3-V, 0.18-µm CMOS Technology
  • Low power Consumption <600 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length
    Detection
  • Optimized Latency for Real-Time Ethernet
    Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-In Self Test)
  • 80-pin TQFP Package (12-mm × 12-mm)
  • Low-power 3.3-V, 0.18-µm CMOS Technology
  • Low power Consumption <600 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length
    Detection
  • Optimized Latency for Real-Time Ethernet
    Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-In Self Test)
  • 80-pin TQFP Package (12-mm × 12-mm)

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. The unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, the innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

The DP83849I continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. The unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, the innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

The DP83849I continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DP83849ID 正在供货 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports with fiber support over an industrial temperature range of -40°C to 85°C
DP83849C 正在供货 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports and operates over a commercial temperature range of 0°C to 70°C
DP83849IF 正在供货 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports with fiber and flex port over an industrial temperature range of -40°C to 85°C

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83849IVS-EVK — 适用于 PHYTER™ 以太网物理层收发器且支持工业温度范围和 10/100Mb/s 的评估模块

DP83849IVS 基本产品评估和客户演示板。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
驱动程序或库

ETHERNET-SW — 以太网 PHY 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,从而配置和读取 PHY 寄存器。Linux 和 RTOS 驱动程序可在我们的 GitHub 上找到。

 

支持的产品和硬件
支持软件

USB-2-MDIO — USB-2-MDIO Tool v1.0

借助 USB-2-MDIO 软件工具,德州仪器 (TI) 的以太网 PHY 可访问 MDIO 状态和器件控制寄存器。  USB-2-MDIO 工具包括一个 LaunchPad™ 开发套件,适用于与轻量级 GUI 连接的 TI MSP430™ MCU。  此 LaunchPad 开发套件实现了一个 MDIO 总线控制器,该控制器可以操作连接到总线的 PHY 上的寄存器。

支持的产品和硬件
仿真模型

DP83849C IBIS Model

SNOM290.ZIP (15 KB) - IBIS 模型
支持的产品和硬件
仿真模型

DP83849I BSDL Model

SNLM175.ZIP (2 KB) - BSDL 模型
支持的产品和硬件
参考设计

TIDA-00306 — 适用于电网应用的铜缆转光纤 100BASE-FX 或 1000BASE-X 介质转换器

此参考设计详细说明了使用 DP83849 评估板实现 10/100BASE-TX 转 10/100BASE-FX 介质转换器的方法,该方法可将铜制旧设备轻松连接到光纤网络。铜制以太网(10/100BASE-TX)已广泛用于局域电网,但通信距离有限。光纤网络已相当成熟,且成本持续下降。电力公司采用光纤网络来管理广域设备已变得可行并具有成本效益,光纤网络可带来更高的速度、更长的覆盖距离、更可靠的通信。

支持的产品和硬件
参考设计

TIDA-050043 — 适用于 NXP i.MX 6ULL 处理器的集成电源参考设计

本参考设计是一款全功能开发板,通过 TPS6521815 PMIC 为 NXP™ i.MX 6ULL 应用处理器供电。硬件设计包括 DDR3L SDRAM (512MB)、32MB 串行 NOR 闪存、8GB eMMC 5.0 iNAND、SD 卡接口 v3.0、双通道 100Base-T 以太网、具有 Type-A 端口的 5 通道 USB 集线器、micro-AB USB OTG、可挂载 LCD 屏幕以及用于其他输入和输出的扩展连接器。

此设计适合用作电网通信领域数据集中器项目或使用 i.MX 6ULL、i.MX 6ULZ 或 i.MX 6UltraLite (...)

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TQFP (PFC) 80 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频