DP83849ID

正在供货

支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, FX support, JTAG1149.1 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, FX support, JTAG1149.1 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
TQFP (PFC) 80 196 mm² (14 mm × 14 mm)
  • Low-power 3.3V, 0.18μm CMOS technology
  • Low power consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock out
  • RMII Rev. 1.2 Interface (configurable)
  • SNI Interface (configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 compliant TP-PMD physical sub-layer with adaptive equalization and Baseline Wander compensation
  • Programmable LED support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single register access for complete PHY status
  • 10/100 Mb/s packet BIST (Built in Self Test)
  • 80-pin TQFP package (12mm x 12mm)

  • Low-power 3.3V, 0.18μm CMOS technology
  • Low power consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock out
  • RMII Rev. 1.2 Interface (configurable)
  • SNI Interface (configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 compliant TP-PMD physical sub-layer with adaptive equalization and Baseline Wander compensation
  • Programmable LED support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single register access for complete PHY status
  • 10/100 Mb/s packet BIST (Built in Self Test)
  • 80-pin TQFP package (12mm x 12mm)

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849ID is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849ID features two fully independent 10/100 ports for multi-port applications.

The DP83849ID provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. The device also provides flexibility by supporting both copper and fiber media.

In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance. In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849ID, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.


The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849ID is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849ID features two fully independent 10/100 ports for multi-port applications.

The DP83849ID provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. The device also provides flexibility by supporting both copper and fiber media.

In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance. In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849ID, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.


下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DP83849C 正在供货 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports and operates over a commercial temperature range of 0°C to 70°C
DP83849I 正在供货 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports and operates over an industrial temperature range of -40°C to 85°C
DP83849IF 正在供货 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 This product includes dual 10/100M ports with fiber and flex port and operates over an industrial temperature range of -40°C to 85°C

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83849IFVS-EVK — DP83849IFVS 基本产品评估和客户演示板(具有 FX)

This evaluation kit (EVK) is for PHYTER™ ethernet physical layer transceivers with dual industrial temperature with fiber support (FX) and flexible port switching dual port 10/100 Mb/s (backwards compatible to the DP83849IDVS-EVK).

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
驱动程序或库

ETHERNET-SW — 以太网 PHY 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,从而配置和读取 PHY 寄存器。Linux 和 RTOS 驱动程序可在我们的 GitHub 上找到。

 

支持的产品和硬件
支持软件

USB-2-MDIO — USB-2-MDIO Tool v1.0

借助 USB-2-MDIO 软件工具,德州仪器 (TI) 的以太网 PHY 可访问 MDIO 状态和器件控制寄存器。  USB-2-MDIO 工具包括一个 LaunchPad™ 开发套件,适用于与轻量级 GUI 连接的 TI MSP430™ MCU。  此 LaunchPad 开发套件实现了一个 MDIO 总线控制器,该控制器可以操作连接到总线的 PHY 上的寄存器。

支持的产品和硬件
仿真模型

DP83849C IBIS Model

SNOM290.ZIP (15 KB) - IBIS 模型
支持的产品和硬件
仿真模型

DP83849ID BSDL Model

SNLM176.ZIP (2 KB) - BSDL 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TQFP (PFC) 80 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频