DS90C385A
- Pin-to-Pin Compatible to DS90C383, DS90C383A and DS90C385
- No Special Start-Up Sequence Required between Clock/Data and /PD Pins. Input Signals (Clock and Data) can be Applied Either Before or After the Device is Powered.
- Support Spread Spectrum Clocking up to 100kHz Frequency Modulation and Deviations of ±2.5% Center Spread or -5% Down Spread
- “Input Clock Detection" Feature Will Pull All LVDS Pairs to Logic Low When Input Clock is Missing and When /PD Pin is Logic High
- 18 to 87.5 MHz Shift Clock Support
- Tx Power Consumption < 147 mW (typ) at 87.5MHz Grayscale
- Tx Power-Down Mode < 60 μW (typ)
- Supports VGA, SVGA, XGA, SXGA(Dual Pixel), SXGA+(Dual Pixel), UXGA(Dual Pixel).
- Narrow Bus Reduces Cable Size and Cost
- Up to 2.45 Gbps Throughput
- Up to 306.25Megabyte/sec Bandwidth
- 345 mV (typ) Swing LVDS Devices for Low EMI
- PLL Requires No External Components
- Compliant to TIA/EIA-644 LVDS standard
- Low Profile 56-lead TSSOP Package
All trademarks are the property of their respective owners.
The DS90C385A is a pin to pin compatible replacement for DS90C383, DS90C383A and DS90C385. The DS90C385A has additional features and improvements making it an ideal replacement for DS90C383, DS90C383A and DS90C385. family of LVDS Transmitters.
The DS90C385A transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over the fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 87.5 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 612.5Mbps per LVDS data channel. Using a 87.5 MHz clock, the data throughput is 306.25Mbytes/sec. This transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe FPDLink Receiver without any translation logic.
This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces with added Spread Spectrum Clocking support.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DS90C385A 3.3V Prog LVDS Trans 24-Bit FPD Link-87.5 MHz 数据表 (Rev. K) | 2013-4-17 | |||
| 应用手册 | High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs | 2018-11-9 | ||||
| 应用手册 | How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) | 2018-6-29 | ||||
| 应用手册 | AN-1032 An Introduction to FPD-Link (Rev. C) | 2017-8-8 | ||||
| 用户指南 | FLINK3V8BT-85 Evaluation Kit (Rev. A) | 2016-8-24 | ||||
| 应用手册 | Receiver Skew Margin for Channel Link I and FPD Link I Devices | PDF | HTML | 2016-1-13 | |||
| 应用手册 | TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map | 2004-5-15 | ||||
| 应用手册 | AN-1056 STN Application Using FPD-Link | 2004-5-14 | ||||
| 应用手册 | AN-1085 FPD-Link PCB and Interconnect Design-In Guidelines | 2004-5-14 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
FLINK3V8BT-85 — 用于 FPD 链接系列串行器和解串器 LVDS 器件的评估套件
FPD-Link evaluation kit contains a Transmitter (Tx) board, a Receiver (Rx) board along with interfacing cables. This kit will demonstrate the chipsets interfacing from test equipment or a graphics controller using Low Voltage Differential Signaling (LVDS) to a receiver board.
The Transmitter board (...)
TIDA-010013 — 适用于 Sitara™ 处理器的 RGB 到 OLDI/LVDS 显示桥参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (DGG) | 56 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。