可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
ISO6420 正在供货 防噪性能、双通道、2 正向/0 反向数字隔离器 Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications
功能与比较器件相同,但引脚排列有所不同
ISO6520 正在供货 功能隔离双通道 2/0 数字隔离器 Smaller package options with galvanic isolation

产品详情

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 1 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 9 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 1 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 9 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ISO742x Low-Power Dual-Channel Digital Isolators 数据表 (Rev. I) PDF | HTML 2015年 7月 16日
证书 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AA) 2026年 6月 11日
白皮书 通过使用数字隔离器替代光耦合器改善系统性能 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2025年 11月 13日
证书 CQC Certificate for ISO154xD, ISO742xD, ISO71xxDBQ (Rev. B) 2025年 8月 19日
证书 CSA Certificate for ISO742xD 2023年 3月 15日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 3 2022年 8月 8日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
白皮书 绝缘穿透距离:数字隔离器如何满足认证要求 英语版 PDF | HTML 2021年 9月 27日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIGI-ISO-EVM — 通用数字隔离器评估模块

DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

ISO7420 IBIS Model (Rev. A)

SLOM199A.ZIP (28 KB) - IBIS Model
参考设计

TIDM-METROLOGY-HOST — 具有隔离式电能测量功能的单相电表

电子式电表开发人员通常倾向于将能量测量功能与 ANSI/IEC 数据表、DLMS/COSEM、价格管理和通信等主机处理器功能分开。该设计演示了一种方法,即通过利用独立的计量处理器和主机处理器来分离上述仪表功能。该设计附带的固件可管理所有必备功能和处理器之间的同步。该设计还展示了如何保持两个处理器之间的通信独立,以便满足必要的安全需求。最后,此设计还展示了一个利用 MSP430 MCU 上的 USB 接口实现仪表校准的方法。通过重复利用此参考设计,工程师将能够借助独立的计量功能更加快速地开发智能仪表。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00601 — 采用隔离式分流传感器的多相能量测量参考设计

TIDA-00601 设计使用隔离式并联传感器实现 0.5% 类三相电能计量系统。  通过使用具有电容隔离的输出电路的隔离式 Delta-Sigma 调制器来实现隔离。  电能计量 SoC 从隔离式调制器获取不同的比特流,并使用其板载数字滤波器生成 ADC 采样读数。  电能计量 SoC 还用于感应电压、计算计量参数值、驱动电路板 LCD 以及通过电路板的隔离式 RS-232 电路与 PC GUI 通信。

该参考设计使用 ISO7420ISO7421。该参考设计也可以使用 ISO7320CISO7321C

该参考设计使用 AMC1304M05。该参考设计也可以使用 (...)

用户指南: PDF
原理图: PDF
参考设计

TIDM-SOLARUINV — 具有 MPPT 功能的并网光伏微型逆变器

此设计是一种具有最大功率点跟踪 (MPPT) 功能的数字控制并网光伏微型逆变器。光伏微型逆变器是光伏行业的新兴领域。与将某个安装中的每个太阳能电池板连接到中央逆变器不同,基于光伏微型逆变器的安装将各个更小的(或“微型”)逆变器分别链接到每个太阳能电池板。该配置本身具有很多优势,包括消除了部分遮光条件、提高了系统效率、提高了可靠性以及增强了模块化。对于此设计,C2000™ Piccolo™ TMS320F28035 微控制器 (MCU) 是整个逆变器的数字控制器,包括控制功率级、MPPT 和并网同步。功率转换级包括 1) 具有次级倍压器的有源钳位反激式直流/直流转换器,以及 2) (...)
用户指南: PDF
原理图: PDF
参考设计

PMP4435 — 具有 GaN FET 的 48V 输入电压、300W 1/8 砖型数字模块参考设计

PMP4435 是一款直流/直流隔离数字模块,采用 GaN MOSFET 参考设计,适用于工业和电信应用。直流输入范围为 36V-60V,典型值为 12V,输出为 12V/5A。该设计使用数字控制器 UCD3138A。效率高达 95.8%,并且具有良好的热性能。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00231 — 用于 PLC 模拟输出模块的自适应电源,具有输出通道保护

TIDA-00231 是适用于工业可编程逻辑控制器 (PLC) 模拟输出模块的参考设计。该设计为基于数模转换器 (DAC) 且具有自适应电源的模拟电流输出模块提供了独特节能解决方案。该自适应电源可动态调节 DAC 的 AVDD 电源,并在 > 300Ω 的典型负载电阻下将功率损耗限制为 < 50mW。模拟输出可以拉取高达 24mA 的电流。此参考设计包括必要的板载保护电路,并已通过 IO 控制器平台的 IEC61000-4 标准 EFT、ESD 和浪涌要求测试。保护电路不会对设计产生负面影响,测试结果显示,典型的未调整误差小于 0.2% FSR,校准精度为 0.05%。

立即观看关于隔离式直流/直流转换器参考设计的 TIDA-00231 概述视频

设计指南: PDF
原理图: PDF
参考设计

PMP4320A — 适用于电信应用的、采用数字控制的 600W 半砖型 DC-DC 转换器 - 参考设计

PMP4320A 参考设计是标准半砖尺寸的单输出 DC/DC 转换器,具有基于 UCD3138 的全数字控制配置。  输出电压为 12V,可提供 50A 输出电流。  该转换器具有灵活的配置选项,效率高,性能良好,是总线转换器的理想选择。
测试报告: PDF
原理图: PDF
参考设计

PMP6712 — 适用于 PoE 电源设备 (PSE) 的双通道全桥转换器参考设计 (54V @ 30A)

此设计是一种相移全桥转换器参考设计,能够提供 1600W 隔离型输出功率,实现超过 96% 的效率。该设计在双相主要/次要配置中使用 UCC28950 控制器。LM5017 恒定导通时间同步降压稳压器为使用具有隔离型反激式绕组的耦合线圈的初级和次级侧电路提供偏置电源。隔离电压指定为 2250VDC,使该设计可以在以太网供电和其他电信应用中用作系统电源。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频