可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
ISO6421 正在供货 防噪性能、双通道、1 正向/1 反向数字隔离器 Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications
功能与比较器件相同,但引脚排列有所不同
ISO6521 正在供货 功能隔离双通道 1/1 数字隔离器 Smaller package options with galvanic isolation

产品详情

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 1 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 9 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.5 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 1 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 9 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.5 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ISO742x Low-Power Dual-Channel Digital Isolators 数据表 (Rev. I) PDF | HTML 2015年 7月 16日
证书 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AA) 2026年 6月 11日
白皮书 通过使用数字隔离器替代光耦合器改善系统性能 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2025年 11月 13日
证书 CQC Certificate for ISO154xD, ISO742xD, ISO71xxDBQ (Rev. B) 2025年 8月 19日
证书 CSA Certificate for ISO742xD 2023年 3月 15日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 3 2022年 8月 8日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
白皮书 绝缘穿透距离:数字隔离器如何满足认证要求 英语版 PDF | HTML 2021年 9月 27日
技术文章 Who tampered with my PLC? Are industrial control systems too flexible? PDF | HTML 2016年 8月 5日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIGI-ISO-EVM — 通用数字隔离器评估模块

DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

ISO7421 IBIS Model (Rev. A)

SLOM200A.ZIP (28 KB) - IBIS Model
参考设计

TIDA-00472 — 230V/250W、高 η 无传感器无刷直流电机驱动器参考设计(采用尺寸缩小 30% 的大容量电容器)

TIDA-00472 是一款基于 IGBT 的分立式三相逆变器,采用无传感器梯形控制方法,适用于驱动额定功率高达 250W 的无刷直流 (BLDC) 电机,例如用于油烟机中。此设计为直流母线电压纹波补偿提供软件实施,可使直流母线电容器要求降低 30% 并降低总体 BOM 成本。逐周期过流保护功能可防止功率级出现较大的电流尖峰,并且电路板可以在高达 65°C 的环境温度下工作。  此设计也经过测试,满足 EN55014 标准针对传导发射、浪涌和 EFT 的要求。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00447 — 24V、100W/30W 双通道无传感器无刷直流电机驱动器参考设计

TIDA-00447 是一款 24V 双通道无刷直流 (BLDC) 电机驱动器参考设计,适用于大型家用电器,可驱动泵和风扇等低压 BLDC 电机,例如驱动洗碗机中的循环泵和排水泵。电机驱动器的功率级分别设计为实现 100W 和 30W 连续运行。30W 驱动基于具有集成功率 MOSFET 的单芯片、低外部元件数三相电机驱动器,并提供专有的无传感器控制方案,以实现连续正弦驱动。它还具有一个集成降压/线性稳压器,可高效地将电源电压降低至 5V 或 3.3V,从而为内外部电路供电。100W 驱动通过分立式方法实现,该方法包含一个 MCU、具有保护和电流检测功能的外部 MOSFET (...)
用户指南: PDF
原理图: PDF
英语版 (Rev.B): PDF
参考设计

TIDM-METROLOGY-HOST — 具有隔离式电能测量功能的单相电表

电子式电表开发人员通常倾向于将能量测量功能与 ANSI/IEC 数据表、DLMS/COSEM、价格管理和通信等主机处理器功能分开。该设计演示了一种方法,即通过利用独立的计量处理器和主机处理器来分离上述仪表功能。该设计附带的固件可管理所有必备功能和处理器之间的同步。该设计还展示了如何保持两个处理器之间的通信独立,以便满足必要的安全需求。最后,此设计还展示了一个利用 MSP430 MCU 上的 USB 接口实现仪表校准的方法。通过重复利用此参考设计,工程师将能够借助独立的计量功能更加快速地开发智能仪表。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00601 — 采用隔离式分流传感器的多相能量测量参考设计

TIDA-00601 设计使用隔离式并联传感器实现 0.5% 类三相电能计量系统。  通过使用具有电容隔离的输出电路的隔离式 Delta-Sigma 调制器来实现隔离。  电能计量 SoC 从隔离式调制器获取不同的比特流,并使用其板载数字滤波器生成 ADC 采样读数。  电能计量 SoC 还用于感应电压、计算计量参数值、驱动电路板 LCD 以及通过电路板的隔离式 RS-232 电路与 PC GUI 通信。

该参考设计使用 ISO7420ISO7421。该参考设计也可以使用 ISO7320CISO7321C

该参考设计使用 AMC1304M05。该参考设计也可以使用 (...)

用户指南: PDF
原理图: PDF
参考设计

TIDA-01552 — 适用于数字输出模块的 8 通道 2A 高侧驱动器参考设计

这种用于 PLC 等工厂自动化应用的八通道并联 2A 高侧数字输出参考设计可显示德州仪器 (TI) 新型高侧驱动器元件(如 TPS27S100)的诊断功能和功率密度。每个输出可以单独实时测量输出电流。利用该特性,可以在运行期间检测断线和短路。还可以发现由于老化或篡改导致的输出负载修改。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00170 — 用于可编程逻辑控制器 (PLC) 的 16 位模拟混合输入和输出模块参考设计

TIDA-00170 是适用于工业控制模拟混合输入输出模块的参考设计。该设计可实现四通道模拟输入和双通道模拟输出。模拟输入通道可测量高达 ±10V 的所有标准工业电压和高达 24mA 的电流输入。两路同步模拟输出可提供高达 ±10V 的电压和高达 24mA 的电流。

该参考设计包括必要的板载保护电路,并经测试符合有关 IO 控制器平台的 IEC61000-4 标准的 EFT、ESD 和浪涌要求。该保护电路不会对设计带来负面影响,且测试结果表明典型的不可调整误差低于模拟输入通道满标量程 (FSR) 的 0.1% 以及模拟输出通道 FSR 的 0.2%。

用户指南: PDF
原理图: PDF
英语版: PDF
参考设计

TIDA-00163 — 隔离式 RS-232 到 UART 转换器的参考设计

此设计可实现利用接口到电源本身的残余电力的隔离式数据转换器。这样就不再需要进行跨隔离边界的成本昂贵的电力传输。通过在电表上轻松启用无处不在的 RS-232 连接,可以用各种各样的测试站硬件执行工厂配置和校准等功能。

2.5kVRMS 隔离边界可确保现场技术人员安全地连接电表,甚至在安装后执行诊断、数据检索和现场固件更新。

安装了可靠的接口以执行诊断、数据检索和现场固件更新。可靠的接口适用于远高于 RS-232 标准的数据率,从而确保在任何情况下,隔离都不是设计中的限制因素。

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频