产品详情

Local sensor accuracy (max) 1.5, 2.5, 4 Rating Catalog Operating temperature range (°C) -55 to 130 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout, UL recognized
Local sensor accuracy (max) 1.5, 2.5, 4 Rating Catalog Operating temperature range (°C) -55 to 130 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout, UL recognized
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) DSBGA (YZR) 4 1.5625 mm² (— mm × — mm)
  • Rated for −55°C to 130°C Range
  • Available in SC70 and DSBGA Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • Accuracy at 30°C ±1.5 to ±4°C (Maximum)
  • Accuracy at 130°C and −55°C ±2.5 to ±5°C (Maximum)
  • Power Supply Voltage Range 2.4 V to 5.5 V
  • Current Drain 10 μA (Maximum)
  • Nonlinearity ±0.4% (Typical)
  • Output Impedance 160 Ω (Maximum)
  • Load Regulation
       0 μA < IL< 16 μA −2.5 mV (Maximum)

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Rated for −55°C to 130°C Range
  • Available in SC70 and DSBGA Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • Accuracy at 30°C ±1.5 to ±4°C (Maximum)
  • Accuracy at 130°C and −55°C ±2.5 to ±5°C (Maximum)
  • Power Supply Voltage Range 2.4 V to 5.5 V
  • Current Drain 10 μA (Maximum)
  • Nonlinearity ±0.4% (Typical)
  • Output Impedance 160 Ω (Maximum)
  • Load Regulation
       0 μA < IL< 16 μA −2.5 mV (Maximum)

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The LM20 is a precision analog output CMOS integrated-circuit temperature sensor that operates over −55°C to 130°C. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LM20 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM20 when specified to a parabolic transfer function is ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive extreme remains at 130°C.

The LM20 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM20 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown.

The LM20 is a precision analog output CMOS integrated-circuit temperature sensor that operates over −55°C to 130°C. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LM20 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM20 when specified to a parabolic transfer function is ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive extreme remains at 130°C.

The LM20 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM20 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
TMP20 正在供货 模拟输出温度传感器 SOT-563 and SC70 package options. Same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C).
LMT89 正在供货 具有 -11.77mV/°C 增益的 ±2.5°C 模拟输出温度传感器 Local sensor accuracy ±2.5°C (max)
功能与比较器件相同且具有相同引脚。
TMP9A00-EP 正在供货 增强型产品低功耗模拟温度传感器 HiRel enhanced product pin-to-pin device. Same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C) with support up to 150°C.
LMT88 正在供货 具有 -11.77mV/°C 增益的 ±4°C 模拟输出温度传感器 Lower accuracy (±4°C) pin-to-pin device for cost-effective designs.
功能与比较器件相同但引脚有所不同。
LMT70 正在供货 具有高精度匹配对和输出使能引脚的 -5.19mV/C、0.1C 模拟温度传感器 Higher accuracy (±0.1°C) analog-output temperature sensor with -5.19 mV/°C gain.

技术文档

未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM20 2.4-V, 10-µA, SC70, DSBGA Temperature Sensor 数据表 (Rev. Q) PDF | HTML 2015-1-31
产品概述 超小型温度传感器比较指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-3-25
证书 UL Certificate of Compliance Vol1-Sec12 E232195 2018-8-6
应用手册 AN-1256 Tiny Temperature Sensors for Portable Systems (Rev. A) 2013-4-26
EVM 用户指南 LM20X User's Guide 2013-2-28
应用手册 Tiny Temperature Sensors for Remote Systems 2003-2-17

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM20XEVM — 适用于模拟温度传感器 LM20B、LM20C 和 LM20S 的 LM20xEVM 电路板

德州仪器 (TI) 的 LM20xEVM 评估模块 (EVM) 可帮助设计人员评估 LM20B、LM20C 和 LM20S 模拟温度传感器的操作和性能。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
参考设计

PMP20978 — 具有高电压 GaN FET 的高效率和高功率密度 1kW 谐振转换器参考设计

PMP20978 参考设计是一种高效率、高功率密度和轻量化的谐振转换器参考设计。此设计将 390V 输入转换为 48V/1kW 输出。PMP20978 功率级具有超过 140W/in^3 的功率密度。整板重量不到 230g。在稳态、950kHz 固定开关频率下,可达到 97.6% 的峰值效率。 

支持的产品和硬件
参考设计

PMP21309 — 具有 HV GaN FET 的 24V/500W 谐振转换器参考设计

此参考设计是一种高频率谐振转换器参考设计。使用谐振频率为 500 kHz 的谐振回路,将输出电压稳定调节为 24V,输入电压范围为 380V 至 400V。此设计使用 TI 的高电压 GaN 器件、LMG3410R070 以及 UCD3138A 和 UCD7138 来优化死区时间和同步整流器 (SR) 导通,实现了 97.9% 的峰值效率。
支持的产品和硬件
参考设计

PMP21842 — 具有 HV GaN FET 的 12V/500W 谐振转换器参考设计

此高频谐振转换器参考设计使用谐振频率为 500kHz 的谐振回路,在 380V 至 400V 的输入电压范围内提供 12V 稳压输出。此设计使用我们的高电压 GaN 器件以及 UCD3138A 和 UCD7138 来优化死区时间和同步整流器 (SR) 导通,实现了 96.0%(含辅助电源)的峰值效率。
支持的产品和硬件
参考设计

PMP40586 — 1kW 数字控制电流模式 LLC 参考设计

此参考设计是行业先进的数字混合迟滞控制 (HHC) 解决方案,适用于具有 12V 至 54V 输出的服务器 PSU 应用。此参考设计展示了 UCD3138 在 400V 至 12V 1kW LLC 功率级中实现的 HHC 控制优势。此设计可实现 8kHz 峰值环路带宽。它在 0% 至 100% 负载转换和 2.5A/us 压摆率下保持小于 500mV 的峰峰值偏差,在 0% 至 150% 负载转换和 2.5A/us 压摆率下保持小于 800mV 的峰峰值偏差。
支持的产品和硬件
参考设计

PMP41081 — 使用 C2000™ 实时微控制器的 1kW、12V HHC LLC 参考设计

此参考设计是一款使用 F280039C 微控制器的 1kW、400V 至 12V 半桥谐振直流/直流平台,用于评估混合迟滞控制 (HHC) 的负载瞬态性能。HHC 是一种整合了直接频率控制 (DFC) 和电荷控制的控制方法,通过添加频率补偿斜坡来控制电荷。借助额外的内部环路,HHC 可以提高电感器-电感器-电容器 (LLC) 级的负载瞬态响应性能。
支持的产品和硬件
参考设计

TIDA-00381 — 具有高侧低侧驱动器的 360W 相移全桥谐振 LLC 参考设计

电源采用全桥谐振 LLC,相移在斜升、轻负载、低输出电压条件下运行。这种工作模式可替代 LLC 中的 PWM 工作模式,从而在轻负载条件下显著提高效率。

支持的产品和硬件
参考设计

TIDA-01444 — 适用于服务器 PSU 的 180W 双通道降压转换器参考设计,效率可达 97%

此参考设计适用于服务器 PSU、PC PSU 和使用 180W 降压、双通道直流/直流转换器的其他降压转换器应用,具有 12V 直流稳压输入,旨在为终端负载提供电压,实现 97% 以上的效率和良好的热性能。可在两个通道之间轻松实现开关频率同步。双输出的真实差分遥感功能可补偿线路压降,为终端负载提供更精确的电压。为实现更高的功率密度和低厚度设计,此集成电路参考设计使用平面电感器代替传统的分立式电感器。此设计具有保护和温度传感功能。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian
DSBGA (YZR) 4 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频