主页 电源管理 电源保护开关与控制器 热插拔控制器

LM25069

正在供货

产品详情

Vabsmax_cont (V) 20 Vin (max) (V) 17 Vin (min) (V) 2.9 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0016 Quiescent current (Iq) (max) (A) 0.0024 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 17 Vin (min) (V) 2.9 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0016 Quiescent current (Iq) (max) (A) 0.0024 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Operating R ange: +2.9V to +17V
  • In-rush Current Limit for Safe Board Insertion into Live Power Sources
  • Programmable Maximum Power Dissipation in the External Pass Device
  • Adjustable Current Limit
  • Circuit Breaker Function for Severe Over-Current Events
  • Internal High Side Charge Pump and Gate Driver for External N-channel MOSFET
  • Adjustable Under-Voltage Lockout (UVLO) and Hysteresis
  • Adjustable Over-Voltage Lockout (OVLO) and Hysteresis
  • Initial Insertion Timer Allows Ringing and Transients to Subside After System Connection
  • Programmable Fault Timer Avoids Nuisance Trips
  • Active High Open Drain POWER GOOD Output
  • Available in Latched Fault and Automatic Restart Versions

All trademarks are the property of their respective owners.

  • Operating R ange: +2.9V to +17V
  • In-rush Current Limit for Safe Board Insertion into Live Power Sources
  • Programmable Maximum Power Dissipation in the External Pass Device
  • Adjustable Current Limit
  • Circuit Breaker Function for Severe Over-Current Events
  • Internal High Side Charge Pump and Gate Driver for External N-channel MOSFET
  • Adjustable Under-Voltage Lockout (UVLO) and Hysteresis
  • Adjustable Over-Voltage Lockout (OVLO) and Hysteresis
  • Initial Insertion Timer Allows Ringing and Transients to Subside After System Connection
  • Programmable Fault Timer Avoids Nuisance Trips
  • Active High Open Drain POWER GOOD Output
  • Available in Latched Fault and Automatic Restart Versions

All trademarks are the property of their respective owners.

The LM25069 positive hot swap controller provides intelligent control of the power supply voltage to the load during insertion and removal of circuit cards from a live system backplane or other "hot" power sources. The LM25069 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage is within 1.3V of the input voltage. The input under-voltage and over-voltage lockout levels and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM25069-1 latches off after a fault detection, while the LM25069-2 automatically restarts at a fixed duty cycle. The LM25069 is available in a 10 pin VSSOP package.

The LM25069 positive hot swap controller provides intelligent control of the power supply voltage to the load during insertion and removal of circuit cards from a live system backplane or other "hot" power sources. The LM25069 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage is within 1.3V of the input voltage. The input under-voltage and over-voltage lockout levels and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM25069-1 latches off after a fault detection, while the LM25069-2 automatically restarts at a fixed duty cycle. The LM25069 is available in a 10 pin VSSOP package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
LM25061 正在供货 具有功率限制和电源正常信号功能的 2.9V 至 17V 热插拔控制器 This product has features such as output monitor/adjustable power good.
TPS25985 正在供货 具有准确、快速电流监测器的 4.5V 至 16V、0.59mΩ、80A 可堆叠紧凑型电子保险丝 Controller with integrated MOSFET, higher current density and stackable.
LM25066 正在供货 具有 PMBus 的 2.9V 至 17V 热插拔控制器 This product provides telemetry and fault monitoring via PMBus.

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM25069 Positive Low Voltage Power Limiting Hot Swap Controller 数据表 (Rev. E) 2013-3-28
选择指南 电源管理指南 2018 2018-7-31
选择指南 Hot Swap Selection Tool 2015-7-28
应用手册 Output Voltage Clamping Using the LM5069 Hot Swap Controller (Rev. B) 2013-5-6

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM25069-1 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM377A.ZIP (72 KB) - PSpice 模型
支持的产品和硬件
仿真模型

LM25069-2 TINA-TI Transient Input Transient Reference Design

SNVMA52.TSC (104 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM25069-2 TINA-TI Transient Power Up Reference Design

SNVMA51.TSC (105 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM25069-2 TINA-TI Transient Restart Sequence Reference Design

SNVMA50.TSC (115 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM25069-2 TINA-TI Transient Spice Model

SNVMA49.ZIP (25 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

LM25069-2 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM378A.ZIP (69 KB) - PSpice 模型
支持的产品和硬件
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频