主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM5001-Q1

正在供货

3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM51581-Q1 正在供货 采用双随机展频技术的 1.5A、85V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 LM51581-Q1 has higher Vout capability and higher switch current

产品详情

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 75 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.26 Switch current limit (typ) (A) 1 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031 Duty cycle (max) (%) 85
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 75 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.26 Switch current limit (typ) (A) 1 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031 Duty cycle (max) (%) 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown
  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5001x High-Voltage Switch-Mode Regulator 数据表 (Rev. H) PDF | HTML 2015年 7月 30日
功能安全信息 LM5001-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021年 12月 9日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5001BSTEVAL — LM5001BSTEVAL - 高电压开关模式稳压器评估模块

The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows:

用户指南: PDF
TI.com 上无现货
评估板

LM5001ISOEVAL — 高电压开关模式稳压器

LM5001 High Voltage Switch Mode Regulator

用户指南: PDF
TI.com 上无现货
评估板

LM5001NISOEVAL — LM5001 非隔离反向评估板

The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LM5001 PSpice Transient Model

SNVM540.ZIP (67 KB) - PSpice Model
仿真模型

LM5001 TINA-TI Transient Reference Design

SNVM550.TSC (1083 KB) - TINA-TI Reference Design
仿真模型

LM5001 TINA-TI Transient Spice Model

SNVM551.ZIP (18 KB) - TINA-TI Spice Model
仿真模型

LM5001 Unencrypted PSpice Transient Model

SNVM921.ZIP (3 KB) - PSpice Model
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

参考设计

PMP22396 — 适用于汽车应用的 2460W 双向升压转换器参考设计

此参考设计是一款适用于汽车应用的 2460W 双向升压转换器。该电路由标称 12V 电池供电,提供 48V 的输出电压(电流为 51.25A)。该设计使用两个每相开关频率为 200kHz 的两相同步双向控制器。48V 输出用于驱动电机。当负载电流反向且输出电压达 54V 时,滞后的方向控制可让负载电流返回至 12V 电池。当输出电压恢复为 48V 时,升压操作也恢复正常。提供的安装孔用于在 MOSFET 下方安装底部散热器。
测试报告: PDF
原理图: PDF
参考设计

PMP30781 — 微型汽车 2W 辅助电源参考设计

此参考设计提供了 +12V 通用微型辅助电源。在此用例中,SEPIC 拓扑支持 6V 至 60V 的宽输入电压范围。即使输入低至 3.5V 时,此参考设计也能提供一半的输出功率。SEPIC 拓扑的另外一个优点是降低反射纹波,从而减少传导发射。通过小磁化电感设置很高的右半平面零点,这样可增加环路带宽,并通过保持良好的瞬态响应降低输出电容。
测试报告: PDF
原理图: PDF
参考设计

PMP30602 — 适用于汽车应用的超小型 -60V cuk 参考设计

这款超小型参考设计可通过大约 5V 的输入电压提供 -60V 输出电压。其通常由汽车前置稳压器产生。LM5001-Q1 是控制器,TLV271-Q1 对负输出电压进行转换,使其适合 LM5001 的正反馈 (FB) 输入。  通常,此转换器用作激光雷达应用的辅助电源。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00223 — 同轴 D 类放大器上汽车音频 I2S 的参考设计

该参考设计基于 I²S/TDM 技术,是一种低成本、易于使用的替代方案,可替代光纤/模拟铜线,用于连接汽车(音频)控制面板与输出级/功率放大器。它支持 I²S I和 TDM,能够将数字音频信号传输到 16 个独立的扬声器通道,每个通道在 4Ω 负载下输出功率为 80W。它还支持通过 I²C 与控制单元或处理器进行双向通信,传输介质可为单根屏蔽双绞线 (STP) 或同轴电缆。此外,TIDA-00223 参考设计包含电源模块,可实现快速部署,并满足现代汽车所需的所有保护和诊断要求。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频