主页 电源管理 电源开关 理想二极管/ORing 控制器

LM5051

正在供货

-6V 至 -100V、690uA IQ ORing FET 控制器

产品详情

Vin (min) (V) -6 Vin (max) (V) 100 Number of channels 1 Features FET test, Linear control, Power good signal, Reverse current blocking Iq (typ) (mA) 0.69 Iq (max) (mA) 0.78 FET External single FET IGate source (typ) (µA) 660 IGate source (max) (µA) 950 IGate sink (typ) (mA) 3.5 IGate pulsed (typ) (A) 3.5 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -45 Design support EVM, Simulation Model Rating Catalog Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
Vin (min) (V) -6 Vin (max) (V) 100 Number of channels 1 Features FET test, Linear control, Power good signal, Reverse current blocking Iq (typ) (mA) 0.69 Iq (max) (mA) 0.78 FET External single FET IGate source (typ) (µA) 660 IGate source (max) (µA) 950 IGate sink (typ) (mA) 3.5 IGate pulsed (typ) (A) 3.5 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -45 Design support EVM, Simulation Model Rating Catalog Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide operating input voltage range: -6V to -100V
  • -100V Transient Capability
  • Gate drive for external N-Channel MOSFET
  • MOSFET diagnostic test mode
  • Fast 50ns response to current reversal
  • 2A peak gate turn-off current
  • Package: 8-Lead SOIC

All trademarks are the property of their respective owners.

  • Wide operating input voltage range: -6V to -100V
  • -100V Transient Capability
  • Gate drive for external N-Channel MOSFET
  • MOSFET diagnostic test mode
  • Fast 50ns response to current reversal
  • 2A peak gate turn-off current
  • Package: 8-Lead SOIC

All trademarks are the property of their respective owners.

The LM5051 Low Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5051 controller provides gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5051 can connect power supplies ranging from -6V to -100V and can withstand transients up to -100V.

The LM5051 also provides a FET test diagnostic mode which allows the system controller to test for shorted MOSFETs.

The LM5051 Low Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5051 controller provides gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5051 can connect power supplies ranging from -6V to -100V and can withstand transients up to -100V.

The LM5051 also provides a FET test diagnostic mode which allows the system controller to test for shorted MOSFETs.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LM5051 Low Side OR-ing FET Controller 数据表 (Rev. D) 2013年 3月 21日
应用手册 理想二极管基础知识 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 5月 26日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
应用手册 Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
模拟设计期刊 PMBus™ 设计支持工具 2015年 6月 16日
用户指南 AN-2148 LM5051MAEVAL Evaluation Board (Rev. B) 2013年 5月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5051MAEVAL — 用于 LM5051 的评估板

LM5051 评估板旨在演示 LM5051 OR-ing 二极管控制器的功能。每通道均使用一个低侧 N 沟道功率 MOSFET。此评估板适用于具有小解决方案尺寸的应用。

用户指南: PDF
TI.com 上无现货
仿真模型

LM5051 TINA-TI Transient Reference Design (Rev. A)

SNVM465A.TSC (361 KB) - TINA-TI Reference Design
仿真模型

LM5051 TINA-TI Transient Spice Model (Rev. A)

SNVM466A.ZIP (23 KB) - TINA-TI Spice Model
仿真模型

LM5051 Unencrypted PSpice Transient Model Package (Rev. B)

SNVM467B.ZIP (51 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频