主页 电源管理 栅极驱动器 半桥驱动器

LM5105

正在供货

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.026 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.026 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
WSON (DPR) 10 16 mm² (4 mm × 4 mm)
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1.8-A Peak Gate Drive Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Integrated Bootstrap Diode
  • Single TTL Compatible Input
  • Programmable Turnon Delays (Dead Time)
  • Enable Input Pin
  • Fast Turnoff Propagation Delays (26 ns Typical)
  • Drives 1000 pF With 15-ns Rise and Fall Time
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Package: Thermally Enhanced 10-Pin WSON
    (4 mm × 4 mm)
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1.8-A Peak Gate Drive Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Integrated Bootstrap Diode
  • Single TTL Compatible Input
  • Programmable Turnon Delays (Dead Time)
  • Enable Input Pin
  • Fast Turnoff Propagation Delays (26 ns Typical)
  • Drives 1000 pF With 15-ns Rise and Fall Time
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Package: Thermally Enhanced 10-Pin WSON
    (4 mm × 4 mm)

The LM5105 is a high-voltage gate driver designed to drive both the high-side and low-side N–Channel MOSFETs in a synchronous buck or half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100 V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead time through tightly matched turnon delay circuits. A high-voltage diode is provided to charge the high-side gate-drive bootstrap capacitor. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Undervoltage lockout disables the gate driver when either the low-side or the bootstrapped high-side supply voltage is below the operating threshold. The LM5105 is offered in the thermally enhanced WSON plastic package.

The LM5105 is a high-voltage gate driver designed to drive both the high-side and low-side N–Channel MOSFETs in a synchronous buck or half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100 V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead time through tightly matched turnon delay circuits. A high-voltage diode is provided to charge the high-side gate-drive bootstrap capacitor. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Undervoltage lockout disables the gate driver when either the low-side or the bootstrapped high-side supply voltage is below the operating threshold. The LM5105 is offered in the thermally enhanced WSON plastic package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
LM5101A 正在供货 100V 3A/3A half-bridge gate driver with 7V UVLO and TTL inputs This product has higher, 3-A drive current for faster FET rise and fall times with TTL inputs.
LM5100A 正在供货 100V 3A/3A half-bridge gate driver with 7V UVLO and CMOS inputs This product has higher, 3-A drive current for faster FET rise and fall times with CMOS inputs.
LM5104 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and adaptive delay This product is a single PWM input, and has adaptive deatime with programmable delay.
LM5102 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay This product has adds separate high and low-side programmable delay for enhanced timing configuration.
LM2104 正在供货 具有 8V UVLO、死区时间和关断功能的 107V 0.5A/0.8A 半桥栅极驱动器 More recent half-bridge driver with a single input and fixed deadtime

技术文档

未找到结果。请清除搜索并重试。
查看全部 15
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5105 100-V Half-Bridge Gate Driver With Programmable Dead Time 数据表 (Rev. E) PDF | HTML 2016-8-25
应用手册 栅极驱动器单输入、死区时间和集成二极管特性的优势 PDF | HTML 英语版 PDF | HTML 2025-5-5
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024-3-26
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024-1-25
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-9-14
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-4-1
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021-5-3
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020-5-12
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019-10-22
白皮书 Power Electronics in Motor Drives: Where is it? (Rev. A) 2019-10-1
应用手册 使用 UCC27282 来最大限度改善直流/直流转换器设计 英语版 2019-5-20
应用手册 UCC27282 Improving motor drive system robustness 2019-1-11
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018-10-29

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM5105 PSpice Transient Model (Rev. A)

SNVM166A.ZIP (49 KB) - PSpice 模型
支持的产品和硬件
仿真模型

LM5105 TINA-TI Transient Reference Design

SNVM361.TSC (576 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM5105 TINA-TI Transient Spice Model

SNVM362.ZIP (11 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

LM5105 Unencrypted PSpice Transient Model

SNVMAC7.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DPR) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频