主页 电源管理 栅极驱动器 半桥驱动器

LM5104

正在供货

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.035 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.035 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
WSON (DPR) 10 16 mm² (4 mm × 4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • Adaptive Rising and Falling Edges With Programmable
    Additional Delay
  • Single Input Control
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Fast Turnoff Propagation Delay (25 ns Typical)
  • Drives 1000-pF Loads With 15-ns Rise and Fall Times
  • Supply Rail Undervoltage Lockout
  • SOIC and WSON-10 4-mm × 4-mm Package
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • Adaptive Rising and Falling Edges With Programmable
    Additional Delay
  • Single Input Control
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Fast Turnoff Propagation Delay (25 ns Typical)
  • Drives 1000-pF Loads With 15-ns Rise and Fall Times
  • Supply Rail Undervoltage Lockout
  • SOIC and WSON-10 4-mm × 4-mm Package

The LM5104 High-Voltage Gate Driver is designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck configuration. The floating high-side driver can work with supply voltages up to 100 V. The high-side and low-side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high-voltage diode is provided to charge high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. This device is available in the standard SOIC and the WSON packages.

The LM5104 High-Voltage Gate Driver is designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck configuration. The floating high-side driver can work with supply voltages up to 100 V. The high-side and low-side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high-voltage diode is provided to charge high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. This device is available in the standard SOIC and the WSON packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
LM5102 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay This product adds resistor-programmable deadtime for more precise timing.
LM2104 正在供货 具有 8V UVLO、死区时间和关断功能的 107V 0.5A/0.8A 半桥栅极驱动器 More recent half-bridge driver with a single input and fixed deadtime
LM5105 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay This product adds enable pin for lower quiescent current during standby.

技术文档

未找到结果。请清除搜索并重试。
查看全部 14
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5104 High-Voltage Half-Bridge Gate Driver With Adaptive Delay 数据表 (Rev. D) PDF | HTML 2014-12-16
应用手册 栅极驱动器单输入、死区时间和集成二极管特性的优势 PDF | HTML 英语版 PDF | HTML 2025-5-5
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024-3-26
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024-1-25
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-9-14
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-4-1
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021-5-3
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020-5-12
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019-10-22
应用手册 使用 UCC27282 来最大限度改善直流/直流转换器设计 英语版 2019-5-20
应用手册 UCC27282 Improving motor drive system robustness 2019-1-11
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018-10-29

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM5104 PSpice Transient Model (Rev. A)

SNVM164A.ZIP (49 KB) - PSpice 模型
支持的产品和硬件
仿真模型

LM5104 TINA-TI Transient Reference Design

SNVM339.TSC (536 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

LM5104 TINA-TI Transient Spice Model

SNVM340.ZIP (10 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

LM5104 Unencrypted PSpice Transient Model

SNVMAC6.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
计算工具

SNVR521 — LM51xx Schematic Review Template

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DPR) 10 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频