主页 电源管理 DC/DC switching regulators DC/DC converters

TPS63700

正在供货

采用 3x3 QFN 封装的可调节 -15V 输出反向直流/直流逆变器

产品详情

Rating Catalog Topology Inverting Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) -2 Vout (min) (V) -15 Switch current limit (typ) (A) 1 Features Enable, Load Disconnect, Nonsynchronous, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00097 Duty cycle (max) (%) 87.5
Rating Catalog Topology Inverting Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) -2 Vout (min) (V) -15 Switch current limit (typ) (A) 1 Features Enable, Load Disconnect, Nonsynchronous, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00097 Duty cycle (max) (%) 87.5
VSON (DRC) 10 9 mm² 3 x 3
  • Adjustable Output Voltage Down to –15 V
  • 2.7-V to 5.5-V Input Voltage Range
  • Up to 360-mA Output Current
  • 1000-mA Typical Switch Current Limit
  • Up to 84% Efficiency
  • Typical 1.4-MHz Fixed-Frequency PWM Operation
  • Thermal Shutdown
  • Typical –19-V Output Overvoltage Protection
  • 1.5-μA Shutdown Current
  • Small 3-mm × 3-mm SON-10 Package (DRC)

All other trademarks are the property of their respective ownersPowerPAD Is a trademark of Texas Instruments

  • APPLICATIONS
    • Generic Negative Voltage Supply
    • Small-to-Medium Size OLED Displays
    • Bias Supply
    • Adjustable Output Voltage Down to –15 V
    • 2.7-V to 5.5-V Input Voltage Range
    • Up to 360-mA Output Current
    • 1000-mA Typical Switch Current Limit
    • Up to 84% Efficiency
    • Typical 1.4-MHz Fixed-Frequency PWM Operation
    • Thermal Shutdown
    • Typical –19-V Output Overvoltage Protection
    • 1.5-μA Shutdown Current
    • Small 3-mm × 3-mm SON-10 Package (DRC)

    All other trademarks are the property of their respective ownersPowerPAD Is a trademark of Texas Instruments

  • APPLICATIONS
    • Generic Negative Voltage Supply
    • Small-to-Medium Size OLED Displays
    • Bias Supply
  • The TPS63700 is an inverting DC/DC converter generating a negative output voltage down to –15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a peak efficiency of 84%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS63700 to be directly powered from a Li-ion battery, from 3-cell NiMH/NiCd, from a 3.3-V or 5-V supply rail.

    The inverter operates with a fixed-frequency pulse width modulation (PWM) control topology. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.

    A switching frequency of typically 1.4 MHz allows the use of small external components enabling a small solution size.

    The TPS63700 comes in a small 3-mm × 3-mm SON-10 package.

    The TPS63700 is an inverting DC/DC converter generating a negative output voltage down to –15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a peak efficiency of 84%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS63700 to be directly powered from a Li-ion battery, from 3-cell NiMH/NiCd, from a 3.3-V or 5-V supply rail.

    The inverter operates with a fixed-frequency pulse width modulation (PWM) control topology. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.

    A switching frequency of typically 1.4 MHz allows the use of small external components enabling a small solution size.

    The TPS63700 comes in a small 3-mm × 3-mm SON-10 package.

    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 12
    类型 标题 下载最新的英语版本 日期
    * 数据表 TPS63700 DC-DC Inverter 数据表 (Rev. D) PDF | HTML 2015年 10月 30日
    应用手册 使用正电源生成负电源 PDF | HTML 英语版 PDF | HTML 2025年 10月 13日
    应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
    应用手册 TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 7月 8日
    应用简报 可解决光学模块电源难题的降压/升压转换器 英语版 2019年 7月 5日
    应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
    应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
    应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
    选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
    选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
    应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
    应用手册 Minimizing Buck-Boost (Inverting) Converter High-Frequency Switching Noise (Rev. A) 2011年 4月 1日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)

    此电路板支持:TAS2555YZEVMTAS2557EVMTAS2559EVM

    智能放大器扬声器特性鉴定板与配套的 TI 智能放大器和 PurePath Console 软件配合使用时,可让用户测量扬声器偏移、温度和其他参数,以便与 TI 智能放大器产品配合使用。  整个解决方案提供了易用的分步流程,可指导您完成整个扬声器特性描述过程。  表征完成后,扬声器参数随后会自动加载到 PurePath Console,因此可以开始进行微调,通过扬声器保护实现出色音质。

    用户指南: PDF
    TI.com 上无现货
    评估板

    TPS63700EVM-139 — TPS63700 评估模块

    The TPS63700EVM-139 is an evaluation tool for the TPS63700 Inverting DC/DC Converter. It can generate a negative output voltage as low as -15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 84%, the device is ideal (...)

    用户指南: PDF
    TI.com 上无现货
    计算工具

    SLVC808 Battery Lifetime Estimator

    支持的产品和硬件

    支持的产品和硬件

    产品
    DC/DC converters
    • TPS63000 具有 1.8A 电流开关并采用 3x3 QFN 封装的高效率降压/升压转换器
    • TPS63000-Q1 汽车类 1.8V 至 5.5V 输入电压范围、1.8A 高效降压/升压转换器
    • TPS63001 具有 1.7A 电流开关和 3.3V 固定输出电压、效率为 96% 的降压/升压转换器,采用 3x3 QFN 封装
    • TPS63002 具有 1.7A 电流开关和 5V 固定输出电压、效率为 96% 的降压/升压转换器,采用 3x3 QFN 封装
    • TPS63010 具有 2A 开关的高效率、单电感器、降压升压转换器
    • TPS63011 具有 2A 开关的高效率、单电感器、降压升压转换器
    • TPS63012 具有 2A 开关的高效率、单电感器、降压升压转换器
    • TPS63020 具有 4A 开关的高效率单电感器降压/升压转换器
    • TPS63020-Q1 具有 4A 开关的高效汽车类单传感器降压/升压转换器
    • TPS63021 具有 4A 开关的高效率单电感器降压/升压转换器
    • TPS63024 高效 1.5A 单电感器降压/升压转换器
    • TPS630241 高效 1.5A 单电感器降压/升压转换器
    • TPS630242 高效 1.5A 单电感器降压/升压转换器
    • TPS630250 采用 3.7mm² DSBGA 封装的 4A 开关单电感器降压/升压转换器
    • TPS630251 采用 WCSP 封装的 4A 开关单电感降压/升压转换器
    • TPS630252 采用 WCSP 封装的 4A 开关单电感降压/升压转换器
    • TPS63027 高效 4.5A 开关单电感器降压/升压转换器
    • TPS63030 具有 1A 开关的高效率、单电感器、降压升压转换器
    • TPS63031 具有 1A 开关的高效率、单电感器、降压升压转换器
    • TPS63036 具有 1A 开关的高效率、单电感器、降压升压转换器
    • TPS63050 具有 1A 开关电流和可调节软启动功能的 TPS6305x 单电感器降压/升压转换器
    • TPS63051 微型单电感器降压升压转换器
    • TPS63060 2.5V 至 12V 输入电压、效率为 93% 的 2.25A 开关限流降压/升压转换器
    • TPS63060-EP 具有 2A 开关电流的高输入电压降压/升压转换器
    • TPS63061 2.5V 至 12V 输入电压、效率为 93% 的 2.25A 开关限流降压/升压转换器
    • TPS63070 宽输入电压(2V 至 16V)降压/升压转换器
    • TPS63700 采用 3x3 QFN 封装的可调节 -15V 输出反向直流/直流逆变器
    • TPS63710 采用 3x3 WSON 封装的低噪声 1A 同步反相降压转换器
    • TPS63802 采用 QFN/DFN 封装的 2A 高效 11µA 静态电流降压/升压转换器
    • TPS63805 具有微型解决方案尺寸的 2A 高效 11µA 静态电流降压/升压转换器
    • TPS63806 采用微型 WCSP 封装且具有优化负载阶跃响应的 2.5A 高效降压/升压转换器
    • TPS63807 2A、11uA 静态电流降压/升压转换器
    • TPS63810 具有 I²C 接口且具有动态电压调节功能的 2.5A 高效降压/升压转换器
    • TPS63811 具有 I²C 接口且具有动态电压调节功能的 2.5A 高效降压/升压转换器
    • TPS63900 具有输入电流限制和动态电压调节功能的 1.8V 至 5.5V、75nA IQ 降压/升压转换器
    光绘文件

    TPS63700EVM Gerber Files (Rev. A)

    SLVC131A.ZIP (90 KB)
    封装 引脚 CAD 符号、封装和 3D 模型
    VSON (DRC) 10 Ultra Librarian

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频