TMS320F2802-Q1

正在供货

产品详情

CPU 1 C28 Frequency (MHz) 100 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 12-bit Total processing (MIPS) 100 Features 2-pin oscillator, 32-bit CPU timers, Watchdog timer UART 1 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 6 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 2 QEP 1 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 35 Number of I2Cs 1 Edge AI enabled No
CPU 1 C28 Frequency (MHz) 100 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 12-bit Total processing (MIPS) 100 Features 2-pin oscillator, 32-bit CPU timers, Watchdog timer UART 1 CAN (#) 1 Sigma-delta filter 0 PWM (Ch) 6 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 2 QEP 1 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 35 Number of I2Cs 1 Edge AI enabled No
LQFP (PZ) 100 256 mm² (16 mm × 16 mm)
  • High-performance static CMOS technology
    • 100 MHz (10-ns cycle time)
    • 60 MHz (16.67-ns cycle time)
    • Low-power (1.8-V core, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • On-chip memory
    • F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
    • 1K × 16 OTP ROM (flash devices only)
    • C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
  • Boot ROM (4K × 16)
    • With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
    • Standard math tables
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Any GPIO A pin can be connected to one of the three external core interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
  • Endianness: Little endian
  • 128-bit security key/lock
    • Protects flash/OTP/L0/L1 blocks
    • Prevents firmware reverse-engineering
  • Three 32-bit CPU timers 
  • Enhanced control peripherals
    • Up to 16 PWM outputs
    • Up to 6 HRPWM outputs with 150-ps MEP resolution
    • Up to four capture inputs
    • Up to two quadrature encoder interfaces
    • Up to six 32-bit/six 16-bit timers
  • Serial port peripherals
    • Up to 4 SPI modules
    • Up to 2 SCI (UART) modules
    • Up to 2 CAN modules
    • One Inter-Integrated-Circuit (I2C) bus
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
    • Internal or external reference
  • Up to 35 individually programmable, multiplexed GPIO pins with input filtering
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development support includes
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • SYS/BIOS
    • Digital motor control and digital power software libraries
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • Thin quad flatpack (PZ)
    • MicroStar BGA™ (GGM, ZGM)
  • Temperature options
    • A: –40°C to 85°C (PZ, GGM, ZGM)
    • S: –40°C to 125°C (PZ, GGM, ZGM)
    • Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)
  • High-performance static CMOS technology
    • 100 MHz (10-ns cycle time)
    • 60 MHz (16.67-ns cycle time)
    • Low-power (1.8-V core, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • On-chip memory
    • F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
    • 1K × 16 OTP ROM (flash devices only)
    • C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
  • Boot ROM (4K × 16)
    • With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
    • Standard math tables
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Any GPIO A pin can be connected to one of the three external core interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
  • Endianness: Little endian
  • 128-bit security key/lock
    • Protects flash/OTP/L0/L1 blocks
    • Prevents firmware reverse-engineering
  • Three 32-bit CPU timers 
  • Enhanced control peripherals
    • Up to 16 PWM outputs
    • Up to 6 HRPWM outputs with 150-ps MEP resolution
    • Up to four capture inputs
    • Up to two quadrature encoder interfaces
    • Up to six 32-bit/six 16-bit timers
  • Serial port peripherals
    • Up to 4 SPI modules
    • Up to 2 SCI (UART) modules
    • Up to 2 CAN modules
    • One Inter-Integrated-Circuit (I2C) bus
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
    • Internal or external reference
  • Up to 35 individually programmable, multiplexed GPIO pins with input filtering
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development support includes
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • SYS/BIOS
    • Digital motor control and digital power software libraries
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • Thin quad flatpack (PZ)
    • MicroStar BGA™ (GGM, ZGM)
  • Temperature options
    • A: –40°C to 85°C (PZ, GGM, ZGM)
    • S: –40°C to 125°C (PZ, GGM, ZGM)
    • Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)

The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.

The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TMS320F2800153-Q1 正在供货 具有 HRPWM、CAN-FD、锁步 ASIL B 的汽车类 C2000™ 32 位 MCU 120MHz 64KB 闪存 This product is from the latest generation of C2000 real-time MCUs with similar attributes.

技术文档

未找到结果。请清除搜索并重试。
查看全部 98
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMS320F280x、TMS320C280x、TMS320F2801x 数字信号处理器 数据表 (Rev. P) 2021-2-3
* 用户指南 TMS320F28026F,TMS320F28027F InstaSPIN-FOC 软件 英语版 2014-3-10
* 勘误表 TMS320F280x, TMS320C280x, TMS320F2801x DSPs Silicon Errata (Rev. T) PDF | HTML 2020-9-28
* 勘误表 TMS320F280x MicroStar BGA Discontinued and Redesigned PDF | HTML 2020-9-25
用户指南 C2000 实时微控制器外设 PDF | HTML PDF | HTML 2026-7-7
应用手册 C2000™ MCU JTAG 连接调试 PDF | HTML PDF | HTML 2026-5-12
应用手册 C2000™ 微控制器的串行闪存编程 (Rev. I) PDF | HTML 英语版 (Rev.I) PDF | HTML 2025-10-1
用户指南 TMS320F2802x、TMS320F2803x 和 F28E12x 之间的迁移指 南 PDF | HTML 英语版 PDF | HTML 2025-9-18
应用简报 了解 C2000 实时控制 MCU 的安全特性 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2024-8-14
应用手册 支持 C2000™ 的开发工具版本 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-7-17
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024-4-24
产品概述 C2000™ 实时 MCU 安全机制 (Rev. B) 英语版 (Rev.B) 2024-4-23
用户指南 InstaSPIN-FOC™ 和 InstaSPIN-MOTION™ (Rev. I) PDF | HTML 英语版 (Rev.I) PDF | HTML 2022-9-21
应用手册 用于控制器局域网的可配置错误发生器 PDF | HTML 英语版 PDF | HTML 2022-4-27
应用手册 Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML 2021-12-14
应用手册 C2000™唯一器件编号 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-3
应用手册 第 2 代 C2000 实时 MCU 的 EEPROM 模拟 (Rev. A) 英语版 (Rev.A) PDF | HTML 2021-8-3
白皮书 掌管电动汽车 – 从车辆的角度和电网的角度 (Rev. A) 英语版 (Rev.A) 2021-3-15
应用手册 基于C2000 InstaSPIN FOC 下桥三电阻采样方式的电机电流重构方法 2020-6-11
用户指南 SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020-6-1
应用手册 基于 C2000 Piccolo 系列的脉冲计数方法 2020-5-6
应用手册 TMS320F2802x/TMS320F2803x 至 TMS320F28002x 的迁移概述 PDF | HTML 英语版 2020-3-19
应用手册 Migrating From TMS320F2802x/2803x to TMS320F2806x (Rev. A) 2020-3-17
应用手册 C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML 2019-10-7
电子书 InstaSPIN™ solutions for designing three-phase motor control applications 2019-7-22
功能安全信息 C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition 2019-4-10
应用手册 MSL Ratings and Reflow Profiles (Rev. A) 2018-12-13
应用手册 Using Bluetooth Low Energy to Control a BLDC Motor Base on Sensorless FOC 2018-10-23
白皮书 Exploring the evolution and optimization of wireless power transfer 2018-7-27
证书 Certificate of Compliance 2018-7-6
证书 Certificate of Compliance E352502-20130316 2018-7-6
功能安全信息 IEC60730 Safety Library for TMS320F2802x 2018-7-6
功能安全信息 IEC60730 Safety Library for TMS320F2803x 2018-7-6
功能安全信息 VDE Safety Certification Document 2018-6-22
应用手册 Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives 2018-4-17
应用手册 Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML 2017-12-19
应用手册 C2000™ MISRA-C Policy 2017-9-26
应用手册 Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML 2017-9-12
应用手册 Copying Compiler Sections from Flash to RAM on the TMS320F28xxx DSCs (Rev. A) PDF | HTML 2017-8-18
应用手册 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 2017-8-1
应用手册 Fan Inverter by PMSM Sensorless FOC Algorithm Comply IEC60730 (UL1998) Base 2017-5-21
应用手册 Calculator for CAN Bit Timing Parameters PDF | HTML 2016-3-22
用户指南 Digitally Controlled 2-Phase (Il PFC) Converter Using C2000 Piccolo-A MCU 2016-1-8
应用手册 Migrating from TMS320F280x to TMS320F2802x/TMS320F2803x (Rev. C) 2015-8-11
用户指南 C2000 常见问题解答 2015-5-26
用户指南 TMS320C28x DSP CPU and Instruction Set (Rev. F) 2015-4-10
应用手册 Calculating FIT for a Mission Profile 2015-3-24
更多文献资料 controlSUITE Getting Started Guide (Rev. C) 2015-2-9
应用手册 Modeling Bi-Directional Buck/Boost Converter for Digital Control Using C2000 MCU 2015-1-6
应用手册 Calculating Useful Lifetimes of Embedded Processors (Rev. C) PDF | HTML 2014-11-11
应用手册 基于TMS320F2802x 的数字发电机解决方案 2014-4-28
应用手册 Peak Current Control Realization for Boost Circuit Based on C2000 MCU 2013-12-19
应用手册 Different Control Mode for Synchronization Buck or Boost Topology by Using C2000 2013-9-6
功能安全信息 Safety Manual for C2000 MCUs in IEC60730 Safety Applications (Rev. A) 2013-8-21
应用手册 从TMS320F28xxx 数字信号处理器 (DSP) 上的内部闪存存储器上运行一个应用 (Rev. L) 英语版 (Rev.L) 2013-8-13
选择指南 太阳能微型逆变器参考设计 2013-8-1
选择指南 C2000 电磁炉 2013-7-31
选择指南 冰箱压缩机的控制方案 2013-7-30
应用手册 具有同步整流套件的高电压半桥线路电平控制(LLC) 谐振DC/DC 转换器软件 英语版 2013-7-26
应用手册 InstaSPIN™ 无刷直流(BLDC) 实验室 英语版 2013-7-23
应用手册 数控高压(HV) 太阳能最大功率点跟踪(MPPT) 直流到直流(DC-DC) 控制器,此控制器使用C2000™ Piccolo™ 微控制器 英语版 2013-6-6
应用手册 使用C2000 微控制器的移相全桥(PSFB) 控制 英语版 2013-6-4
应用手册 具有同步整流硬件套件的高电压半桥线路电平控制(LLC) 谐振DC/DC 转换器 英语版 2013-4-12
应用手册 多DC/DC 转换和彩色LED 控制,此转换和控制集成在C2000™ 微控制器上 英语版 2013-2-27
白皮书 开发多通道无线感应充电器 英语版 2012-10-16
用户指南 TMS320C28x DSP/BIOS 5.x Application Programming Interface (API) Reference Guide (Rev. L) 2012-10-9
用户指南 TMS320x280x, 2801x, 2804x System Control and Interrupts Reference Guide (Rev. H) 2012-10-3
用户指南 TMS320x280x, 2801x 增强型局控制器域网 (eCAN) 英语版 2012-8-24
白皮书 使用微控制器集成模拟比较器以提供电源保护并降低电路板空间 英语版 2012-8-21
应用手册 针对 TMS320F28xxx DSC 的闪存编程解决方案 英语版 2012-7-30
用户指南 TMS320x280x, 2801x, 2804x High Resolution PWM (HRPWM) Reference Guide (Rev. F) 2011-10-4
用户指南 TMS320x280x, 2801x, 2804x Inter-Integrated Circuit (I2C) Reference Guide (Rev. C) 2011-6-29
用户指南 C2000 Piccolo 评估开发套件 用户手册 2010-9-7
应用手册 Oscillator Compensation Guide (Rev. A) 2010-6-18
用户指南 TMS320x280x 2801x, 2804x Analog-to-Digital Converter(ADC) Module Reference Guide (Rev. D) 2010-4-26
应用手册 Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009-11-16
用户指南 TMS320x280x, 2801x, 2804x Enhanced Pulse Width Modulator (ePWM) Module RG (Rev. F) 2009-7-14
应用手册 Migrating from TMS320x280x to TMS320x2833x or 2823x (Rev. B) 2009-7-1
应用手册 常用对象文件格式 (COFF) 2009-4-15
用户指南 TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide 2009-2-5
用户指南 TMS320x280x, 2801x, 2804x Enhanced Quadrature Encoder Pulse (eQEP) RG (Rev. D) 2008-12-18
应用手册 多个 ePWM 跳闸区域事件的配置源 英语版 2008-10-16
应用手册 Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x (Rev. A) 2008-9-9
应用手册 通过 TM320F28xx/28xxx DSC 设计模拟接口的概述 (Rev. A) 英语版 (Rev.A) 2008-8-6
应用手册 Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP 2008-5-2
应用手册 TMS320F28xx and TMS320F28xxx DSP Power Reference Design (Rev. A) 2008-4-10
用户指南 TMS320x280x, 2801x, 2804x Enhanced Capture (ECAP) Module Reference Guide (Rev. B) 2007-10-12
应用手册 Custom Bootloader Options via One-Time Programmable (OTP) Memory 2007-9-18
应用手册 Interfacing SD/MMC Cards With TMS320F28xxx DSCs 2007-7-26
应用手册 Configuring the TMS320F280x DSP as an I2C Processor 2007-6-29
应用手册 TMS320280x and TMS320F2801x ADC Calibration (Rev. A) 2007-3-6
应用手册 使用增强型脉宽调制器 (ePWM) 模块进行 0-100% 占空比控制 2006-12-20
应用手册 Using the eQEP Module in TMS320x280x as a Dedicated Capture 2006-11-30
应用手册 Migrating from TMS320x281x to TMS320x280x/2801x/2804x (Rev. A) 2006-10-5
用户指南 TMS320x280x, 2801x, 2804x DSP Boot ROM Reference Guide (Rev. C) 2006-10-3
应用手册 TMS320F280x DSC USB Connectivity Using TUSB3410 USB-to-UART Bridge Chip 2006-5-26
应用手册 Designing a TMS320F280x Based Digitally Controlled DC-DC Switching Power Supply 2005-7-20
应用手册 Online Stack Overflow Detection on the TMS320C28x DSP 2003-5-2

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
支持的产品和硬件
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE。

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
支持的产品和硬件
IDE、配置、编译器或调试器

C2000_CLA_SAFETI_CQKIT_RV — C28x™ 和 CLA 安全编译器资质审核套件

为帮助客户验证 TI ARM、C6000、C7000 或 C2000/CLA C/C++ 编译器符合 IEC 61508 和 ISO 26262 等功能安全标准,我们开发了 SafeTI 编译器资质审核套件。

SafeTI 编译器资质审核套件:

  • 面向 TI 客户免费提供,
  • 无需用户进行运行资质审核测试,
  • 支持编译器覆盖范围分析
    • 可从每个 QKIT 下载页面下载覆盖数据收集说明。
  • 不包括 Validas 咨询

要获取 SafeTI 编译器资质审核套件,请点击上方相应的申请按钮。

请访问 (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ 集成开发环境 (IDE) 是 TI 庞大的 CCStudio™ 开发生态系统的一部分,是面向 TI 微控制器、处理器、无线连接器件和雷达传感器的集成开发环境。CCStudio IDE 可作为桌面或基于云的应用提供。云版本无需下载大型软件。此外,由于该工具基于 Eclipse Theia 框架构建,因此该界面对 VS Code®用户来说非常熟悉。如果选择在本机使用 VS Code,可以从市场上获取适用于所选器件的 TI VS Code 扩展包。

AI 驱动的开发
CCStudio IDE 集成了行业标准 AI (...)

支持的产品和硬件
IDE、配置、编译器或调试器

SOLUTION_ADAPTER — 适用于 C2000™ MCU 的 powerSUITE 数字电源解决方案适配器工具

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)

支持的产品和硬件
入门

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件
操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)

支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

SPRC087 — Download C28x IQMath Library - A Virtual Floating Point Engine

支持的产品和硬件
支持软件

SPRC191 — C280x, C2801x C/C++ Header Files and Peripheral Examples (including F280x)

此实用程序包含硬件抽象层 (HAL),它适用于 TMS320x280x 和 TMS320x280xx DSP 器件。该 HAL 便于使用“C 语言”进行外部配置。它还包含适用于每个外设的简单测试计划,用于说明如何使用 HAL 对片上外设进行控制和配置。
支持的产品和硬件
支持软件

SPRC193 — Download: TMS320F280xx Flash API

您是否希望将闪存编程集成到您的项目中?

如果是这样的话,TMS320F280xx 闪存 API 版本是您的最佳选择。此下载包含帮助您快速入门的完整示例项目和文档。

嵌入式闪存编程为系统设计人员提供了许多机会,允许对系统中的器件进行功能定制。该解决方案使对固件更新或校准数据存储进行现场重新编程成为可能。

支持的产品和硬件
仿真模型

F2802 GGM BSDL Model

SPRM414.ZIP (4 KB) - BSDL 模型
支持的产品和硬件
仿真模型

F2802 GGM IBIS Model

SPRM285.ZIP (208 KB) - IBIS 模型
支持的产品和硬件
仿真模型

F2802 PZ BSDL Model

SPRM413.ZIP (4 KB) - BSDL 模型
支持的产品和硬件
仿真模型

F2802 PZ IBIS Model

SPRM286.ZIP (229 KB) - IBIS 模型
支持的产品和硬件
仿真模型

F2802 ZGM BSDL Model

SPRM415.ZIP (4 KB) - BSDL 模型
支持的产品和硬件
仿真模型

F2802 ZGM IBIS Model

SPRM287.ZIP (208 KB) - IBIS 模型
支持的产品和硬件
仿真模型

F28020, F28021, F28022, F28023, F28026, F28027 PT IBIS Model

SPRM398.ZIP (214 KB) - IBIS 模型
支持的产品和硬件
支持的产品和硬件
设计工具

C2000-3P-SEARCH — 3P search tool

TI 与多家公司携手推出适用于 TI C2000 器件的各种解决方案和服务。这些公司可使用 C2000 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

“应用”类:

  1. 培训/研讨会
  2. 建模工具
  3. 电机控制
  4. 数字电源
  5. 软件栈
  6. 功能安全
  7. 信息安全
  8. 硬件服务
  9. 软件服务
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PZ) 100 Ultra Librarian

订购和质量

支持和培训

视频