TPS22921
- Integrated P-Channel Load Switch
- Input Voltage: 0.9 V to 3.6 V
- ON-Resistance (Typical Values)
- rON = 14 mΩ at VIN = 3.6 V
- rON = 20 mΩ at VIN = 2.5 V
- rON = 33 mΩ at VIN = 1.8 V
- rON = 67 mΩ at VIN = 1.2 V
- rON = 116 mΩ at VIN = 1.0 V
- 2-A Maximum Continuous Switch Current
- Quiescent Current:
- Typical 78 nA at 1.8 V
- Shutdown Current:
- Typical 35 nA at 1.8 V
- Low Threshold Control Input Enable the use of
1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic - Controlled Slew Rate to Avoid Inrush Currents
- tR = 30 µs at VIN = 1.8 V
(TPS22921/2) - tR = 200 µs at VIN = 1.8 V
(TPS22922B)
- tR = 30 µs at VIN = 1.8 V
- Quick Output Discharge (TPS22922/2B)
- ESD Performance Tested Per JESD 22
- 3000-V Human Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 3000-V Human Body Model
- Six Terminal Wafer-Chip-Scale DSBGA Package
(nominal dimensions shown - see Mechanical,
Packaging, and Orderable Information for details)- 0.9-mm × 1.4-mm, 0.5-mm Pitch,
0.5 mm Height (YZP) - 0.9-mm × 1.4-mm, 0.5-mm Pitch,
0.625 mm Height (YZT) - 0.8-mm × 1.2-mm, 0.4-mm Pitch,
0.5-mm Height (YFP)
- 0.9-mm × 1.4-mm, 0.5-mm Pitch,
TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.
TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of 40°C to 85°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS2292x 3.6-V, 2-A, 14-mΩ ON-Resistance Load Switch With Controlled Turnon 数据表 (Rev. C) | PDF | HTML | 2014年 10月 29日 | ||
| 应用手册 | Load Switch Thermal Considerations (Rev. A) | 2018年 10月 11日 | ||||
| 应用手册 | Basics of Load Switches (Rev. A) | 2018年 9月 5日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| 应用手册 | Selecting a Load Switch to Replace a Discrete Solution | 2017年 4月 30日 | ||||
| 应用手册 | Timing of Load Switches | 2017年 4月 27日 | ||||
| 应用手册 | Managing Inrush Current (Rev. A) | 2015年 5月 28日 | ||||
| 应用手册 | 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? | 最新英语版本 (Rev.A) | 2014年 8月 11日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YFP) | 6 | Ultra Librarian |
| DSBGA (YZP) | 6 | Ultra Librarian |
| DSBGA (YZT) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。