主页 电源管理 电源保护开关与控制器 理想二极管 ORing 控制器

TPS2419

正在供货

具有使能功能的 0.8V 至 16.5V、1.2A IQ、291uA Igate 拉电流、N+1 和 OR-ing 电源轨控制器

产品详情

Vin (max) (V) 16.5 Vin (min) (V) 0.8 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features Gate ON/OFF control, Reverse current blocking Imax (A) 250 Iq (typ) (mA) 1.2 Iq (max) (mA) 7 IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 VGS (max) (V) 11.5 Product type ORing controller
Vin (max) (V) 16.5 Vin (min) (V) 0.8 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features Gate ON/OFF control, Reverse current blocking Imax (A) 250 Iq (typ) (mA) 1.2 Iq (max) (mA) 7 IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 VGS (max) (V) 11.5 Product type ORing controller
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Control External FET for N+1 and ORing
  • Controls Buses From 3 V to 16.5 V
  • External Enable
  • N-Channel MOSFETControl
  • Rapid Device Turnoff Protects Bus Integrity
  • Programmable Turn-Off Threshold
  • Soft Turn on Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages
  • APPLICATIONS
    • N+1 Power Supplies
    • Server Blades
    • Telecom Systems
    • High Availability Power Modules

  • Control External FET for N+1 and ORing
  • Controls Buses From 3 V to 16.5 V
  • External Enable
  • N-Channel MOSFETControl
  • Rapid Device Turnoff Protects Bus Integrity
  • Programmable Turn-Off Threshold
  • Soft Turn on Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages
  • APPLICATIONS
    • N+1 Power Supplies
    • Server Blades
    • Telecom Systems
    • High Availability Power Modules

The TPS2419 controller, in conjunction with an external N-channel MOSFET, provides the reverse current protection of an ORing diode with the efficiency of a MOSFET. The TPS2419 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses.

Applications for the TPS2419 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug.

Accurate voltage sensing and a programmable turn-off threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2419 brings out an enable pin which allows the system to force the MOSFET off under light-load, high noise conditions.

The TPS2419 controller, in conjunction with an external N-channel MOSFET, provides the reverse current protection of an ORing diode with the efficiency of a MOSFET. The TPS2419 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses.

Applications for the TPS2419 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug.

Accurate voltage sensing and a programmable turn-off threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2419 brings out an enable pin which allows the system to force the MOSFET off under light-load, high noise conditions.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM74703-Q1 正在供货 具有 FET 良好输出的汽车类理想二极管控制器 Wider voltage range and FETGOOD output to indicate external MOSFET health status

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 N+1 and Oring Power Rail Controller with Enable 数据表 (Rev. B) 2011年 8月 25日
应用手册 理想二极管基础知识 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 5月 26日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频