主页 电源管理 电源开关 电子保险丝和热插拔控制器

TPS2456

正在供货

具有 Oring 的 8.5V 至 15V 双通道热插拔

产品详情

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 20 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 20 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
VQFN (RHH) 36 36 mm² 6 x 6
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating Junction Temperature
  • QFN36 Package
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating Junction Temperature
  • QFN36 Package

The TPS2456 is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

The TPS2456 is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Dual 12 V Protection / Blocking Controller 数据表 (Rev. C) 2012年 7月 18日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 TPS2456 EVM Users Guide 2010年 3月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2456EVM — TPS2456 双路 12V 保护和阻断 ORing 控制器评估模块

TPS2456EVM 评估模块用于评估 TPS2456 双路 12V 保护/阻断控制器。TPS2456 通过外部 MOSFET 提供热插拔和二极管 Or 功能。TPS2456 是一款双路 12V 通道保护(热插拔)和阻断 (ORing) 控制器,可提供浪涌电流控制、电流限制、过载保护和反向电流阻断等功能。电流感应拓扑可实现精确的电流限制,以及电流限制和快速跳变阈值的独立设置。

用户指南: PDF
TI.com 上无现货
计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHH) 36 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频