TPS3838
- Supply current: 220 nA (typical)
- Precision supply voltage supervision range:
1.8 V, 2.5 V, 3.0 V, and 3.3 V - Power-on reset generator with selectable delay time: 10 ms or 200 ms
- Push and pull RESET output (TPS3836),
Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838) - Manual reset
- 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
- Temperature range: –40°C to 85°C
The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.
During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.
When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.
The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPS383x Nano Power Voltage Supervisor With Selectable Reset Delay 数据表 (Rev. F) | PDF | HTML | 2019年 9月 11日 | ||
| 选择指南 | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 2020年 2月 28日 | ||||
| 用户指南 | DLPC350 Programmer’s Guide (Rev. G) | 2018年 7月 5日 | ||||
| 设计指南 | TIDA-00570 Test Results (Rev. A) | 2017年 8月 1日 | ||||
| 用户指南 | TIDA-00254 User's Guide (Rev. B) | 2017年 7月 26日 | ||||
| 测试报告 | TIDA-00254 Test Results (Rev. A) | 2016年 4月 21日 | ||||
| 产品概述 | TI DLP® Technology for 3D Machine Vision (Rev. C) | 2016年 4月 8日 | ||||
| 产品概述 | 针对 3D 机器视觉的高度可扩展 TI DLP 技术 (Rev. A) | 最新英语版本 (Rev.C) | 2016年 3月 9日 | |||
| 更多文献资料 | 点云生成和 3D 机器视觉参考设计 | 英语版 | 2014年 9月 12日 | |||
| 测试报告 | DLP4500-C350REF Test Results | 2013年 9月 12日 | ||||
| 应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011年 9月 19日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计
DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计
TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
| WSON (DRV) | 6 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点