主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54260-Q1

正在供货

具有 Eco-Mode™ 的汽车类 3.5V 至 60V、2.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM65625-Q1 正在供货 针对功率密度进行了优化且具有低 EMI 的汽车级 2.5A、3V 至 65V 降压转换器 Better efficiency and smaller solution size

产品详情

Rating Automotive Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000138 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000138 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse Skipping Eco-mode
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm × 3-mm VSON Packages
  • Supported by WEBENCH Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse Skipping Eco-mode
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm × 3-mm VSON Packages
  • Supported by WEBENCH Software Tool

The TPS54260-Q1 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to
1.3-µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing and tracking. An open drain power good signal indicates the output is within 94% to 107% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54260-Q1 is available in 10-pin thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm VSON package.

The TPS54260-Q1 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to
1.3-µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing and tracking. An open drain power good signal indicates the output is within 94% to 107% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54260-Q1 is available in 10-pin thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm VSON package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS54260-Q1 3.5-V to 60-V Step-Down Converter With Eco-mode™ 数据表 (Rev. F) PDF | HTML 2015年 8月 14日
应用手册 Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
应用手册 Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
应用手册 TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54260EVM-597 — 2.5A、10.8V 至 13.2V 输入 SWIFT™ 转换器评估模块

TPS54260 dc/dc 转换器设计用于以 3.5V 至 60V 的输入电压提供 2.5A 的输出电流。用户指南的表 1 中列出了评估模块的额定输入电压和输出电流范围。此评估模块旨在演示使用 TPS54260 稳压器进行设计时可实现的小印制电路板面积。开关频率被内部设置为 500kHz 的额定频率。TPS54260 封装内部采用了高侧 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54260 实现高效率,并在高输出电流的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54260 (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54260 TINA-TI Transient Reference Design

SLVM347.TSC (188 KB) - TINA-TI Reference Design
仿真模型

TPS54260 TINA-TI Transient Spice Model

SLVM348.ZIP (51 KB) - TINA-TI Spice Model
仿真模型

TPS54260 Unencrypted PSpice Average Model Package (Rev. A)

SLVM697A.ZIP (23 KB) - PSpice Model
仿真模型

TPS54260 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM272B.ZIP (41 KB) - PSpice Model
计算工具

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
支持的产品和硬件

支持的产品和硬件

参考设计

TIDA-00322 — 汽车类超声波液位/质量测量参考设计

这项 TI 参考设计是一款汽车液位/浓度/质量/温度液体测量系统。该设计计划使用基于 C2000 和双通道 TDC1000 超声波 AFE 的超声波测量。此解决方案支持 4.5-40V 系统功能,具备电池反向保护。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频